Modular Motorized Linear Stage, 25 mm Travel, Crossed-Roller Bearings

- 25 mm Travel with Choice of Motorized Actuator
- Low Angular Deviation and High Load Capacity
- Integrated 3" Dovetails for Multi-Axis Construction
- Side- or End-Mounted Actuators Available
XR25X
25 mm Stage, 1/4"-20 Taps
(Actuator and Actuator Mount
Sold Separately)
XR25-C1
Actuator Side-Mounting Kit
PIA25
Piezo Inertia Actuator
Z925B
DC Servo Motor Actuator
XR25X Stage with
XR25-C1 Side-Mounting Kit and
ZFS25B Compact Stepper Motor Actuator

Please Wait
| Key Specs | |
|---|---|
| Travel | 25 mm |
| XY Stacked Orthogonality | <25 µrad |
| Angular Deviation | <150 µrad |
| Platform Size | 4.33" x 2.98" (110.0 mm x 75.7 mm) |
| Platform Height | 0.91" (23.0 mm) |
| Mounting Holes | 22 x 1/4"-20 (M6 x 1.0) Taps |
| Mating Dovetail Width | 3" |
| Horizontal Load Capacity (Max) | 180 lbs (81.9 kg) |
| Vertical Load Capacity (Max) | Limited by Actuatora |
| Bearing Type | Crossed-Roller Bearings |
| Actuator Mounting Barrel Sizea | Ø3/8" (Ø9.525 mm) |
| Table 1.1 Quick Links |
|---|
| Modular Stage |
| Step 1: Choose Mounting Threads |
| Step 2: Choose Actuator Mounting Kit |
| Step 3: Choose Actuator |
| Optional Accessories |
| Z-Axis Stage Assembly Kits |
| Mounting Adapters |
| Base Plate with Rotational Adjustment |
Features
- Crossed-Roller Bearings for High Load Capacity and Low Angular Deviation
- Stage, Actuator, and Actuator Mounts Sold Separately for Customization
- 25 mm Motorized Actuator Options: Piezo Inertia, Stepper, or Servo Mechanisms
- Side- or End-Mounted Actuator Configurations
- Quickly Connect Stages and Accessories Using 3" Dovetails
- See the Quick-Connect Stages Tab for Complete Line of Components
The XR25X(/M) 25 mm Translation Stage is offered without an actuator or actuator mounting kit for users looking to build a custom stage with their choice of motorized (or manual) actuator. First, choose between imperial and metric mounting threads, as noted in Table 1.1. Then, choose between a side- or end-mounting kit for the actuator. Lastly, select an actuator; stepper motor actuators, a DC servo motor actuator, and a piezo inertia actuator are available. Accessories are also available for additional mounting flexibility, including vertical stage mounting.
The XR25X stage provides 25 mm of linear translation with less than 150 µrad of deviation per axis in pitch and yaw over the full travel range. It uses crossed-roller bearings to support precision motion and high load capacities. The top and bottom plates are machined from cast tool and jig aluminum for minimal internal stress and improved stability. The stage position can be locked into place via a lock plate.
The top and bottom of the stage feature quick connect dovetails (as shown in Figure 1.2) that allow for the construction of multi-axis systems without the need for additional hardware. Refer to Video 1.4 to see how multi-axis systems can be quickly constructed using this design. The 3" dovetails on the XR25X series stages are also directly compatible with the dovetails on our XR50 translation stages, XRV1 vertical translation stage, and XRR1 rotation stage. The base of the stage also features 1/4" (M6) slots for direct breadboard mounting.
Video 1.4 Quickly Construct Multi-Axis Stages
The XR25X(/M) stage features 3" dovetails on the top and bottom plate that allow for quick construction of multi-axis systems. There are no dowel pins to install or screws that need to be inserted through the top plate, which means that mounted components do not need to be removed from the top stage before constructing an XY configuration. In addition, the top stage can be locked at any location along the dovetail, allowing for coarse positioning.
Additional functionality is provided by a complete line of 3" dovetail accessories that include multi-axis assembly kits, rail carriers, rotation adapters, rails, and stage positioners. These accessories are compatible with all stages that have an integrated 3" dovetail. An adapter plate is also available for mounting compact, 2" dovetail stages onto full-size, 3" dovetail stages. We also offer the ENCXR25 position encoder for use with actuators that lack the functionality, such as the PIA25 Piezo Inertia Actuator, which is designed for set-and-hold applications that require high-resolution relative positioning. For details on our full line of quick-connect stages and accessories, including XR25 series stages pre-configured with manual micrometers and the compact XRN25X modular motorized stage, see the Quick-Connect Stages tab above.

Click to Enlarge
Figure 1.2 The 3" female dovetails on the bottom of one stage mate with the male dovetails on the other to form XY stage configurations. The left female dovetail is on a retractable clamping arm, allowing stages to be dropped into place.

Click to Enlarge
Figure 1.3 A side-mounted actuator can be mounted on either side by swapping the locking plate location to create either left- or right-handed stages.
| Posted Comments: | |
| No Comments Posted |
Motorized Linear Translation Stages
Thorlabs' motorized linear translation stages are offered in a range of maximum travel distances, from a stage with 20 µm of piezo translation to our 600 mm direct drive stage. Many of these stages can be assembled in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our multi-axis stages, which offer finer adjustment than our standard motorized translation stages. In addition to motorized linear translation stages, we offer motorized rotation stages and goniometers. We also offer manual translation stages.
Piezo Stages
These stages incorporate piezoelectric elements in a variety of drive mechanisms. ORIC® stages incorporate piezo inertia drives that use "stick-slip" friction properties to obtain extended travel ranges. Our Nanoflex™ translation stages use standard piezo chips along with manual actuators. Elliptec® stages use resonant piezo motors to push and pull the moving platform through resonant elliptical motion. Our LPS710E z-axis stage features a mechanically amplified piezo design and includes a matched controller.
| Piezoelectric Stages | ||||||
|---|---|---|---|---|---|---|
| Product Family | ORIC® PDXZ1 Closed-Loop 4.5 mm Vertical Stage |
ORIC® PD2 Open-Loop 5 mm Stage |
ORIC® PDX2 Closed-Loop 5 mm Stage |
ORIC® PDX4 Closed-Loop 12 mm Stage |
ORIC® PD1 Open-Loop 20 mm Stage |
ORIC® PD1D Open-Loop 20 mm Monolithic XY Stage |
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Travel | 4.5 mm | 5 mm | 12 mm | 20 mm | ||
| Speed | 1 mm/s (Typ.)a | 10 mm/s (Typ. Max)b | 8 mm/s (Typ.)c | 15 mm/s (Typ.)a,c | 3 mm/s (Typ. Max)d | |
| Drive Type | Piezoelectric Inertia Drive | |||||
| Possible Axis Configurations | Z | X, XY, XYZ | XY, XYZ | |||
| Mounting Surface Size |
45.0 mm x 42.0 mm | 13.0 mm x 13.0 mm | 13.0 mm x 23.0 mm | 30.0 mm x 30.0 mm | ||
| Additional Details | ||||||
| Piezoelectric Stages | ||||||
|---|---|---|---|---|---|---|
| Product Family | ORIC® PDX1 Closed-Loop 20 mm Stage |
ORIC® PDX1A Closed-Loop 20 mm Stage Low-Profile |
ORIC® UDX1 Ultrasonic Closed-Loop 20 mm Stage |
ORIC® PD3 Open-Loop 50 mm Stage |
ORIC® PDX3 Closed-Loop 50 mm Stage |
|
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| Travel | 20 mm | 50 mm | ||||
| Speed | 20 mm/s (Typ. Max)a | 10 mm/s (Typ.)b | 100 mm/s (Typ. Max)c | 10 mm/sd | 10 mm/s (Typ. Max)b | |
| Drive Type | Piezoelectric Inertia Drive | Ultrasonic Piezoelectric Drive | Piezoelectric Inertia Drive | |||
| Possible Axis Configurations | X, XY, XYZ | |||||
| Mounting Surface Size |
30.0 mm x 30.0 mm | 80.0 mm x 30.0 mm | ||||
| Additional Details | ||||||
| Piezoelectric Stages | |||||||
|---|---|---|---|---|---|---|---|
| Product Family | Nanoflex™ 20 µm Stage with 5 mm Actuator |
Nanoflex™ 25 µm Stage with 1.5 mm Actuator |
Compact Modular XRN25X 25 mm Stage |
Modular XR25X 25 mm Stage |
Elliptec® 28 mm Stage | Elliptec® 60 mm Stage | LPS710E 1.1 mm Vertical Stage |
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Travel | 20 µm + 5 mm Manual | 25 µm + 1.5 mm Manual | 25 mm | 28 mm | 60.0 mm | 1.1 mm | |
| Maximum Velocity | - | ≤3.6 mm/mina | 180 mm/s | 90 mm/s | - | ||
| Drive Type | Piezo with Manual Actuator | Piezoelectric Inertia Drive | Resonant Piezoelectric Motor | Amplified Piezo | |||
| Possible Axis Configurations | X, XY, XYZ | X, XY, YZ, XZ, XYZ | X | Z | |||
| Mounting Surface Size | 75 mm x 75 mm | 30 mm x 30 mm | 85.0 mm x 50.7 mm | 110.0 mm x 75.7 mm | 15 mm x 15 mm | 21 mm x 21 mm | |
| Additional Details | |||||||
Stepper Motor Stages
These translation stages feature removable or integrated stepper motors and long travel ranges up to 300 mm. Many of these stages either have integrated multi-axis capability (PLSXY) or can be assembled into multi-axis configurations (PLSX, LNR Series, NRT Series, and LTS Series stages). The MLJ150 stage also offers high load capacity vertical translation.
| Stepper Motor Stages | |||||
|---|---|---|---|---|---|
| Product Family | PLSX with and without PLST(/M) Top Plate 1" Stage |
PLSXY with and without PLST(/M) Top Plate 1" Stage |
LNR Series 25 mm Stage |
LNR Series 50 mm Stage |
|
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
|
| Travel | 1" | 25 mm | 50 mm | ||
| Maximum Velocity | 7.0 mm/s | 2.0 mm/s | 50 mm/s | ||
| Possible Axis Configurations |
X, XY | X, XY, XYZ | X, XY, XYZ | ||
| Mounting Surface Size |
3" x 3" | 60 mm x 60 mm | 100 mm x 100 mm | ||
| Additional Details | |||||
| Stepper Motor Stages | ||||||||
|---|---|---|---|---|---|---|---|---|
| Product Family | NRT Series 100 mm Stage |
NRT Series 150 mm Stage |
LTS Series 150 mm Stage |
LTS Series 300 mm Stage |
LTS Series 450 mm Stage |
LTS Series 600 mm Stage |
MLJ250 50 mm Vertical Stage |
|
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| Travel | 100 mm | 150 mm | 150 mm | 300 mm | 450 mm | 600 mm | 50 mm | |
| Maximum Velocity | 30 mm/s | 50 mm/s | 3.0 mm/s | |||||
| Possible Axis Configurations |
X, XY, XYZ | X, XY, XYZ | X, XY | Z | ||||
| Mounting Surface Size |
84 mm x 84 mm | 100 mm x 90 mm | 148 mm x 131 mm | |||||
| Additional Details | ||||||||
DC Servo Motor Stages
Thorlabs offers linear translation stages with removable or integrated DC servo motors. These stages feature low profiles and many can be assembled in multi-axis configurations.
| DC Servo Motor Stages | ||||
|---|---|---|---|---|
| Product Family | MT Series 12 mm Stages |
PT Series 25 mm Stages |
MTS Series 25 mm Stage |
MTS Series 50 mm Stage |
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
| Travel | 12 mm | 25 mm | 25 mm | 50 mm |
| Maximum Velocity | 2.6 mm/s | 2.4 mm/s | ||
| Possible Axis Configurations | X, XY, XYZ | X, XY, XYZ | ||
| Mounting Surface Size |
61 mm x 61 mm | 101.6 mm x 76.2 mm | 43 mm x 43 mm | |
| Additional Details | ||||
| DC Servo Motor Stages | ||||
|---|---|---|---|---|
| Product Family | M30 Series 30 mm Stage |
M30 Series 30 mm Monolithic XY Stage |
M150 Series 150 mm XY Stage |
KVS30 30 mm Vertical Stage |
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
| Travel | 30 mm | 150 mm | 30 mm | |
| Maximum Velocity | 2.4 mm/s | X-Axis: 170 mm/s Y-Axis: 230 mm/s |
8.0 mm/s | |
| Possible Axis Configurations | X, Z | XY, XZ | XY | Z |
| Mounting Surface Size |
115 mm x 115 mm | 272.4 mm x 272.4 mm | 116.2 mm x 116.2 mm | |
| Additional Details | ||||
Direct Drive Stages
These low-profile stages feature integrated brushless DC servo motors for high speed translation with zero backlash. When no power is applied, the platforms of these stages have very little inertia and are virtually free running. Hence these stages may not be suitable for applications where the stage's platform needs to remain in a set position when the power is off. We do not recommend mounting these stages vertically.
| Direct Drive Stages | |||||
|---|---|---|---|---|---|
| Product Family | DDS Series 50 mm Stage |
DDS Series 100 mm Stage |
DDS Series 220 mm Stage |
DDS Series 300 mm Stage |
DDS Series 600 mm Stage |
| Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
| Travel | 50 mm | 100 mm | 220 mm | 300 mm | 600 mm |
| Maximum Velocity | 500 mm/s | 300 mm/s | 400 mm/s | 400 mm/s | |
| Possible Axis Configurations | X, XY | X, XY | X | X | |
| Mounting Surface Size | 60 mm x 52 mm | 88 mm x 88 mm | 120 mm x 120 mm | ||
| Additional Details | |||||
Build Multi-Axis Configurations

Click for Details
Figure 107B Z-axis assembly kits allow stages to be mounted in vertical orientations.
Quick-Connect Dovetails

Click to Enlarge
Figure 107A The XR and XRN stages feature female dovetails on the bottom of the stage that mate with the male dovetails on another. The left female dovetail is on a retractable clamping arm, allowing stages to be dropped into place.
XR & XRN Dovetail Stages and Accessories
Our XR series manual stages feature quick-connect dovetails that allow for the construction of multi-axis systems without the need for additional hardware. The common dovetail feature with a single locking clamp makes it quick and simple to swap parts in and out while preserving excellent orthogonality.
Our selection of products with a quick-connect dovetail includes:
- Linear Translation Stages:
- Stackable 1-Axis Stages
- Pre-Assembled 2- and 3-Axis Configurations
- 25 mm Motorized Actuator Options: Piezo Inertia, Stepper, or DC Servo
- Rotational Stages:
- 360° Flat Rotation
- Tip/Tilt Goniometers
- Adapters:
- Z-Axis Assembly Kits
- Parallel and Perpendicular Mounting between 2" and 3" Dovetails
- Rail Accessories:
- Stationary Mounting Platforms
- Rail Component Positioners
- Base Plates and Rails
Most items are available in compact (2" dovetail) and full-size (3" dovetail) varieties. Adapters are available to interface between the two sizes. See tables 107F and 107G for all available options.
Linear Translation Stages
Thorlabs' Quick-Connect Linear Translation Stages feature 2 inch or 3 inch dovetails for which the female dovetail on the bottom of one stage mates to the male dovetail on another as shown in Figure 107A. Many of these stages have micrometers that can be switched between end-mounted and side-mounted configurations (see Figures 107C and 107D). We also offer vertical translation stages that feature graduated scales to indicate the amount of translation. In Figure 107E, the base plate of a vertical stage is removed to expose the mounting boss which enables additional mounting configurations. The stages featuring 25 mm of travel can also be paired with motors. For specific information on our Quick-Connect Linear Translation stages please see Table 107F.

Click to Enlarge
Figure 107C Stages are available with either a side- or end-mounted micrometer. The stage can be converted from one configuration to the other using our Micrometer Conversion Kits and a standard set of hex keys or balldrivers.

Click for Details
Figure 107D Stages with micrometers can have them mounted on either side. The side-mounted micrometer can be swapped with the locking plate to create a left- or right-handed stage.

Click to Enlarge
Figure 107E The base plate on our vertical stages can be removed to access a mounting boss on the bottom of the stage. This allows the stage to be mounted on a base plate for a smaller footprint or a rotation adapter for coarse angular positioning.
| Table 107F Linear Translation Stages | |||||
|---|---|---|---|---|---|
| Product Pages | Compact 25 mm Stages (Modular Motorized Also Available) |
Compact 9 mm Vertical Stage | Full-Size 25 mm Stages (Modular Motorized Also Available) |
Full-Size 50 mm Stages | 14 mm Vertical Stage |
| Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
![]() |
| Motion | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) | X, Y, Z, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) |
| Travel | 25 mm | 9 mm | 25 mm | 50 mm | 14 mm |
| Resolution | 500 µm per Revolution | 0.25 mm per Revolution | 500 µm per Revolution | 0.25 mm per Revolution | |
| Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |||
| Additional Details | |||||
Rotation and Goniometric Stages
Thorlabs' Quick-Connect Rotation Stages provide 360° of continuous manual rotation and are offered with 2" or 3" dovetails. Our Goniometric stages provide ±8° of precise rotation about a fixed point in space and come with 2" dovetails. More information on Thorlabs' Quick-Connect Rotation stages and the XRNG Series Goniometers can be found in Table 107G.
| Table 107G Rotation and Goniometric Stages | |||
|---|---|---|---|
| Product Pages | Compact Rotation Stage | Compact Goniometric Stages | Full-Size Rotation Stage |
| Click Photo to Enlarge | ![]() |
![]() |
![]() |
| Motion | Coarse: 360° Rotation, Fine: ± 5° | ±8° Tip/Tilt About Fixed Point Above Stage | Coarse: 360° Rotation, Fine: ± 5° |
| Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |
| Additional Details | |||
Quick-Connect Dovetail Accessories
Thorlabs also offers adapter kits, mounting platforms, positioners, and base plates for our Quick-Connect Dovetail Stages.
| Stage Adapters | ||
|---|---|---|
| Z-Axis Assembly Kits | ![]() |
![]() |
| Compact Z-Axis Assembly Kits, 2" Dovetails |
Full-Size Z-Axis Assembly Kits, 3" Dovetails |
|
| Parallel Mounting Adapters |
![]() |
![]() |
| Parallel Mounting Adapter, Male 2" Dovetail to Female 3" Dovetail |
Parallel Mounting Adapter, Male 3" Dovetail to Female 3" Dovetail |
|
| Perpendicular Mounting Adapter |
![]() |
|
| Perpendicular Mounting Adapter Male 2" Dovetail to Female 3" Dovetail | ||
| Dovetail Accessories | ||
|---|---|---|
| Mounting Platforms | ![]() |
![]() |
| 2" Mounting Platforms | 3" Mounting Platforms | |
| Rail Positioners | ![]() |
![]() |
| 2" Rail Positioners | 3" Rail Positioners | |
| Dovetail Bases | |||
|---|---|---|---|
| Base Plates | ![]() |
![]() |
|
| 2" Dovetail Base Plate | 3" Dovetail Base Plate with Rotational Adjustment | ||
| Rails / Extended Bases |
![]() |
![]() |
|
| 2" Dovetail Rails | 3" Dovetail Rails | ||

| Table G1.1 Compatible 3" Dovetail Stages |
|---|
| XR50 50 mm Translation Stages |
| XRV1 Vertical Translation Stage |
| XRR1 Rotation Stage |
- Mounting Surface has Twenty-Two 1/4"-20 (M6 x 1.0) Tapped Blind Holes, 0.30" (7.6 mm) Deep
- Bare Stage for Custom Configurations; Actuators and Actuator Mounts Sold Separately Below
- Create Multi-Axis Configurations Using Quick-Connect Dovetails
- Dovetail Clamp Screw has a Maximum Torque of 15 in•lbs
- Directly Compatible with 3" Mating Dovetail Stages (See Table G1.1)
The XR25X(/M) stage is offered without an actuator or actuator mount for custom configurations. It is capable of 25 mm of travel using a side- or end-mounted actuator (actuator mounting kits and actuators sold separately below). The top plate of the stage has an array of 1/4"-20 (M6 x 1.0) tapped blind holes, and stage travel can be locked by tightening the screw on the side plate using a 5/64" (2.0 mm) hex key. Two mounting slots on each end of the stage can be used with 1/4"-20 (M6 x 1.0) screws for direct mounting to an optical table. Alternatively, the XR25-B1(/M) base plate (sold separately below) provides coarse position and rotation adjustments.
This stage can be easily stacked and secured to other stages with integrated 3" mating dovetails. The stages are secured by a single dovetail locking mechanism with a 3/16" (5 mm) hex key.


Click to Enlarge
Figure G2.2 XR25-C2 Actuator End-Mounting Kit
- XR25-C1: Actuator Side-Mounting Kit for Compact Footprint
- XR25-C2: Actuator End-Mounting Kit for Long and Narrow Footprint
- Compatible with XR25 and XR50 Series Stages
- Ø3/8" (Ø9.525 mm) Mounting Barrel
The XR25-C1 and XR25-C2 actuator mounting kits enable side- and end-mounting of an actuator, respectively, on an XR25 (or XR50) series stage. See Video G2.1 for details on the mount and actuator installation steps.
Note: Before removing an installed actuator, lock the stage by tightening the button head cap screw in the groove in the steel locking plate using a 5/64" (2 mm) hex key.
Side Mounting an Actuator
To side mount an actuator, as shown here, the locking plate may need to be removed or swapped to the opposite side of the stage. When doing so, the moving world must be manually held in place relative to the base of the stage to avoid the internal spring quickly retracting and damaging the mechanism.

| Motorized 25.0 mm (0.98") Travel Actuators | ||||||||
|---|---|---|---|---|---|---|---|---|
| Item #a | Photob | Actuator Type | Max Speed | Max Acceleration |
Vertical Load Capacity |
Required Controllerc |
Footprintd | Side-Mounted Exampleb,e |
| PIA25f | ![]() |
Piezo Inertia | ≤3.6 mm/ming | N/A | N/Ah | KIM001 or KIM101 |
Side-Mounted: 122.7 mm x 112.2 mm End-Mounted: 180.3 mm x 78.0 mm |
![]() |
| ZFS25B | ![]() |
Compact Stepper Motor |
2.0 mm/s | 10 mm/s2 | 2.2 lbs (1.0 kg) | KST201 | Side-Mounted: 146.8 mm x 113.7 mm End-Mounted: 209.8 mm x 78.0 mm |
![]() |
| ZST225B | ![]() |
Stepper Motor | 2.0 mm/s | 10 mm/s2 | 2.2 lbs (1.0 kg) | Side-Mounted: 208.8 mm x 97.7 mm End-Mounted: 271.8 mm x 78.0 mm |
![]() |
|
| Z925B | ![]() |
DC Servo Motor | 2.6 mm/si | 4 mm/s2 | 3.3 lbs (1.5 kg) | KDC101 | Side-Mounted: 217.9 mm x 97.1 mm End-Mounted: 280.9 mm x 78.0 mm |
![]() |


Click to Enlarge
Figure G4.3 Z-Axis Stage Constructed Using the XR25-XZ Assembly Kit and
the XR25-B1 Base Plate (Sold Below)
- Kits Consist of Angle Bracket and Z-Axis Mounting Plate
- Supports X, Z, XZ, YZ, or XYZ Configurations
- Compatible with 3" Mating Dovetail Stages
- Included Dovetail Clamp Screw has a Maximum Torque of 15 in•lbs
Thorlabs offers two assembly kits used to mount two XR25 or XR50 series stages perpendicular to each other. The XR25-XZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform in-line to the direction of travel (XZ configuration). The XR25-YZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform perpendicular to the direction of travel (YZ configuration). Take care during assembly to ensure no collisions with the Z-axis stage occur during full downward extension.
Both configurations require purchasing two XR25 and/or XR50 series stages in any combination as well as either assembly kit. The female dovetail on one arm of the angle bracket attaches to the male dovetail on the tapped platform of the X- or Y-axis stage, and then the male dovetail of the tapped platform of the Z-axis stage is mated to the other arm of the angle bracket. The tapped mounting plate provided with the XR25-XZ and the XR25-YZ is mounted to the underside of the Z-axis stage by attaching the male dovetail of the plate to the female dovetail on the stage, as shown in Figures G4.1 and G4.2. Mating the Z-axis stage this way ensures that the actuator is countering forces from both gravity and the internal spring.
The tapped mounting plate included in each assembly kit contains the same 1/4"-20 (M6 x 1.0) tapped hole pattern as the top plate of the stages. Additionally, it offers two rear-located #8 (M4) counterbores for mounting optomechanical components with tapped 8-32 (M4) mounting holes directly to the mounting surface. Note that the component must be mounted with the 8-32 (M4) cap screw before the mounting plate is secured to the stage.
Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ(/M) or the XR25-YZ(/M) angle bracket can be secured directly to the XR25-B1(/M) base plate (sold below), as shown in Figure G4.3.
X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ(/M) can be used for situations where the X-axis translation stage needs to be mounted vertically. The X-axis stage needs to be secured to the XR25-XZ(/M) angle bracket, and the angle bracket secured directly to the XR25-B1(/M) base plate (sold below).
XYZ Configurations
In order to construct an XYZ configuration, first connect two stages together to create an XY stage. Then, the XR25-YZ(/M) assembly kit can be used to add the Z-axis. An XYZ configuration can also be constructed using the XR25-XZ(/M) assembly kit, which functions the same as an XYZ configuration constructed using the XR25-YZ(/M) kit, with only the X-axis and Y-axis stages switched. An XYZ configuration using the XR25-XZ assembly kit is shown in Figure G4.4.

- XRN-A1 Adapter Enables Perpendicular Mounting of 2" Dovetail Components onto 3" Dovetail Components
- XRN-A2 Adapter Enables Parallel Mounting of 2" Dovetail Components onto 3" Dovetail Components
- XR25-A2 Adapter Enables Parallel Mounting of 3" Dovetail Components
- Adapters Add 0.275" (7.0 mm) to the Overall Stacked Height of Components
These adapters provide additional mounting options for our quick-connect, crossed-roller bearing stages, as illustrated in the photos below. The XRN-A1 adapter enables perpendicular mounting of components with a female 2" dovetail to components with a male 3" dovetail while the XRN-A2 adapter enables parallel mounting of the same. The XR25-A2 adapter enables parallel mounting of two components with 3" dovetails. The mounting configuration in Figure G5.2 allows translation along a rail to be parallel to the direction of translation of a mounted stage.
To assemble, first loosen the dovetail locking screw on the end of the top stage or accessory. Position the adapter on the bottom stage or rail, as illustrated in Figures G5.1 and G5.2, then align the top component on the adapter. Lastly, tighten the dovetail locking screw (maximum torque: 15 in•lbs) on the end of the top component until the entire assembly is secure. Please note that the deep-set screws in the sides of the adapter are not user adjustable.

Click to Assemble
Figure G5.1 Compact XRN25X Stage Mounted onto XR25 Series Stage Using
XRN-A1 Adapter
| Mounting Adapter Compatibility | |||
|---|---|---|---|
| Item # | Orientation | Top Component | Bottom Component |
| XRN-A1 | Perpendicular | XRN25X Stage XRN25 Series XRNV1 Stage XRNR1 Stage XRNG Series |
XR25X Stage XR25 Series XR50 Series XRV1 Stage XRR1 Stage |
| XRN-A2 | Parallel | ||
| XR25-A2 | Parallel | XR25X Stage XR25 Series XR50 Series XRV1 Stage XRR1 Stage |
|

- Allows for Coarse Rotational or Translational Alignment of Stages with Table Hole Matrix
- Orthogonal Male Dovetails for Two Stage Mounting Orientations
- Compatible with 3" Mating Dovetail Stages
The XR25-B1(/M) Base Plate provides an additional table mounting option for our XR25 and XR50 series translation stages. The base plate features two orthogonal male dovetails that allow for two mounting orientations of an XR25 or XR50 series stage. A center Ø1/4" (M6) counterbored hole and two radial counterbored slots allow for coarse angular adjustment with respect to the table's 1/4"-20 (M6 x 1.0) hole matrix. For situations where the stage is oriented with the table's hole matrix, two 2.2" (55.9 mm) long 1/4" (M6) counterbored slots on the edge of the base plate allow for coarse translation adjustment along the hole matrix before the base is secured to the table.
Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ(/M) or the XR25-YZ(/M) angle bracket (sold above) can be secured directly to the base plate.
X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ(/M) angle bracket (sold above) can be used for situations where the X-axis translation stage needs to be mounted vertically. The XR25-XZ(/M) angle
bracket can be secured directly to the XR25-B1(/M) base plate.
Video G6.1 This animation shows how the XR25-B1 base plate can be used for alignment of the stage.

Click for Details
Figure G6.2 The radial slots and counterbored center hole allow the base plate to be rotated with respect to the table's hole matrix. The two slots and orthogonal mounting dovetails provide 360° adjustment.

Click to Enlarge
Figure G6.3 The orthogonal dovetails on the top of the XR25-B1 base plate allow the stage to be mounted in two orientations.
Products Home











































































Zoom















Modular Quick-Connect 25 mm Linear Stage