Laser Line Polarizing Beamsplitter Cubes


  • Extinction Ratio: Tp:Ts > 3000:1
  • Six Laser Line Wavelengths Available
  • 10 mm, 1/2", and 1" Cubes Available

PBS25-532

532 nm, 1" Cube

PBS12-1550

1550 nm, 1/2" Cube

1" Beamsplitter Cube Shown in C6W Cage Cube with B4CRP Rotation Platform and B6C Clamp

PBS10-780

780 nm, 10 mm Cube

Related Items


Please Wait
Common Specifications
Material UV Fused Silicaa
Extinction Ratiob TP:TS > 3000:1
Transmission Efficiencyc,d TP > 95%
Reflection Efficiencyc,d RS > 99.5%
Transmitted Beam Deviationc 0° ± 5 arcmin
Reflected Beam Deviationc 90° ± 5 arcmin
Clear Aperture >80% of Length and Width
  • Click Link for Detailed Specifications on the Substrate
  • The extinction ratio (ER) is the ratio of maximum to minimum transmission of a linearly polarized input. When the transmission axis and input polarization are parallel, the transmission is at its maximum; rotate the beamsplitting cube by 90° for minimum transmission.
  • Specified at the design wavelength.
  • Transmission and reflection specifications are based on that of the beamsplitter coating and do not account for surface losses. For typical transmission graphs and data, please see the Graphs tab.

Features

  • Design Wavelengths: 532 nm, 633 nm, 780 nm, 980 nm, 1064 nm, or 1550 nm
  • 10 mm, 1/2" (12.7 mm), or 1" (25.4 mm) Polarizing Beamsplitter Cubes
  • Reflectance at Each Surface <0.25%
  • Extinction Ratio: TP:TS > 3000:1
  • Top of Cube Engraved with Item # and Arrows Indicating Light Path

Thorlabs' Laser Line Polarizing Beamsplitting Cubes are offered in 10 mm, 1/2", and 1" sizes. These cubes are available with six different AR coatings for popular laser line wavelengths: 532 nm, 633 nm, 780 nm, 980 nm (1" size only), 1064 nm, or 1550 nm. These cubes separate the s- and p-polarization components of a beam by reflecting the 
s-polarization component at the dielectric beamsplitter coating, while allowing the p-polarization component to pass. For the highest polarization extinction ratio, use the transmitted beam, which offers an extinction ratio of TP:TS > 3000:1.

These beamsplitting cubes are made from two UV Fused Silica glass prisms. A dielectric beamsplitter coating is deposited on the hypotenuse of one of the two prisms that make up the cube. Then, cement is used to bind the two prism halves together. Finally, an AR coating is applied on all four sides of the cube, as indicated in the diagram below and to the right. The dot on the top of the cube indicates the prism with the beamsplitter coating. Light can be input into any of the polished faces to separate the S and P polarizations. One possible orientation is engraved on the top of the cube.

Please refer to the BS Cube Mounting tab above for information on mounting options and compatibility. Alternatively, the 1" cubes are available pre-mounted in cage cubes. Custom beamsplitter cubes can be ordered by contacting Tech Support. For high power applications, we also offer high-power polarizing beamsplitter cubes. For a wider wavelength range, please see our broadband polarizing beamsplitter cubes.

Mounted Beamsplitter Cube

Cube Beamsplitter Diagram
(Coating and Cement Layer Not to Scale)

Click to Enlarge

1" Beamsplitter Cube Mounted Directly to Breadboard
Using BSH1 Prism Mount
(Refer to the BS Cube Mounting tab for Other Options)
Engraving Detail
Click to Enlarge

The engraving on the top of the optic indicates the Item #
and one of the possible beam paths.

The graphs below give the transmission curves for each laser line polarizing beamsplitter cube. The dashed line on each graph indicates the design wavelength of the cube.

Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Laser Line Transmission
Click to Enlarge

Click Here for Raw Data
Damage Threshold Specifications
Design Wavelength
(Item # Suffix)
Damage Threshold
532 nm (-532) CWa 100 W/cm (532 nm, Ø1.000 mm)
Pulsed 2 J/cm2 (532 nm, 10 ns, 10 Hz, Ø0.470 mm)
1064 nm (-1064) CWa 1.5 kW/cm (1070 nm, Ø1.012 mm)
Pulsed 2 J/cm2 (1064 nm, 10 ns, 10 Hz, Ø0.517 mm)
1550 nm (-1550) CWa 1.5 kW/cm (1540 nm, Ø0.087 mm)
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please see below.

Damage Threshold Data for Thorlabs' Laser Line Polarizing Beamsplitter Cubes

The specifications to the right are measured data for a selection of Thorlabs' laser line polarizing cube beamsplitters.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.

Intensity Distribution
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.

CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:

CW Wavelength Scaling

However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.

An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:

CW Wavelength Scaling

The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.

Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:

Pulse Energy Density

As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.

The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:

Pulse Length Scaling

This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.

Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:

Pulse Wavelength Scaling

This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.

Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.

If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.

Thorlabs offers a variety of mounting solutions for our beamsplitter cubes. The mounts below allow our cubes to be post-mounted or integrated into our 16 mm or 30 mm cage systems. Post-mountable solutions are compatible with our Ø1/2" Posts as well as Ø1" Posts with 8-32 (M4) taps.

Post-Mountable Mounts for Beamsplitter Cubes
Click Photo to Enlarge
(Cubes Not Included)
Item # PCM(/M) BSH10(/M)
BSH05(/M)
BSH20(/M)
BSH1(/M)
BSH2(/M)
FBTB(/M) KM100PM(/M) KM200PM(/M) KM100B(/M) KM200B(/M) K6XS
Required Accessories Base: PCMP(/M) - - Clamp:
PM3(/M) or PM4(/M)
Clamp:
PM3(/M) or PM4(/M)
Clamp:
PM3(/M) or PM4(/M)
Clamp:
PM3(/M) or PM4(/M)
Adapter:
K6A1(/M)
Mounting Options Ø1/2" Posts Ø1/2" Postsa,b Ø1/2" Posts Ø1/2" Posts Ø1/2" Posts Ø1/2" Posts Ø1/2" Posts Ø1/2" Posts
Features Compact Compact Glue-In Mount with Precision Tip, Tilt, and Rotation Tip and Rotation Tip and Rotation Kinematic Mount Kinematic Mount 6-Axis Mount
Compatible
Beamsplitter
Cube Size(s)
Up to 20 mm 10 mm, 1/2",
20 mm, 1", 2"
5 mm Up to 20 mmc
Up to 1" d
Up to 20 mmc
Up to 1" d
Up to 2" e
Up to 20 mmc
Up to 1" d
Up to 20 mmc
Up to 1" d
Up to 2" e
5 mm
10 mm
1/2"
  • The BSH10(/M) requires a AP8E4E thread adapter to mount to a Ø1/2" Post.
  • The BSH1(/M) and BSH2(/M) can be mounted directly to an optical table using their two 1/4" (M6) counterbores.
  • With PM3(/M) Clamp
  • With PM4(/M) Clamp
  • With PM4(/M) and PM4SP(/M) Extension Post
Cage System Mounts for Beamsplitter Cubes
Click Photo to Enlarge
(Cubes Not Included)
Item # Cage Cube:
SC6W
ARV1 CRM1(/M) or CRM1P(/M) Cage Cube: C4W or C6W a CCM1-4ER(/M) CCM1-A4ER(/M) CCM1-B4ER(/M) CCM1-C4ER(/M)
Required Accessories Clamp: SB6C,
Platform: SPM2
- Adapter:
K6A1(/M)
Clamp: B6C,
Platform:
B3C(/M) or B4C(/M)
Clamp: B6C,
Platform:
B3CR(/M) or B4CRP(/M)
- - - -
Mounting
Options
16 mm Cage Systems 30 mm Cage Systems 30 mm Cage Systems or Ø1/2" Posts 30 mm Cage Systems 30 mm Cage Systems or Ø1/2" Posts
Features Compact Compact Rotation Mount Fixed or Kinematic Platforms Rotation Platforms - One Rotation Mount Two Rotation Mounts @ 180° Two Rotation Mounts @ 90°
Compatible
Beamsplitter
Cube Size(s)
10 mm 5 mm
10 mm
5 mm
10 mm
1/2"
1/2"
20 mm
1"
5 mm (with BS5CAM Adapter)
10 mm (with BS10CAM Adapter)
1/2" (with BS127CAM Adapter)
20 mm (with BS20CAM Adapter)
1" (Directly Compatible)
  • These photos illustrate two possible combinations. Any combination of cage cube, clamp, and platform is possible.

Beamsplitter Selection Guide

Thorlabs' portfolio contains many different kinds of beamsplitters, which can split beams by intensity or by polarization. We offer plate and cube beamsplitters, though other form factors exist, including pellicle and birefringent crystal. For an overview of the different types and a comparison of their features and applications, please see our overview. Many of our beamsplitters come in premounted or unmounted variants. Below is a complete listing of our beamsplitter offerings. To explore the available types, wavelength ranges, splitting/extinction ratios, transmission, and available sizes for each beamsplitter category, click More [+] in the appropriate row below.

Plate Beamsplitters

Non-Polarizing Plate Beamsplitters
Polarizing Plate Beamsplitters
  • 45° AOI Unless Otherwise Noted
  • 30 arcmin Wedge on Round Optics Only
  • Designed for use with P-polarized light.

Cube Beamsplitters

Non-Polarizing Cube Beamsplitters
Polarizing Cube and Polyhedron Beamsplitters
Type Wavelength Range Extinction Ratio
(TP:TS)
Typical Transmission AR Coated
Faces
Cemented Available Cube/ Polyhedron Side Length
Standard:
Unmounted
16 mm Cage Cube
30 mm Cage Cube
420 - 680 nm >1000:1 Graph Icon Yes Yes Unmounted:
5 mm, 10 mm, 1/2",
20 mm, 1", and 2"

Mounted:
20 mm in a 16 mm Cage Cube,
1" in a 30 mm Cage Cube
620 - 1000 nm Graph Icon
700 - 1300 nm Graph Icon
900 - 1300 nm Graph Icon
1200 - 1600 nm Graph Icon
Wire Grid:
Unmounted
30 mm Cage Cube
400 - 700 nm >1000:1 (AOI: 0° - 5°)
>100:1 (AOI: 0° - 25°)
Graph Icon
P-Pol.



S-Pol.
Yes Yes Unmounted:
1"

Mounted:
20 mm in a 16 mm Cage Cube,
1" in a 30 mm Cage Cube
High-Power Laser Line:
Unmounted
30 mm Cage Cube
355 nm >2000:1 Graph Icon No Unmounted:
1/2" and 1"

Mounted:
1" in a 30 mm Cage Cube
405 nm Graph Icon
532 nm Graph Icon
633 nm Graph Icon
780 - 808 nm Graph Icon
1064 nm Graph Icon
Laser Line:
Unmounted
30 mm Cage Cube
532 nm >3000:1 Graph Icon Yes Yes Unmounted:
10 mm, 1/2", and 1"

Mounted:
1" in a 30 mm Cage Cube
633 nm Graph Icon
780 nm Graph Icon
980 nm Graph Icon
1064 nm Graph Icon
1550 nm Graph Icon
High-Power, Broadband, High Extinction Ratio Polarizers 700 - 1100 nm  >1000:1 (700 - 1100 nm)
 >5000:1 (750 - 1000 nm)
 >10 000:1 (800 - 900 nm)
Yes No 12.7 mm
(Input/Output Face, Square)
900 - 1300 nm >1000:1 (900 - 1300 nm)
 >10 000:1 (900 - 1250 nm)
>100 000:1 (980 - 1080 nm)
10.0 mm and 5.0 mm
(Input/Output Face, Square)
Laser-Line Variable 532 nm Not Specified No Graph Available Yes Yes Assembly Mounted
in a 30 mm Cage Cube
633 nm
780 nm
1064 nm
1550 nm
Broadband Variable 420 - 680 nm Not Specified No Graph Available Yes Yes Assembly Mounted
in a 30 mm Cage Cube
690 - 1000 nm
900 - 1200 nm
1200 - 1600 nm
Circular
Polarizer/Beamsplitter
532 nm Not Specified No Graph Available Yes Yes Assembly Mounted
in a 30 mm Cage Cube
633 nm
780 nm
1064 nm
1550 nm

Pellicle Beamsplitters

Non-Polarizing Pellicle Beamsplitters

Crystal Beamsplitters

Polarizing Crystal Beamsplitters
  • Mounted in a protective box, unthreaded ring, or cylinder.
  • Available unmounted or mounted in a protective box or unthreaded cylinder.

Other

Other Beamsplitters

Posted Comments:
user  (posted 2022-03-21 14:10:18.203)
It would be nice if you gave the polarization extinction ratio for the reflected port, i.e. Rs:Rp. How much p polarization gets reflected compared to s polarization?
cdolbashian  (posted 2022-03-25 03:25:44.0)
Thank you for contacting Thorlabs. We have reached out to you via email to see if we have the record of your PBS test data.
Joseph Vance  (posted 2020-10-16 12:19:20.69)
Hi, I would be interested in cubes that are AR coated for 852 nm, the cesium D2 line. Since 780 is included for rubidium D2, I would imagine there is also widespread interest in 852nm.
YLohia  (posted 2020-11-03 09:40:30.0)
Hello, thank you for contacting Thorlabs. Custom versions of these beamsplitters can be requested by emailing techsupport@thorlabs.com. We will discuss the possibility of offering this directly.
spassky  (posted 2018-10-03 20:06:24.4)
i can't get the raw data of 633 nm. All the raw data i can download is of 532 nm.
YLohia  (posted 2018-10-03 09:13:24.0)
Hello, the file includes raw data for all wavelengths (532, 633, 780, 980, 1064, and 1550 nm). You would have to select the appropriately titled sheet in Excel.

Polarizer Selection Guide

Thorlabs offers a diverse range of polarizers, including wire grid, film, calcite, alpha-BBO, rutile, and beamsplitting polarizers. Collectively, our line of wire grid polarizers offers coverage from the visible range to the beginning of the Far-IR range. Our nanoparticle linear film polarizers provide extinction ratios as high as 100 000:1. Alternatively, our other film polarizers offer an affordable solution for polarizing light from the visible to the Near-IR. Next, our beamsplitting polarizers allow for use of the reflected beam, as well as the more completely polarized transmitted beam. Finally, our alpha-BBO (UV), calcite (visible to Near-IR), rutile (Near-IR to Mid-IR), and yttrium orthovanadate (YVO4) (Near-IR to Mid-IR) polarizers each offer an exceptional extinction ratio of 100 000:1 within their respective wavelength ranges.

To explore the available types, wavelength ranges, extinction ratios, transmission, and available sizes for each polarizer category, click More [+] in the appropriate row below.

Wire Grid Polarizers
Film Polarizers
Beamsplitting Polarizers
Polarizer Type Wavelength Range Extinction Ratio Transmissiona Available Sizes
Polarizing Plate Beamsplitters 405 nm >10 000:1 Ø1" and 25 mm x 36 mm
532 nm
633 nm
780 nm
808 nm
1030 nm
1064 nm
1310 nm
1550 nm
Polarizing Bandpass Filters 355 nm +6 nm / -9 nm 1 000 000:1 25.2 mm x 35.6 mm
Broadband Polarizing Beamsplitter Cubes
(Unmounted, 16 mm Cage Cube, or 30 mm Cage Cube)
420 nm - 680 nm 1000:1e 5 mm, 10 mm, 1/2", 20 mmf, 1"f, and 2"
620 nm - 1000 nm
700 nm - 1300 nm
900 nm - 1300 nm
1200 nm - 1600 nm
Wire Grid Polarizing Beamsplitter Cubes
(Unmounted or 30 mm Cage Cube)
400 nm - 700 nm >1 000:1 (AOI: 0° - 5°)
>100:1 (AOI: 0° - 25°)
Graph Icon
P-Pol.


S-Pol.
1"f
Laser-Line Polarizing Beamsplitter Cubes
(Unmounted or 30 mm Cage Cube)
532 nm 3000:1 10 mm, 1/2", 1"f
633 nm
780 nm
980 nm 1"f
1064 nm 10 mm, 1/2", 1"f
1550 nm
High-Power Laser-Line Polarizing Beamsplitter Cubes (Unmounted or 30 mm Cage Cube) 355 nm 2000:1 1/2" and 1"f
405 nm
532 nm
633 nm
780 - 808 nm
1064 nm
High-Power, Broadband, High Extinction Ratio Polarizers 700 nm - 1100 nm  > 1000:1 (700 - 1100 nm)
> 5000:1 (750 - 1000 nm)
 > 10 000:1 (800 - 900 nm)
12.7 mm
(Input/Output Face, Square)
900 nm - 1300 nm >1000:1 (900 - 1300 nm)
>10 000:1 (900 - 1250 nm)
>100 000:1 (980 - 1080 nm)
10 mm and 5 mm
(Input/Output Face, Square)
Calcite Beam Displacers 350 nmg - 2.3 µm (Uncoated) - 10 mmb
(Clear Aperture, Square)
Yttrium Orthovanadate (YVO4) Beam Displacers 488 nm - 3.4 µm (Uncoated) - >3 mm x 5 mm Ellipseh
(Clear Aperture)
2000 nm (V Coated)
alpha-BBO Polarizers
Calcite Polarizers
Quartz Polarizers
Magnesium Fluoride Polarizers
Yttrium Orthovanadate (YVO4) Polarizers
Rutile Polarizers
  • Click on the graph icons in this column to view a transmission curve for the corresponding polarizer. Each curve represents one substrate sample or coating run and is not guaranteed.
  • Mounted in a protective box, unthreaded ring, or cylinder.
  • Available unmounted or in an SM05-threaded (0.535"-40) mount that indicates the polarization axis.
  • Available unmounted or in an SM1-threaded (1.035"-40) mount that indicates the polarization axis.
  • PBS519: Average TP:TS > 1000:1
  • Available unmounted or mounted in cubes for cage system compatibility.
  • Calcite's transmittance of light near 350 nm is typically around 75% (see Transmission column).
  • Available unmounted or in an unthreaded Ø1/2" housing.
  • The transmission curves for calcite are valid for linearly polarized light with a polarization axis aligned with the mark on the polarizer's housing.
  • The 1064 nm V coating corresponds to a -C26 suffix in the item number.
  • Available unmounted or mounted in a protective box or unthreaded cylinder that indicates the polarization axis.
Back to Top

10 mm Laser Line Polarizing Beamsplitter Cubes

Item # PBS10-532 PBS10-633 PBS10-780 PBS10-1064 PBS10-1550
Design Wavelength 532 nm 633 nm 780 nm 1064 nm 1550 nm
Cube Size 10.0 mm x 10.0 mm x 10.0 mm
Clear Aperture >8.0 mm x 8.0 mm
Transmitted Wavefront
Error
<λ/4 at 633 nm over Ø8.0 mm
AR Coating Reflectance
(0° AOI)
Rabs < 0.25%
@ 532 nm
Rabs < 0.25%
@ 633 nm
Rabs < 0.25%
@ 780 nm
Rabs < 0.25%
@ 1064 nm
Rabs < 0.25%
@ 1550 nm
Damage
Thresholds
CWa 100 W/cm @ 532 nm
(Ø1.000 mm)
- - 1.5 kW/cm @ 1070 nm
(Ø1.012 mm)
1.5 kW/cm @ 1540 nm
(Ø0.087 mm)
Pulsed 2 J/cm2 @ 532 nm
(10 ns, 10 Hz, Ø0.470 mm)
- - 2 J/cm@ 1064 nm
(10 ns, 10 Hz, Ø0.517 mm)
-
Surface Quality 40-20 Scratch-Dig
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please see the Damage Thresholds tab.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PBS10-532 Support Documentation
PBS10-53210 mm Polarizing Beamsplitter Cube, 532 nm
$241.09
7-10 Days
PBS10-633 Support Documentation
PBS10-63310 mm Polarizing Beamsplitter Cube, 633 nm
$241.09
Today
PBS10-780 Support Documentation
PBS10-78010 mm Polarizing Beamsplitter Cube, 780 nm
$241.09
Today
PBS10-1064 Support Documentation
PBS10-106410 mm Polarizing Beamsplitter Cube, 1064 nm
$241.09
Today
PBS10-1550 Support Documentation
PBS10-155010 mm Polarizing Beamsplitter Cube, 1550 nm
$241.09
Today
Back to Top

1/2" (12.7 mm) Laser Line Polarizing Beamsplitter Cubes

Item # PBS12-532 PBS12-633 PBS12-780 PBS12-1064 PBS12-1550
Design Wavelength 532 nm 633 nm 780 nm 1064 nm 1550 nm
Cube Size 12.7 mm x 12.7 mm x 12.7 mm
Clear Aperture >10.2 mm x 10.2 mm
Transmitted Wavefront
Error
<λ/4 at 633 nm over Ø10.2 mm
AR Coating Reflectance
(0° AOI)
Rabs < 0.25%
@ 532 nm
Rabs < 0.25%
@ 633 nm
Rabs < 0.25%
@ 780 nm
Rabs < 0.25%
@ 1064 nm
Rabs < 0.25%
@ 1550 nm
Damage
Thresholds
CWa 100 W/cm @ 532 nm
(Ø1.000 mm)
- - 1.5 kW/cm @ 1070 nm
(Ø1.012 mm)
1.5 kW/cm @ 1540 nm
(Ø0.087 mm)
Pulsed 2 J/cm2 @ 532 nm
(10 ns, 10 Hz, Ø0.470 mm)
- - 2 J/cm2 @ 1064 nm
(10 ns, 10 Hz, Ø0.517 mm)
-
Surface Quality 40-20 Scratch-Dig
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please see the Damage Thresholds tab.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PBS12-532 Support Documentation
PBS12-5321/2" Polarizing Beamsplitter Cube, 532 nm
$245.74
7-10 Days
PBS12-633 Support Documentation
PBS12-6331/2" Polarizing Beamsplitter Cube, 633 nm
$245.74
Today
PBS12-780 Support Documentation
PBS12-7801/2" Polarizing Beamsplitter Cube, 780 nm
$245.74
Today
PBS12-1064 Support Documentation
PBS12-10641/2" Polarizing Beamsplitter Cube, 1064 nm
$245.74
Today
PBS12-1550 Support Documentation
PBS12-15501/2" Polarizing Beamsplitter Cube, 1550 nm
$245.74
Today
Back to Top

1" (25.4 mm) Laser Line Polarizing Beamsplitter Cubes

Item # PBS25-532 PBS25-633 PBS25-780 PBS25-980 PBS25-1064 PBS25-1550
Design Wavelength 532 nm 633 nm 780 nm 980 nm 1064 nm 1550 nm
Cube Size 25.4 mm x 25.4 mm x 25.4 mm
Clear Aperture >20.32 mm x 20.32 mm
Transmitted Wavefront
Error
<λ/4 at 633 nm over Ø20.32 mm
AR Coating Reflectance
(0° AOI)
Rabs < 0.25%
@ 532 nm
Rabs < 0.25%
@ 633 nm
Rabs < 0.25%
@ 780 nm
Rabs < 0.25%
@ 980 nm
Rabs < 0.25%
@ 1064 nm
Rabs < 0.25%
@ 1550 nm
Damage
Thresholds
CWa 100 W/cm @ 532 nm
(Ø1.000 mm)
- - - 1.5 kW/cm @ 1070 nm
(Ø1.012 mm)
1.5 kW/cm @ 1540 nm
(Ø0.087 mm)
Pulsed 2 J/cm2 @ 532 nm
(10 ns, 10 Hz, Ø0.470 mm)
- - - 2 J/cm2 @ 1064 nm
(10 ns, 10 Hz, Ø0.517 mm)
-
Surface Quality 40-20 Scratch-Dig
  • The power density of your beam should be calculated in terms of W/cm. For an explanation of why the linear power density provides the best metric for long pulse and CW sources, please see the Damage Thresholds tab.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PBS25-532 Support Documentation
PBS25-5321" Polarizing Beamsplitter Cube, 532 nm
$281.53
Today
PBS25-633 Support Documentation
PBS25-6331" Polarizing Beamsplitter Cube, 633 nm
$281.53
Today
PBS25-780 Support Documentation
PBS25-7801" Polarizing Beamsplitter Cube, 780 nm
$281.53
Today
PBS25-980 Support Documentation
PBS25-9801" Polarizing Beamsplitter Cube, 980 nm
$281.53
Today
PBS25-1064 Support Documentation
PBS25-10641" Polarizing Beamsplitter Cube, 1064 nm
$281.53
Today
PBS25-1550 Support Documentation
PBS25-15501" Polarizing Beamsplitter Cube, 1550 nm
$281.53
Today