Wire Grid Beamsplitter Cube in 30 mm Cage Cube


  • Polarizes and Splits Wavelengths from 400 to 700 nm
  • High Extinction Ratio: >1 000:1 for Transmitted Beam
  • SM1 and 30 mm Cage System Compatible
  • Engraved Housing

CCM1-WPBS254

30 mm Wire Grid Beamsplitter

Application Idea

The CCM1-WPBS254 can be used in conjunction with a linear polarizer and a quarter-wave plate to create a basic isolator.

Related Items


Please Wait
Wire Grid Beamsplitter Diagram
Transmission and Reflection of Light Through a Wire Grid Polarizing Beamsplitter Cube
(Not to Scale)
Top View of Thorlabs Wire Grid Beamsplitter Engraving
Click for Details

Each mounted wire grid beamsplitter cube is engraved with a ray diagram for one of the two preferred entrance faces.

Features

  • Transmits P-Polarized Light and Reflects S-Polarized Light
  • High Extinction Ratio
    • TP:TS > 1000:1 (AOI: 0° - 5°)
    • TP:TS > 100:1 (AOI: 0° - 25°)
  • Design Wavelength: 400 - 700 nm
  • 1" (25.4 mm) Cubes in 30 mm Cage System Compatible Mounts with Four SM1-Threaded (1.035"-40) Ports
  • Bottom-Located 8-32 or M4 Tap for Post Mounting
  • Connect Two Cage Cubes Side by Side with the CM1-CC Cage Cube Connector

Thorlabs offers wire grid polarizing beamsplitter cubes mounted in 30 mm cage system compatible housings with SM1-threaded ports. The mounted cubes consist of an array of parallel metallic wires between two N-BK7 prisms joined with optical cement. Wire grid polarizers transmit radiation with an electric field vector perpendicular to the wire and reflect radiation with the electric field vector parallel to the wire. This cube separates the s- and p-polarized components of lights by reflecting the s-polarized component at the wire grid, while allowing the p-polarized component to pass. Due to surface reflections, the reflected beam contains both polarizations.

These beamsplitter cubes have a larger angle of incidence (AOI) than traditional broadband polarizing beamsplitter cubes. For the highest polarization extinction ratio, use the transmitted beam, which offers an extinction ratio of TP:TS > 1 000:1 for an AOI from 0° to 5°. For higher AOI (5° to 25°), this cube can maintain an extinction ratio of TP:TS > 100:1. These beamsplitter cubes are coated with an AR coating designed for 400 - 700 nm (Ravg < 0.5% @ 0° AOI). 

The wire grid is sandwiched between the hypotenuses of the two prisms that make up the cube. Then, optical cement is used to bind the two prism halves together (refer to the diagram above). Light can be input into any of the polished faces to separate the s- and p-polarized components. One possible orientation is engraved on the top of the cage cube.

Cage System Compatibility
A bottom-located 8-32 or M4 tap is included on each housing for post mounting. The housings feature four SM1-threaded entrance and exit ports for compatibility with our SM1 (1.035"-40) lens tubes. Four 4-40 tapped holes surrounding each port provide compatibility with our 30 mm cage systems. These mounted beamsplitter cubes can be connected to other cage cubes through the use of our cage rods and ERSCB adapters or can be connected side-by-side to other cage cubes with our CM1-CC connector.

Other Cage Cube Options
We also offer unmounted versions of our wire grid beamsplitters in various sizes. Custom beamsplitter cubes can be ordered by contacting Tech Support. For high-power applications, we also offer high-power polarizing beamsplitting cubes that have damage thresholds greater than 10 J/cm2. We also offer polarizing beamsplitter cubes at laser line wavelengths, which have a high extinction ratio of >3 000:1 (TP:TS).

Polarization Window, Straight vs. Coiled
Click to Enlarge

Click for Raw Data
The graph above shows the measured extinction ratio (ER) for transmitted light for light incident upon one of the entrance faces. The extinction ratio (also known as contrast) is the ratio of the maximum transmission of a sufficiently linearly polarized signal when the polarizer’s axis is aligned with the signal to the minimum transmission when the polarizer is rotated by 90°. The plotted data is given for AOIs of 0° and ±25°.

Polarization Window, Straight vs. Coiled
Click to Enlarge

Click for Raw Data
The graph above shows the measured transmission through the wire grid polarizing cube for p-polarized light for light incident upon one of the entrance faces. The plotted data is given for AOIs of 0° and ±25°.

Polarization Window, Straight vs. Coiled
Click to Enlarge

Click for Raw Data
The graph above shows the measured transmission through the wire grid polarizing cube for s-polarized light for light incident upon one of the entrance faces. The plotted data is given for AOIs of 0° and ±25°.

Polarization Window, Straight vs. Coiled
Click to Enlarge

Click for Raw Data
The graph above shows the measured reflectance from the wire grid polarizing cube for p-polarized light for light incident upon one of the entrance faces. The plotted data is given for AOIs of 0° and ±25°.

Polarization Window, Straight vs. Coiled
Click to Enlarge

Click for Raw Data
The graph above shows the measured reflectance from the wire grid polarizing cube for s-polarized light for light incident upon one of the entrance faces. The plotted data is given for AOIs of 0° and ±25°.

Polarizer Selection Guide

Thorlabs offers a diverse range of polarizers, including wire grid, film, calcite, alpha-BBO, rutile, and beamsplitting polarizers. Collectively, our line of wire grid polarizers offers coverage from the visible range to the beginning of the Far-IR range. Our nanoparticle linear film polarizers provide extinction ratios as high as 100 000:1. Alternatively, our other film polarizers offer an affordable solution for polarizing light from the visible to the Near-IR. Next, our beamsplitting polarizers allow for use of the reflected beam, as well as the more completely polarized transmitted beam. Finally, our alpha-BBO (UV), calcite (visible to Near-IR), rutile (Near-IR to Mid-IR), and yttrium orthovanadate (YVO4) (Near-IR to Mid-IR) polarizers each offer an exceptional extinction ratio of 100 000:1 within their respective wavelength ranges.

To explore the available types, wavelength ranges, extinction ratios, transmission, and available sizes for each polarizer category, click More [+] in the appropriate row below.

Wire Grid Polarizers
Film Polarizers
Beamsplitting Polarizers
Polarizer Type Wavelength Range Extinction Ratio Transmissiona Available Sizes
Polarizing Plate Beamsplitters 405 nm >10 000:1 Ø1" and 25 mm x 36 mm
532 nm
633 nm
780 nm
808 nm
1030 nm
1064 nm
1310 nm
1550 nm
Polarizing Bandpass Filters 355 nm +6 nm / -9 nm 1 000 000:1 25.2 mm x 35.6 mm
Broadband Polarizing Beamsplitter Cubes
(Unmounted, 16 mm Cage Cube, or 30 mm Cage Cube)
420 nm - 680 nm 1000:1e 5 mm, 10 mm, 1/2", 20 mmf, 1"f, and 2"
620 nm - 1000 nm
700 nm - 1300 nm
900 nm - 1300 nm
1200 nm - 1600 nm
Wire Grid Polarizing Beamsplitter Cubes
(Unmounted or 30 mm Cage Cube)
400 nm - 700 nm >1 000:1 (AOI: 0° - 5°)
>100:1 (AOI: 0° - 25°)
Graph Icon
P-Pol.


S-Pol.
1"f
Laser-Line Polarizing Beamsplitter Cubes
(Unmounted or 30 mm Cage Cube)
532 nm 3000:1 10 mm, 1/2", 1"f
633 nm
780 nm
980 nm 1"f
1064 nm 10 mm, 1/2", 1"f
1550 nm
High-Power Laser-Line Polarizing Beamsplitter Cubes (Unmounted or 30 mm Cage Cube) 355 nm 2000:1 1/2" and 1"f
405 nm
532 nm
633 nm
780 - 808 nm
1064 nm
High-Power, Broadband, High Extinction Ratio Polarizers 700 nm - 1100 nm  > 1000:1 (700 - 1100 nm)
> 5000:1 (750 - 1000 nm)
 > 10 000:1 (800 - 900 nm)
12.7 mm
(Input/Output Face, Square)
900 nm - 1300 nm >1000:1 (900 - 1300 nm)
>10 000:1 (900 - 1250 nm)
>100 000:1 (980 - 1080 nm)
10 mm and 5 mm
(Input/Output Face, Square)
Calcite Beam Displacers 350 nmg - 2.3 µm (Uncoated) - 10 mmb
(Clear Aperture, Square)
Yttrium Orthovanadate (YVO4) Beam Displacers 488 nm - 3.4 µm (Uncoated) - >3 mm x 5 mm Ellipseh
(Clear Aperture)
2000 nm (V Coated)
alpha-BBO Polarizers
Calcite Polarizers
Quartz Polarizers
Magnesium Fluoride Polarizers
Yttrium Orthovanadate (YVO4) Polarizers
Rutile Polarizers
  • Click on the graph icons in this column to view a transmission curve for the corresponding polarizer. Each curve represents one substrate sample or coating run and is not guaranteed.
  • Mounted in a protective box, unthreaded ring, or cylinder.
  • Available unmounted or in an SM05-threaded (0.535"-40) mount that indicates the polarization axis.
  • Available unmounted or in an SM1-threaded (1.035"-40) mount that indicates the polarization axis.
  • PBS519: Average TP:TS > 1000:1
  • Available unmounted or mounted in cubes for cage system compatibility.
  • Calcite's transmittance of light near 350 nm is typically around 75% (see Transmission column).
  • Available unmounted or in an unthreaded Ø1/2" housing.
  • The transmission curves for calcite are valid for linearly polarized light with a polarization axis aligned with the mark on the polarizer's housing.
  • The 1064 nm V coating corresponds to a -C26 suffix in the item number.
  • Available unmounted or mounted in a protective box or unthreaded cylinder that indicates the polarization axis.

Posted Comments:
Tim Weber  (posted 2020-06-29 21:51:26.063)
Would it be possible to fabricate an NIR-version of this beam splitter?
YLohia  (posted 2020-07-02 09:05:08.0)
Hello Tim, thank you for contacting Thorlabs. Custom optics can be requested by emailing techsupport@thorlabs.com. We will reach out to you directly to discuss the possibility of offering this.

Thorlabs' portfolio contains many different kinds of beamsplitters, which can split beams by intensity or by polarization. We offer plate and cube beamsplitters, though other form factors exist, including pellicle and birefringent crystal. Many of our beamsplitters come in premounted or unmounted variants. Below is a complete listing of our beamsplitter offerings. To explore the available types, wavelength ranges, splitting/extinction ratios, transmission, and available sizes for each beamsplitter category, click More [+] in the appropriate row below. 

Non-Polarizing Beamsplitters

Plate Beamsplitters
Cube Beamsplitters
Pellicle Beamsplitters
  • 45° AOI Unless Otherwise Noted

Polarizing Beamsplitters

Plate Beamsplitters
Cube Beamsplitters
Birefringent Crystal Beamsplitters
  • Mounted in a protective box, unthreaded ring, or cylinder that indicates the polarization axis.
  • Available unmounted or mounted in a protective box or unthreaded cylinder that indicates the polarization axis.

Other Beamsplitters

Other Beamsplitters
Back to Top

Cube-Mounted Wire Grid Beamsplitters

Specifications
Beamsplitter
Design Wavelength 400 - 700 nm
Extinction Ratioa Tp:Ts > 1 000:1 @ 0° - 5° AOI
Tp:Ts > 100:1 @ 0° - 25° AOI
Surface Quality 40-20 Scratch-Dig (Four Side Faces)
80-50 Scratch-Dig (Hypotenuse)
AR Coating Reflectance (@ 0°AOI) Ravg < 0.5% for 400 - 700 nm
Transmission Tp > 75% (Avg.) @ 0° AOI for 400 - 700 nm
Reflectance Rs > 70% @ 0° - 25° AOI for 400 - 700 nm
Transmitted Wavefront Error <λ/4 @ 633 nm (rms)
Material N-BK7
Unmounted Cube Item # WPBS254-VIS
Assembly
Transmitted Beam Deviation <20 arcmin
Reflected Beam Deviation 90° ± 20 arcmin
Outer Dimensions 1.50" × 1.50" × 1.50"
(38.1 mm × 38.1 mm × 38.1 mm)
Clear Aperture >Ø22.9 mm
Cage Cube Material Anodized Aluminum
Mounting Hole Imperial: 8-32 Tapped Hole
Metric: M4 Tapped Hole
  • The extinction ratio (ER) is the ratio of maximum to minimum transmission of a sufficiently linearly polarized input. When the transmission axis and input polarization are parallel, the transmission is at its maximum; rotate the polarizer by 90° for minimum transmission.
  • Design Wavelength: 400 - 700 nm
  • Antireflective (AR) Coatings for 400 - 700 nm
    (Ravg < 0.5% @ 0° AOI) 
  • High Extinction Ratio
    • TP:TS > 1000:1 (AOI: 0° - 5°)
    • TP:TS > 100:1 (AOI: 0° - 25°)

Thorlabs' Wire Grid Beamsplitters are constructed with a 1" wire grid beamsplitter cube mounted in 30 mm cage cube. This cube separates the s- and p-polarized components by reflecting the
s-polarized component at the wire grid, while allowing the
p-polarized component to pass. 

The highest polarization extinction ratio for this cube, Tp:Ts > 1 000:1, can be achieved using the transmitted beam for an AOI from 0° to 5°. For a higher AOI (5° to 25°) this cube can maintain an extinction ratio of TP:TS > 100:1. These beamsplitter cubes faces' are coated with an AR coating giving Ravg < 0.5% per surface at the design wavelength. The clear aperture for this optic is Ø22.9 mm.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CCM1-WPBS254 Support Documentation
CCM1-WPBS25430 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, 8-32 Tap
$564.85
Today
+1 Qty Docs Part Number - Metric Price Available
CCM1-WPBS254/M Support Documentation
CCM1-WPBS254/M30 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, M4 Tap
$564.85
Today
Back to Top

Cage Cube Connector

C4W-CC Application
Click to Enlarge

View Imperial Product List
Item #QtyDescription
C4W130 mm Cage Cube
C6W130 mm Cage Cube, Ø6 mm Through Holes
CCM1-4ER1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, 8-32 Tap
C4W-CC130 mm Cage Cube Connector for C4W and C6WR Series Cubes
CM1-CC1Cage Cube Connector for Compact 30 mm Cage Cubes
View Metric Product List
Item #QtyDescription
C4W130 mm Cage Cube
C6W130 mm Cage Cube, Ø6 mm Through Holes
CCM1-4ER/M1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, M4 Tap
C4W-CC130 mm Cage Cube Connector for C4W and C6WR Series Cubes
CM1-CC1Cage Cube Connector for Compact 30 mm Cage Cubes
A C4W and C6W Cage Cube connected to a 1.5" wide CCM1-4ER Compact Cage Cube using the C4W-CC and CM1-CC Cube Connectors, respectively.
CM1-CC Application
Click to Enlarge

View Imperial Product List
Item #QtyDescription
BA2T21Adjustable Mounting Base, 2" x 3" x 3/8"
CM1-CC2Cage Cube Connector for Compact 30 mm Cage Cubes
CCM1-BS014130 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, 8-32 Tap
CCM1-PBS252130 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, 8-32 Tap
CCM1-4ER1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, 8-32 Tap
PH21Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2"
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
View Metric Product List
Item #QtyDescription
BA2T2/M1Adjustable Mounting Base, 50 mm x 75 mm x 10 mm
CM1-CC2Cage Cube Connector for Compact 30 mm Cage Cubes
CCM1-BS014130 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, 8-32 Tap
CCM1-PBS252130 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, 8-32 Tap
CCM1-4ER/M1Compact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, M4 Tap
PH50/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=50 mm
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
CM1-CC Connecting Multiple 1.5" Wide Cage Cubes
  • Connect Two 1.5" Wide Cage Cubes Side by Side
  • Connect a 1.5" Wide Cage Cube to a 2" Wide Cage Cube
  • Compatible with CM1 or CCM1 Series Cage Cubes

The CM1-CC cage cube connector allows two or more CM1 or CCM1 style cubes to be connected as shown in the image to the right. The CM1 and CCM1 series of cage cubes, which are all compatible with this connector, include empty cubes, empty dichroic cubes, mounted beamsplitters, mounted penta prisms, and mounted turning mirrors. The CM1-CC cage cube connector includes four 4-40 button-head screws, two 4-40 flat-head screws, four washers, and a 1/16" hex key.

Two cage cube-mounted turning mirrors cannot be connected using the CM1-CC due to a lack of Ø6 mm cage rod holes on two sides of the cube.

We also offer the C4W-CC to connect two 2" wide 30 mm cage cubes. Both C4W-CC and CM1-CC cage cube connectors can be used to connect one 1.5" wide 30 mm cage cube, such as our CCM1-4ER(/M), with a 2" wide 30 mm cage cube. 

Alignment Pins
Please note that because dowel alignment pins are used, the connector requires drilled holes on the cube face between the SM1-threaded (1.035"-40) ports. If you have an older cube and would like it updated to have alignment holes for free, please contact Technical Support. Alternatively, the alignment pins are press-fit inside their mounting holes, and can be pressed out for use with cubes that do not have these alignment holes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CM1-CC Support Documentation
CM1-CCCage Cube Connector for Compact 30 mm Cage Cubes
$53.47
Today