Page  1 2 3 4 5 6 7 8 9 10
Part NumberProduct Description
10125AStandard SMA905 Multimode Connector, Ø128 µm Bore, SS Ferrule
10125HHex Nut SMA905 Multimode Connector, Ø128 µm Bore, SS Ferrule
10125HGFiber Optic SMA905 Connector Height Gauge
10127CST/PC Multimode Connector, Ø127 μm Bore, Ceramic Ferrule
10128VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø128 µm Bore, SS Ferrule
10140AStandard SMA905 Multimode Connector, Ø144 µm Bore, SS Ferrule
10140G1ST/PC Multimode Connector, Ø144 μm Bore, Stainless Steel Ferrule
10145VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø145 µm Bore, SS Ferrule
10150AStandard SMA905 Multimode Connector, Ø155 µm Bore, SS Ferrule
10150G1ST/PC Multimode Connector, Ø155 µm Bore, Stainless Steel Ferrule
10202A-502x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, No Connectors
10202A-50-APC2x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, FC/APC
10202A-50-FC2x2 SM Coupler, 1310 nm & 1550 nm, 50:50 Split, FC/PC
10202A-902x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, No Connectors
10202A-90-APC2x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, FC/APC
10202A-90-FC2x2 SM Coupler, 1310 nm & 1550 nm, 90:10 Split, FC/PC
10202A-992x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, No Connectors
10202A-99-APC2x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, FC/APC
10202A-99-FC2x2 SM Coupler, 1310 nm & 1550 nm, 99:1 Split, FC/PC
10230AStandard SMA905 Multimode Connector, Ø231 µm Bore, SS Ferrule
10230CST/PC Multimode Connector, Ø230 μm Bore, Ceramic Ferrule
10230G1ST/PC Multimode Connector, Ø230 μm Bore, Stainless Steel Ferrule
10230HHex Nut SMA905 Multimode Connector, Ø231 µm Bore, SS Ferrule
10245AStandard SMA905 Multimode Connector, Ø245 µm Bore, SS Ferrule
10245VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø245 µm Bore, SS Ferrule
10250AStandard SMA905 Multimode Connector, Ø250 µm Bore, SS Ferrule
10250G1ST/PC Multimode Connector, Ø250 μm Bore, Stainless Steel Ferrule
10260AStandard SMA905 Multimode Connector, Ø260 µm Bore, SS Ferrule
10270AStandard SMA905 Multimode Connector, Ø270 µm Bore, SS Ferrule
10270G1ST/PC Multimode Connector, Ø270 μm Bore, Stainless Steel Ferrule
10340AStandard SMA905 Multimode Connector, Ø340 µm Bore, SS Ferrule
10380AStandard SMA905 Multimode Connector, Ø380 µm Bore, SS Ferrule
10380VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø380 µm Bore, SS Ferrule
10410AStandard SMA905 Multimode Connector, Ø410 µm Bore, SS Ferrule
10410HHex Nut SMA905 Multimode Connector, Ø410 µm Bore, SS Ferrule
10440AStandard SMA905 Multimode Connector, Ø440 µm Bore, SS Ferrule
10440CST/PC Multimode Connector, Ø440 μm Bore, Ceramic Ferrule
10440G1ST/PC Multimode Connector, Ø440 μm Bore, Stainless Steel Ferrule
10440HHex Nut SMA905 Multimode Connector, Ø440 µm Bore, SS Ferrule
10445ASMA 905 Connector: MM 445 µm
10450AStandard SMA905 Multimode Connector, Ø450 µm Bore, SS Ferrule
10490AStandard SMA905 Multimode Connector, Ø490 µm Bore, SS Ferrule
10490G1ST/PC Multimode Connector, Ø490 μm Bore, Stainless Steel Ferrule
10490VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø490 µm Bore, SS Ferrule
10510AStandard SMA905 Multimode Connector, Ø510 µm Bore, SS Ferrule
1060HPSinglemode Optical Fiber, 1060-1600 nm - Cladding: 125 ± 1.5 µm
1060XPSingle Mode Optical Fiber, 980 - 1600 nm, Extra-High Performance, Ø125 µm Cladding
10610AStandard SMA905 Multimode Connector, Ø612 µm Bore, SS Ferrule
10640AStandard SMA905 Multimode Connector, Ø641 µm Bore, SS Ferrule
10640G1ST/PC Multimode Connector, Ø640 μm Bore, Stainless Steel Ferrule
10640HHex Nut SMA905 Multimode Connector, Ø641 µm Bore, SS Ferrule
10670AStandard SMA905 Multimode Connector, Ø670 µm Bore, SS Ferrule
10670HHex Nut SMA905 Multimode Connector, Ø670 µm Bore, SS Ferrule
10720AStandard SMA905 Multimode Connector, Ø720 µm Bore, SS Ferrule
10720VHigh-Temp., Vacuum-Compatible SMA905 MM Connector, Ø720 µm Bore, SS Ferrule
10770AStandard SMA905 Multimode Connector, Ø770 µm Bore, SS Ferrule
10840G1ST/PC Multimode Connector, Ø840 μm Bore, Stainless Steel Ferrule
10850AStandard SMA905 Multimode Connector, Ø850 µm Bore, SS Ferrule
11040AStandard SMA905 Multimode Connector, Ø1040 µm Bore, SS Ferrule
11050AStandard SMA905 Multimode Connector, Ø1050 µm Bore, SS Ferrule
11050G1ST/PC Multimode Connector, Ø1050 μm Bore, Stainless Steel Ferrule
110V-Df = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 1.8 - 3 µm
110V-Ef = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 3 - 5 µm
110V-Ff = 11.0 mm, NA = 0.18, Unmounted VIG06 Aspheric Lens, ARC: 8 - 12 µm
110VM-Df = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 1.8 - 3 µm
110VM-Ef = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 3 - 5 µm
110VM-Ff = 11.0 mm, NA = 0.18, Mounted VIG06 Aspheric Lens, ARC: 8 - 12 µm
11120AStandard SMA905 Multimode Connector, Ø1120 µm Bore, SS Ferrule
11120G1ST/PC Multimode Connector, Ø1120 μm Bore, Stainless Steel Ferrule
11275AStandard SMA905 Multimode Connector, Ø1275 µm Bore, SS Ferrule
11580AStandard SMA905 Multimode Connector, Ø1580 µm Bore, SS Ferrule
11580HHex Nut SMA905 Multimode Connector, Ø1580 µm Bore, SS Ferrule
1310BHPSelect Cut-Off Single Mode Fiber, 1310 - 1625 nm, Ø125 µm Cladding
13649English (Imperial) Tap: 3/8"-100 Thread
146-200High Precision Micrometer Head, Range 0-10mm, 5µm/Division
148-201FT6.5 mm Travel Micrometer Head with 10 µm Graduations, Flat Tip
148-201FT-H6.5 mm Travel Micrometer Head with 10 µm Graduations, Flat Tip, 2 mm Hex
148-202FT1/4" Travel Micrometer Head with 0.001" Graduations, Flat Tip
148-202FT-H1/4" Travel Micrometer Head with 0.001" Graduations, Flat Tip, 5/64" Hex
148-205Micrometer Head, 6.5 mm Travel, Spherical Spindle Tip
148-205ST6.5 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip
148-205ST-H6.5 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex
148-206Micrometer Head, 1/4" Travel, Spherical Spindle Tip
148-206ST1/4" Travel Micrometer Head with 0.001" Graduations, Spherical Tip
148-206ST-H1/4" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex
148-801Micrometer Head, 13 mm Travel, Spherical Spindle Tip
148-801ST13 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip
148-801ST-H13 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex
148-811Micrometer Head, 1/2" Travel, Spherical Spindle Tip
148-811ST1/2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip
148-811ST-H1/2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex
150-801Micrometer Head, 25 mm Travel, Spherical Spindle Tip
150-801ME25 mm Travel Micrometer Head with 10 µm Graduations
150-801ME-H25 mm Travel Micrometer Head with 10 µm Graduations, 5/64" (2.0 mm) Hex
150-801ST25 mm Travel Micrometer Head with 10 µm Graduations
150-801ST-H25 mm Travel Micrometer Head with 10 µm Graduations, 2 mm Hex
150-811Micrometer Head, 1" Travel, Spherical Spindle Tip
150-811ST1" Travel Micrometer Head with 0.001" Graduations
150-811ST-H1" Travel Micrometer Head with 0.001" Graduations, 5/64" (2.0 mm) Hex
1500-CAB1I/O Cable with Ferrite Core for Former-Generation 1500M Series Scientific CCD Cameras
1500M-GE1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface
1500M-GE-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
1501C-CL1.4 Megapixel Color Scientific CCD Camera, Standard Package, Camera Link Interface
1501C-CL-TE1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface
1501C-GE1.4 Megapixel Color Scientific CCD Camera, Standard Package, GigE Interface
1501C-GE-TE1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
1501C-USB1.4 Megapixel Color Scientific CCD Camera, Standard Package, USB 3.0 Interface
1501C-USB-TE1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
1501M-CL1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, Camera Link Interface
1501M-CL-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface
1501M-GE1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface
1501M-GE-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
1501M-USB1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, USB 3.0 Interface
1501M-USB-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
151-411ME50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip
151-411ME-H50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2.0 mm Hex
151-411SMicrometer Head, 0 to 50 mm Travel
151-411ST50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip
151-411ST-H50 mm Travel Micrometer Head with 10 µm Graduations, Spherical Tip, 2 mm Hex
151-412SMicrometer Head, 0 to 2.000" Travel
151-412ST2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip
151-412ST-H2" Travel Micrometer Head with 0.001" Graduations, Spherical Tip, 5/64" Hex
1550BHPSingle Mode Optical Fiber, 1460 - 1620 nm, Ø125 µm Cladding
190044-50900 µm Strain Relief Boot, Black
190044-55900 µm Strain Relief Boot
190044BBlack Strain Relief Boot for Ø900 µm Tubing, 25 Pack
190044PYellow Strain Relief Boot for Ø900 µm Tubing, 25 Pack
190066CPBlack Strain Relief Boots and Crimp Sleeves for Ø2 mm Tubing and FC Connectors, 25 Pack
190088CPBlack Strain Relief Boots and Crimp Sleeves for Ø2 mm Tubing and SMA or ST Connectors, 25 Pack
20668Metric Tap: M7.5 x 0.5 Thread
2249-C-12RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
2249-C-120RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 120" (3048 mm)
2249-C-24RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 24" (609 mm)
2249-C-36RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 36" (914 mm)
2249-C-48RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 48" (1219 mm)
2249-C-60RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 60" (1524 mm)
24564Metric Tap: M3 x 0.2 Thread
29453Metric Tap: M20.5 x 0.5 Thread
2CM1Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible
2CM2Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible
2DSITwo-Dimensional Spectral Shearing Interferometer, 650 – 1000 nm
2DSI-ERTwo-Dimensional Spectral Shearing Interferometer, 650 – 1100 nm
2P-25SM05-Threaded Ø2.5 mm Ferrule Adapter for Ø50 mm Integrating Sphere
2P-DA1Slim Dovetail Adapter for Ø50 mm Integrating Sphere
2P-DA2Dovetail Adapter with Filter Holder for Ø50 mm Integrating Sphere
2P-DAFAdditional Filter Holder Insert for 2P-DA2 Dovetail Adapter
2P-FCSM05-Threaded FC/PC Adapter for Ø50 mm Integrating Sphere
2P-SMASM05-Threaded SMA Fiber Adapter for Ø50 mm Integrating Sphere
2P10Input Port Plug for Ø50 mm Integrating Sphere
2P3Ø50 mm Integrating Sphere, 3 Input Ports, 8-32 Tapped Mounting Hole
2P3/MØ50 mm Integrating Sphere, 3 Input Ports, M4 Tapped Mounting Hole
2P4Ø50 mm Integrating Sphere, 4 Input Ports, 8-32 Tapped Mounting Hole
2P4/MØ50 mm Integrating Sphere, 4 Input Ports, M4 Tapped Mounting Hole
2SCM1-DCTwo-Camera Mount for Upright Microscopes
30080D1FC/PC Single Mode Connector, Ø80 µm Bore, Ceramic Ferrule, Ø900 µm Boot
30080K1FC/APC Single Mode Connector, Ø81 µm Bore, Ceramic Ferrule, Ø900 µm Boot
30080K2FC/APC Single Mode Connector, Ø81 µm Bore, Ceramic Ferrule, Ø900 µm Boot
301050G3FC/PC Multimode Connector, Ø1050 µm Bore, SS Ferrule
301255D1FC/PC Adjustable Key Connector for PM Fiber, Ø125 µm Bore, Ø3.0 mm & Ø900 µm Boots
30125D1FC/PC Adjustable Key Connector for PM Fiber, Ø125.5 µm Bore, Ø3.0 mm & Ø900 µm Boots
30125D2FC/PC Adjustable Key Connector for PM Fiber, Ø125.5 µm Bore, Ø3.0 mm & Ø900 µm Boots
30126A3FC/APC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot
30126A9FC/APC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø900 µm Boot
30126B1ST®/PC Single Mode Connector, Ø125 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot
30126C3FC/PC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø3.0 mm Boot
30126C9FC/PC Single Mode Connector, Ø126 µm Bore, Ceramic Ferrule, Ø900 µm Boot
30126D1FC/PC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot
30126F1FC/APC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot
30126G1SC/PC Single Mode or Multimode Connector, 126 µm Bore, Ceramic Ferrule, Ø3.0 mm & Ø900 µm Boots
30126G2FC/PC Multimode Connector, Ø125 µm Bore, SS Ferrule
30126G2-1050FC/PC Multimode Connector, Ø1050 µm Bore, SS Ferrule
30126G2-1270FC/PC Multimode Connector, Ø1270 µm Bore, SS Ferrule
30126G2-1580FC/PC Multimode Connector, Ø1580 µm Bore, SS Ferrule
30126G2-230FC/PC Multimode Connector, Ø230 µm Bore, SS Ferrule
30126G2-240FC/PC Multimode Connector, Ø240 µm Bore, SS Ferrule
30126G2-250FC/PC Multimode Connector, Ø250 µm Bore, SS Ferrule
30126G2-260FC/PC Multimode Connector, Ø260 µm Bore, SS Ferrule
30126G2-270FC/PC Multimode Connector, Ø270 µm Bore, SS Ferrule
30126G2-340FC/PC Multimode Connector, Ø340 µm Bore, SS Ferrule
30126G2-440FC/PC Multimode Connector, Ø440 µm Bore, SS Ferrule
30126G2-450FC/PC Multimode Connector, Ø450 µm Bore, SS Ferrule
30126G2-500FC/PC Multimode Connector, Ø500 µm Bore, SS Ferrule
30126G2-640FC/PC Multimode Connector, Ø640 µm Bore, SS Ferrule
30126G2-670FC/PC Multimode Connector, Ø670 µm Bore, SS Ferrule
30126G2-850FC/PC Multimode Connector, Ø850 µm Bore, SS Ferrule
30126G3FC/PC Multimode Connector, Ø125 µm Bore, SS Ferrule
30126H1SC/PC Multimode Connector, Ø128 µm Bore, Ceramic Ferrule
30126J1SC/APC Single Mode Connector, Ceramic Ferrule, 126 µm Fiber, Ø3 mm Boot
30126K1FC/APC Single Mode Connector, Ø125 µm, Ceramic Ferrule, Ø900 µm Boot
30126L9LC®/PC Single Mode Connector, Ceramic Ferrule, Ø126 µm Fiber, Ø900 µm Boot
30126LA3LC®/APC Single Mode Connector, Ceramic Ferrule, Ø126 μm Fiber, Ø3 mm Boot
30126LA9LC®/APC Single Mode Connector, Ceramic Ferrule, Ø126 μm Fiber, Ø900 μm Boot
30127A3FC/APC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule
30127D2FC/PC Connector, Adjustable Key for PM Fiber, Ø125 µm Fiber, Ceramic Ferrule, Ø900 µm Boot
30128A3FC/APC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule
30128C3FC/PC Multimode Connector, Ø127 µm Bore, Ceramic Ferrule
30128E2FC/PC Connector, Ø128 µm Bore, Ceramic Ferrule
30140C1Multimode ST/PC Fiber Connectors for Ø140 µm Fiber with Ceramic Ferrule
30140E1FC/PC Multimode Connector, Ø140 µm Bore, Ceramic Ferrule
30145G3FC/PC Multimode Connector, Ø145 µm Bore, SS Ferrule
30150C1FC/PC Multimode Connector, Ø155 µm Bore, Ceramic Ferrule
30150G3FC/PC Multimode Connector, Ø155 µm Bore, SS Ferrule
30230CFC/PC Multimode Connector, Ø230 µm Bore, Ceramic Ferrule
30230C1FC/PC Multimode Connector, Ø230 µm Bore, Ceramic Ferrule
30230G3 FC/PC Multimode Connector, Ø230 µm Bore, SS Ferrule
30240CFC/PC Multimode Connector, Ø240 µm Bore, Ceramic Ferrule
30240C1FC/PC Multimode Connector, Ø240 µm Bore, Ceramic Ferrule
30240G3FC/PC Multimode Connector, Ø240 µm Bore, SS Ferrule
30245G3FC/PC Multimode Connector, Ø245 µm Bore, SS Ferrule
30250CFC/PC Multimode Connector, Ø250 µm Bore, Ceramic Ferrule
30250C1FC/PC Multimode Connector, Ø250 µm Bore, Ceramic Ferrule
30250G3FC/PC Multimode Connector, Ø250 µm Bore, SS Ferrule
30260CFC/PC Multimode Connector, Ø260 µm Bore, Ceramic Ferrule
30260C1FC/PC Multimode Connector, Ø260 µm Bore, Ceramic Ferrule
30260G3FC/PC Multimode Connector, Ø260 µm Bore, SS Ferrule
30270CFC/PC Multimode Connector, Ø270 µm Bore, Ceramic Ferrule
30270C1FC/PC Multimode Connector, Ø270 µm Bore, Ceramic Ferrule
30270G3FC/PC Multimode Connector, Ø270 µm Bore, SS Ferrule
30340CFC/PC Multimode Connector, Ø340 µm Bore, Ceramic Ferrule
30340C1FC/PC Multimode Connector, Ø340 µm Bore, Ceramic Ferrule
30340G3FC/PC Multimode Connector, Ø340 µm Bore, SS Ferrule
30380G3FC/PC Multimode Connector, Ø380 µm Bore, SS Ferrule
30440CFC/PC Multimode Connector, Ø440 µm Bore, Ceramic Ferrule
30440C1FC/PC Multimode Connector, Ø440 µm Bore, Ceramic Ferrule
30440G3FC/PC Multimode Connector, Ø440 µm Bore, SS Ferrule
30450CFC/PC Multimode Connector, Ø450 µm Bore, Ceramic Ferrule
30450C1FC/PC Multimode Connector, Ø450 µm Bore, Ceramic Ferrule
30450G3FC/PC Multimode Connector, Ø450 µm Bore, SS Ferrule
30490G3FC/PC Multimode Connector, Ø490 µm Bore, SS Ferrule
30500A1SC/PC Multimode Glue-On Connector, Ø494 µm Bore, LCP Ferrule
30500CFC/PC Multimode Connector, Ø500 µm Bore, Ceramic Ferrule
30500C1FC/PC Multimode Connector, Ø500 µm Bore, Ceramic Ferrule
30500G3FC/PC Multimode Connector, Ø500 µm Bore, SS Ferrule
30640G3FC/PC Multimode Connector, Ø640 µm Bore, SS Ferrule
30670G3FC/PC Multimode Connector, Ø670 µm Bore, SS Ferrule
30720G3FC/PC Multimode Connector, Ø720 µm Bore, SS Ferrule
30850G3FC/PC Multimode Connector, Ø850 µm Bore, SS Ferrule
31130G2FC/PC Multimode Connector, Ø1130 µm Bore, SS Ferrule
340M-CLFast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, Camera Link
340M-GEFast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, GigE
340M-USBFast Frame Rate VGA Monochrome Scientific Camera with Standard CCD Sensor, USB 3.0
340UV-CLFast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, Camera Link
340UV-GEFast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, GigE
340UV-USBFast Frame Rate VGA Monochrome Scientific Camera with UV-Enhanced CCD Sensor, USB 3.0
350110-AGeltech™ Lens, f=6.24mm, AR Coated 350-600
350110-BGeltech™ Lens, f=6.24mm, AR Coated 600-1050nm
350110-CGeltech™ Lens, f=6.24mm, AR Coated 1050-1550nm
350140-Bf=1.45 mm, 0.55 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 600-1050 nm
350140-Cf=1.45 mm, 0.55 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 1050-1600 nm
350150-Cf=2.00 mm, 0.50 NA, Unmounted Geltech Aspheric Lens, AR-Coating: 1050-1600 nm

Page  1 2 3 4 5 6 7 8 9 10