This product has been discontinued

30126J1 - SC/APC Single Mode Connector, Ceramic Ferrule, 126 µm Fiber, Ø3 mm Boot 
Zoom
30126J1
SC/APC Single Mode Connector, Ceramic Ferrule, 126 µm Fiber, Ø3 mm Boot

Part Number:30126J1 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Mar 11, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates