This product has been superseded by part number 1060XP

1060HP - Singlemode Optical Fiber, 1060-1600 nm - Cladding: 125 ± 1.5 µm 
Zoom
1060HP
Singlemode Optical Fiber, 1060-1600 nm - Cladding: 125 ± 1.5 µm

Part Number:1060HP -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Mar 31, 2004
There are no support documents available for this product 1060HP.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates