This product has been discontinued

10445A - SMA 905 Connector: MM 445 µm 
Zoom
10445A
SMA 905 Connector: MM 445 µm

Part Number:10445A -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Apr 28, 2009
There are no support documents available for this product 10445A.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates