Stage Micrometers


  • Stage Micrometers and Concentric Squares for Calibrating Distances
  • Allows for Precise Measurements of Enlarged Images

R1L3S1P

10 mm Stage Micrometer with
50 µm Divisions

R1L3S5P

Combined Resolution and
Distortion Test Target with Micrometer

R3L3S3P

Concentric Squares Calibration Target

Related Items


Please Wait
General Specifications
Chrome Thickness 0.120 µm
Chrome Optical Density OD ≥3 at 430 nm
Substrate Thickness 0.06" (1.5 mm)
Surface Flatness ≤15 µm
Line Spacing Tolerancea ±1 µm
Line Width Tolerancea ±0.5 µm
Substrate Soda Lime Glass
  • This tolerance is valid for the mask used to create these targets and may differ minimally for the targets themselves.
Test Target
Click to Enlarge

Figure 1.1  An R3L3S3P Stage Micrometer Mounted in an XYF1 Test Target Positioner
Custom Test Targets
Click to Enlarge

Examples of Test Target Customizations

Jason Williamson
Director of Business Development
Thorlabs Spectral Works
Contact Me

Custom and OEM Test Targets

If you have a custom or OEM project that requires test targets, I would be happy to speak with you about our ability to customize the products sold on this page. For more information, I invite you to visit our Custom Capabilities tab or contact me directly to discuss your specific application.

I look forward to hearing from you!

Features

Thorlabs offers stage micrometers and concentric square patterns for calibrating distances in an imaging system. These targets feature soda lime glass substrates with vacuum-sputtered, low-reflectivity chrome. Each pattern is manufactured using photolithography, allowing for edge features to be resolved down to approximately 1 µm.

Mounting
These stage micrometers can be mounted in many of our microscope slide holders, including the five highlighted on Mounting Options tab. We also offer a variety of general fixed slide holders, microscope slide holders, and translation stages for microscopy.

Our MAX3SLH fixed slide holder provides two spring clips to mount the optic and can be mounted to any of our 3-axis flexure stages. The MAX3SLH is only compatible with test targets greater than or equal to 1.73" (44.0 mm) wide and provides a clear aperture of 1", which may cover the chrome pattern on some of the test targets. Thorlabs also offers our XYF1(/M) test target positioning mount (see Figure 1.1) capable of translating a 1/2" (12.7 mm) to 3" (76.2 mm) wide rectangular target over a 50 mm (1.97") x 30 mm (1.18") area. The mount offers five 8-32 (M4) taps for six post-mountable orientations. The XYF1 uses nylon-tipped setscrews to secure the optic. Please note that the mount's support arms overlap the optic by 4.4 mm on each side. For users of the MLS203 microscopy stage, we offer the MLS203P2 slide holder for inverted microscopes, which can mount slides 25 mm to 26.5 mm wide and petri dishes 30 mm to 60 mm in diameter. We also offer the FFM1 and SFH2 fixed mounts for cage cube- or post-mounting, respectively.

Targets Selection Guide
Resolution Test Targets Calibration Targets Distortion Test Targets Slant Edge MTF Target Stage Micrometers
Mounting Options
Mount Item # MAX3SLH XYF1(/M) MLS203P2 FFM1 with B3C SFH2
Image
(Click to Enlarge)
Compatible Target
Item #s
R1L3S1P, R1L3S2P, R1L3S5P R1L1S5Pa, R1L3S1P,
R1L3S2P, R1L3S5P, R3L3S3P
R1L3S1P, R1L3S2P, R1L3S5P R1L1S5P, R1L3S1P,
R1L3S2P, R1L3S5P, R3L3S3P
R1L1S5P, R1L3S1P,
R1L3S2P, R1L3S5P, R3L3S3P
Features/Mounting Mounts to 3-Axis Stages
or Any with 1/4"-20 Taps
XY Translation
Ø1/2" Post Mountable
Mounts to Our MLS203-1 and
MLS203-2 Fast XY Scanning Stages
Ø1/2" Post Mountable Ø1/2" Post Mountable
  • The pattern on this target will be partially obscured by this mount.

Jason Williamson
Director of Business Development
Thorlabs Spectral Works
Questions?
Need a Quote?
Contact Me
Customization Parameters
Substrate Sizea Min 8 mm x 8 mm (5/16" x 5/16")
Max 85 mm x 85 mm (3.35" x 3.35")
Substrate Materials Soda Lime Glass
UV Fused Silica
Quartz
Coating Material Chromeb
Low-Reflectivity Chromec
Coating Optical Density ≥3d or ≥6e @ 430 nm
Minimum Pinhole/Spot Ø1 µm
Minimum Line Width 1 µm
Line Width Tolerance -0.25 / +0.50 µm
Maximum Line Density 500 lp/mm
  • Substrates can be diced to custom shapes and sizes.
  • Chrome Reflectance >40% at 430 nm
  • Low-Reflectivity Chrome Reflectance >10% at 430 nm
  • Optical densities of ≥3 at 430 nm for UV fused silica substrates and standard soda lime substrates.
  • Optical density of ≥6 at 430 nm for quartz substrates and select soda lime substrates. 

Custom OEM Test Targets and Reticles

Our in-house photolithographic design and production capabilities enable us to create a range of patterned optics. We manufacture test targets, distortion grids, and reticles at our Thorlabs Spectral Works facility in Columbia, South Carolina. These components have served a wide variety of applications, being implemented in microscopes, imaging systems, and optical alignment setups.

In addition to our catalog test targets and reticles offered from stock, we can provide custom chrome patterns on soda lime, UV fused silica, or quartz substrates from 8 mm by 8 mm up to 85 mm by 85 mm. Substrates can be cut to shape for your application. Our photolithographic coating process allows us to create chrome features down to 1 µm. A few sample patterns are shown in Figures 165C through 165J, which can be made positive or negative, as shown in Figure 165A and Figure 165B.

Example Applications

  • Etched Reticles
  • Gray Scale Masks
  • Resolution Reticles
  • Diagnostic Reticles
  • Recreational Scopes
  • Notching Reticles
  • Eyepiece Scales
  • Illuminated Crosshairs
  • Obstruction Targets
  • Binocular Reticles

For a quote on custom test targets and reticles, please contact us at TSW@thorlabs.com.


Sample Patterns

Concentric CirclesClick to Enlarge
Figure 165D  Concentric Circles Sample Pattern
GridsClick to Enlarge
Figure 165C  Grids Sample Pattern
CrosshairClick to Enlarge
Figure 165B  Negative Crosshairs Sample Pattern
GridsClick to Enlarge
Figure 165A  Positive Crosshairs Sample Pattern
MicrometersClick to Enlarge
Figure 165J  Micrometer Sample Pattern
PinholesClick to Enlarge
Figure 165H  Pinholes Sample Pattern
ProtractorsClick to Enlarge
Figure 165G  Protractors Sample Pattern
ScalesClick to Enlarge
Figure 165F  Scales Sample Pattern
Binary TestsClick to Enlarge
Figure 165E  Binary Tests Sample Pattern

This tab details an optimal cleaning technique developed by our engineers for cleaning reticles, test targets, distortion targets, and calibration targets.

Cleaning Procedure

  1. Use a clean wet sponge, preferably made of polyvinyl alcohol (PVA), and dish detergent to gently scrub the front and back surfaces of your reticle or target.
  2. Rinse with water.
  3. Blow dry with clean dry air, or allow the reticle or target to air dry on a clean surface.

We do not suggest using a towel, rag, or wipe to dry the surface. If contamination persists, soak the reticle or target in a detergent and water solution for 1 hour, repeating as necessary.


Posted Comments:
user  (posted 2023-01-11 09:39:39.03)
I'd like to know if the +/- 1 μm line spacing tolerance is valid for any pair of lines on the target. Or is the tolerance valid only for neighbouring lines, and the tolerance from the first to the last of for example a group of ten lines may be up to +/- 10 μm? I suspect it is the former, but can you please confirm?
jdelia  (posted 2025-11-05 04:00:43.0)
Thank you for contacting Thorlabs. While we are confident that every line is within +/-1um from the targeted location, we are unable to measure from one line to a line on the other side of the target due to FOV restrictions of our measurement devices. These are made with lithographic processes, so we trust that if the mask is made accurately (which we verify as the master), then the offsets and tolerances are from the center of each feature rather than an accumulating offset due to the sum of offsets of each element.
Bill Albert  (posted 2021-12-01 10:40:26.26)
Can ThorLabs supply calibration certificates with the Stage Micrometer Calibration Targets?
cdolbashian  (posted 2021-12-23 01:59:08.0)
Thank you for reaching out to us Bill. Right now, all we can provide is a self certification and/or a certificate of conformance provided you share your product's "TP number", which would be listed on the packaging of your product. We are aiming to provide NIST traceability in the future for our test and resolution targets.
Stephanie G  (posted 2021-07-09 06:58:17.04)
Are these compatible with transmission illumination?
YLohia  (posted 2021-07-12 08:05:30.0)
Hello, the positive targets consist of a chrome pattern plated on to a clear substrate and are useful for front-lit and general applications. Alternatively, the negative targets (can be custom ordered by emailing your local Thorlabs Tech Support team or techsales@thorlabs.com if you are in the US) use the same chrome coating to cover the substrate, leaving the pattern itself clear, and work well in back-lit and highly illuminated applications.
Richard Krusemark  (posted 2021-06-18 11:35:59.29)
You sell this with a specific statement that the unit is "useful for the calibration of distances within imaging systems". Yet this item does not come with any sort of certificate of conformance. Are you kidding me? You can't calibrate something with a complete unknown. Now I have to find a reputable company to calibrate my standards that I just bought that have no standard. I am so glad I waisted my companies money on these. I will be sure not to return to this site for more standards.
cdolbashian  (posted 2021-06-25 09:20:35.0)
Thank you for reaching out to us at Thorlabs! Following your feedback, we are working on a version of this product which has a calibration/conformance document included. I have reached out to you directly with some more information.

Stage Micrometers

Stage Micrometer
Click to Enlarge

Figure 345A  Microscope Image of R1L3S1P Stage Micrometer
  • Scales Centered on either a 3" x 1" (76.2 mm x 25.4 mm) or 1" x 1" (25.4 mm x 25.4 mm) Microscope Slide
  • R1L3S2P: 1 mm Scale with 10 µm Divisions
  • R1L3S1P: 10 mm Scale with 50 µm Divisions
  • R1L1S5P: 20 mm Scale with 100 µm Divisions and Crosshair
  • For Calibrating Eyepiece Reticles or Objective Magnification

These targets each feature a horizontal stage micrometer pattern. The R1L3S2P has a 1 mm long scale with 10 µm divisions and numerical labeling every 0.1 mm, the R1L3S1P micrometer has a 10 mm long scale with 50 µm divisions and numerical labeling every 1 mm, and the R1L1S5P micrometer has a 20 mm long scale with 100 µm divisions and numerical labeling every 1 mm, as well as a perpendicular crosshair, as shown in Figure 345D. Each target consists of a soda lime substrate with low-reflectivity, vacuum-sputtered chrome. These positive targets are useful for the calibration of distances within imaging systems.

R1L3S1P
Click for Details

Figure 345B  R1L3S1P Under Magnification
R1L3S2P
Click for Details

Figure 345C  R1L3S2P Under Magnification
Horizontal Micrometer
Click to Enlarge

Figure 345D  Close Up of the R1L1S5P Horizontal Scale with Crosshair
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L3S2P Support Documentation
R1L3S2P1 mm Stage Micrometer with 10 µm Divisions, 3" x 1", Soda Lime Glass
$202.10
Today
R1L3S1P Support Documentation
R1L3S1P10 mm Stage Micrometer with 50 µm Divisions, 3" x 1", Soda Lime Glass
$227.52
Today
R1L1S5P Support Documentation
R1L1S5P20 mm Stage Micrometer with 100 µm Divisions, 1" x 1", Soda Lime Glass
$156.35
In Stock Overseas

Combined Resolution and Distortion Test Target, 3" x 1"

 

Frequencies of NBS 1963A (cycles/mm)
• 4.5 • 10 • 23 • 51 • 114
• 5 • 11 • 25 • 57 • 128
• 5.6 • 12.5 • 29 • 64 • 144
• 6.3 • 14 • 32 • 72 • 161
• 7.1 • 16 • 36 • 81 • 181
• 8 • 18 • 40 • 91 • 203
• 9 • 20 • 45 • 102 • 228
Stage Micrometer
Click to Enlarge

Figure 444A  Close Up of R1L3S5P Stage Micrometer
Optical Specifications
Pattern LRa Chrome
Background Clear
Surface Flatness ≤15 µm
Chrome Optical Densityb ≥3.0
  • Low Reflectivity
  • Specified at 430 nm.
  • 3.00" x 1.00" x 0.06" (76.2 mm x 25.4 mm x 1.5 mm) Target
  • Includes NBS 1963A Pattern, Sector Star, Concentric Circles, Grids, Ronchi Rulings, and More (See Table 444B)
  • Determine Resolution of an Optical System
  • Measure Image Distortion, Astigmatism, and Other Aberrations
  • Compatible with our MLS203 Microscope Stages via MLS203P2 Slide Holder

The R1L3S5P positive 3.00" x 1.00" x 0.06" (76.2 mm x 25.4 mm x 1.5 mm) combined resolution / distortion test targets that are made by vacuum-sputtering low-reflectivity chrome with an optical density of ≥3 at 430 nm on a soda lime glass substrate. They are ideal for calibration of imaging systems and microscope stages. They are sized to fit in our MLS203P2 stage slide holder for use with our MLS203 microscope stages.

The test targets include an NBS 1963A pattern, a sector (Siemens) star, concentric circles, grids, Ronchi rulings, and more (see Table 444B). These targets are useful for testing resolution, field distortion, focus errors, and astigmatism. The NBS 1963A, sector star, and concentric circle targets are useful for measuring imaging resolution. For more information, please see our Resolution Targets page. The grids can be used to measure the distortion introduced by an imaging system. The Ronchi rulings are excellent for evaluating resolution, field distortion, and parfocal stability.

Table 444B  Specifications
Target Feature Details Target Feature Details
NBS 1963A Frequencies from 4.5 cycles/mm to 228 cycles/mm (See List) Concentric Circles 10 Circles with Radii from 100 µm to 1000 µm in 100 µm Intervals
Distortion Grid (Squares) 3 Grids: 100 lp/mma, 150 lp/mm, 200 lp/mm Fixed Ronchi Rulings 3 Rulings:100 lp/mm, 150 lp/mm, and 200 lp/mm
Distortion Grid (Dots) 3 Grids: 400 µm Pitch of Ø80 µm Dots,
200 µm Pitch of Ø 40 µm Dots, 100 µm Pitch of Ø20 µm Dots
Variable Ronchi Rulings 20 Rulings (Each 1 mm x 1 mm): 10 lp/mm to 200 lp/mm in 10 lp/mm Intervals
Two-Point Resolution Dots Ø25 µm, Ø20 µm, Ø15 µm, Ø12.5 µm, Ø10 µm, Ø7.5 µm, and Ø5 µm Pinholes Ø25 µm, Ø20 µm, Ø15 µm, Ø12.5 µm, Ø10 µm, Ø7.5 µm, and Ø5 µm
Interdigitated Lines 6.25 lp/mm, 12.5 lp/mm, 25 lp/mm, 50 lp/mm, 100 lp/mm, and 200 lp/mm Three Micrometers 1 mm x 1 mm XY Scale with 50 µm Divisions
1 mm Scale with 10 µm Divisions
10 mm Scale with 50 µm Divisions
Sector Star 36 Bars through 360°, 50 µm Radius Center Circle, and Ten Concentric Circles with Radii from 100 µm to 500 µm in 50 µm Intervals
  • The unit lp/mm is line pairs per millimeter.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L3S5P Support Documentation
R1L3S5PCustomer Inspired! Positive Combined Resolution and Distortion Test Target, 3" x 1"
$1,166.84
Today

Concentric Squares Test Target, 3" x 3"

Concentric Squares
Click to Enlarge

Figure 443B  R3L3S3P Concentric Square Pattern
Concentric Squares
Click to Enlarge

Figure 443A  Close Up of the Squares Smaller than 15 mm Wide on R3L3S3P Concentric Square Target
  • 3" x 3" (76.2 mm x 76.2 mm) Concentric Square Target
  • Calibrate a Measurement for Imaging Software
  • Low-Reflectivity, Vacuum-Sputtered Chrome

The R3L3S3P Concentric Square Target features fourteen concentric squares with lengths and widths ranging from 0.1 mm to 50 mm (see Table 443C). Each square is labeled with its width on the target. This target is made from a soda lime glass substrate with low-reflectivity, vacuum-sputtered chrome. These positive targets are useful for the calibration of distances within imaging systems.

 

Table 443C  Widths of Positive Squares (mm)
  • 0.1 • 0.5 • 2 • 4 • 10 • 20 • 40
  • 0.25 • 1 • 3 • 5 • 15 • 30 • 50
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R3L3S3P Support Documentation
R3L3S3PPositive Concentric Square Test Target, 3" x 3", Soda Lime Glass
$453.78
Today