Resolv4K® Modular Zoom Lens Components

- Components for Building High-Magnification Zoom Lens Systems
- Configurations to Support Magnifications from 0.22X to 18X
- Use with Objectives to Achieve Other Magnifications
- Compatible with Thorlabs’ sCMOS and CMOS Cameras
MVR4K
7X Afocal Zoom Lens
MVR10A
1.0X Rear Adapter
MVR05L
0.5X Lens Attachment
MVRCMC
C-Mount Adapter
MVRLC
Coupler for Lens Attachments

Please Wait
| Resolv4K Components Quick Links |
|---|
| Zoom Lens |
| Rear Adapters |
| Lens Attachments |
| Couplers |
| Mounting Adapters |
Features
- Build High-Magnification Zoom Lens Systems for Machine Vision and Other Imaging Applications
- 7X Afocal Manual Zoom Lens with 0.4X to 2.8X Magnification Range
- Working Distances from 32.3 mm - 173 mm
- Ideal for 2/3", 1", 4/3", or 32 mm (APS) Sensor Format Cameras
- Compatible with Objectives or Lens Attachments (Sold Below)
- Zoom Lens System Optimized for 445 nm - 655 nm Range
- 0.61 - 55 mm Field of View (See the Field of View Tab for Details)
- Use 7X Zoom Lens and Rear Adapter to Build a Zoomable Tube Lens

Click to Enlarge
Figure 1.1 An example configuration of a Resolv4K zoom lens system.
The Resolv4K®1 Modular Zoom Lens Components allow users to build high-magnification zoom lens systems that are ideal for machine vision and other imaging applications. The core 7X afocal zoom lens must be used with a rear adapter (sold below) and can be used with either a magnifying lens attachment (sold below) or microscope objective. Resolv4K zoom lens configurations can support a wide field of view ranging from 0.61 mm - 55 mm and working distances from 32.3 mm - 173 mm (see the Field of View tab for details). Thorlabs also offers 6X and 12X high-magnification zoom lenses that have built in objective lenses and are designed for machine vision applications that require long working distances.
The modularity of the Resolv4K zoom lens components allows users to design their own configurations to meet a range of imaging needs. The MVR4K is an afocal zoom lens that is infinity-corrected on both the object and image side, and is optically designed to be apochromatic from 430 nm - 670 nm. In addition to machine vision applications, these components can also be used as a zoomable infinity-corrected tube lens for widefield imaging. Users can easily build a zoom microscope using a rear adapter, the core afocal zoom lens, and an infinity-corrected objective, as shown in Figure 1.2. This system is designed to provide near diffraction-limited images over a large field of view with minimal vignetting.

Click to Enlarge
Figure 1.2 The Resolv4K system can be used as a zoomable infinity-corrected tube lens. By using any infinity-corrected objective, the appropriate coupler, zoom lens, and rear adapter, users can construct a zoom microscope.
A complete modular zoom lens system consists of the MVR4K 0.4X - 2.8X afocal zoom lens (7X zoom range), a rear adapter (0.6875X, 1X, 1.375X, or 2X), and an optional magnifying lens attachment that includes fine focus adjustment (0.5X, 1X, or 2X), as well as a camera mounting adapter and a coupler to hold the lens attachment (all sold separately below). Together, these components can be configured to achieve focal lengths ranging from 64 mm - 448 and provide a net magnification of 4.5X - 18X with a 7X magnification adjustment range. The magnification adjuster (zoom) is a recessed rotating collar on the barrel of the core afocal zoom lens. We also offer a variety of adapters that allow users to modify their system. To connect a camera, we have two mounting adapters with either a Nikon male F-mount or external C-mount (1.000"-32) threading for compatibility with our C-Mount sCMOS or CMOS cameras. Alternatively, the lens attachment can be replaced by a user-selected objective. To connect an objective instead of a lens attachment, we offer couplers for M25 x 0.75-, RMS-, or M26 x 0.706-threaded objectives. For additional information on building a zoom lens system, please see the Assembly and Adjustments tab.
Magnification Calculation
The net magnification, M, of the system (M = image size / object size) is equal to
,
where fRear Adapter is the rear adapter focal length, fObjective is the objective focal length, and MZoom Lens is the zoom lens magnification, which ranges from 0.4X - 2.8X. When using a lens attachment in the system, the objective focal length is the lens attachment focal length.
If a system is made up of all Resolv4K components, another equation for calculating the net magnification is
,
where MRear Adapter is the rear adapter magnification, MLens Attachment is the lens attachment magnification, and MNet System is the magnification of the entire Resolv4K zoom lens configuration, which ranges from 0.64X - 4.5X. For example, the zoom lens system can be set to a magnification between 0.64X and 4.5X (corresponding to a 7X zoom range). If it is used at its maximum magnification setting of 4.5X, along with a 2X rear adapter and a 2X lens attachment, the maximum system magnification of 4.5 x 2 x 2 = 18 is realized. See the Specs tab for the maximum and minimum magnifications of each lens combination.
- Resolv4K is a registered trademark of Navitar Optical Solutions.
| Table 2.1 System Specifications | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Lens Attachmenta | Core Afocal Zoom Lens |
Rear Adaptera | System Magnification | Objective NA | Resolving Limitb | Depth of Field | ||||
| Lowc | Highc | Low Mag. | High Mag. | Low Mag. | High Mag. | Low Mag. | High Mag. | |||
| MVR05L (0.5X) Working Distance: 173 mm |
MVR4K (0.64X - 4.5X)d |
MVR068A (0.6875X) | 0.22 | 1.55 | 0.016 | 0.048 | 20.43 µm | 7.06 µm | 1.85 mm | 0.22 mm |
| MVR10A (1.0X) | 0.32 | 2.25 | ||||||||
| MVR137A (1.375X) | 0.44 | 3.09 | ||||||||
| MVR20A (2.0X) | 0.64 | 4.50 | ||||||||
| MVR10L (1.0X) Working Distance: 90 mm |
MVR068A (0.6875X) | 0.44 | 3.09 | 0.033 | 0.095 | 10.21 µm | 3.53 µm | 0.46 mm | 0.055 mm | |
| MVR10A (1.0X) | 0.64 | 4.50 | ||||||||
| MVR137A (1.375X) | 0.88 | 6.19 | ||||||||
| MVR20A (2.0X) | 1.28 | 9.00 | ||||||||
| MVR20L (2.0X) Working Distance: 32.3 mm |
MVR068A (0.6875X) | 0.88 | 6.19 | 0.066 | 0.190 | 5.11 µm | 1.77 µm | 0.116 mm | 0.014 mm | |
| MVR10A (1.0X) | 1.28 | 9.00 | ||||||||
| MVR137A (1.375X) | 1.76 | 12.38 | ||||||||
| MVR20A (2.0X) | 2.56 | 18.00 | ||||||||
| Table 2.2 Rear Adapter Specifications | ||||
|---|---|---|---|---|
| Item #a | MVR068A | MVR10A | MVR137A | MVR20A |
| Magnification | 0.6875X | 1.0X | 1.375X | 2.0X |
| Focal Length | 110.0 mm | 160.0 mm | 220.0 mm | 320.0 mm |
| Sensor Coverage | 11 mm (2/3" Format) |
16 mm (1" Format) |
22 mm (4/3" Format) |
32 mm (APS Format) |
| Distortion | 0.13% | 0.16% | 0.16% | 0.17% |
| Image NA | 0.0748 | 0.0515 | 0.0375 | 0.0258 |
| Typical Transmission | 91.7% (445 - 655 nm) |
91.9% (445 - 655 nm) |
95.1% (445 - 655 nm) |
95.2% (445 - 655 nm) |
| Table 2.3 Lens Attachment Specifications | |||
|---|---|---|---|
| Item #a | MVR05L | MVR10L | MVR20L |
| Focal Length | 200.0 mm | 100.0 mm | 50.0 mm |
| Working Distance | 173 mm | 90 mm | 32.3 mm |
| Objective Coverage | 50.0 - 7.1 mm (Low - High Mag) |
25.0 - 3.55 mm (Low - High Mag) |
12.5 - 1.78 mm (Low - High Mag) |
| Distortion | -1.58% to -0.031% | -1.77% to -0.044% | -0.3% to -0.5% |
| Object NA | 0.016 - 0.048 | 0.033 - 0.095 | 0.066 - 0.19 |
| Typical Transmission | 97.2% (445 - 655 nm) | 93.7% (445 - 655 nm) | 89.8% (445 - 655 nm) |
| Fine Focus Travel | 10 mm | 10 mm | 10 mm |
| Lens Attachment | Core Zoom Lens | Camera Format |
Field of View (mm)a | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MVR068A (0.6875X) Rear Adapter |
MVR10A (1.0X) Rear Adapter |
MVR137A (1.375X) Rear Adapter |
MVR20A (2.0X) Rear Adapter |
|||||||
| Low Mag.b | High Mag.b | Low Mag.b | High Mag.b | Low Mag.b | High Mag.b | Low Mag.b | High Mag.b | |||
| MVR05L (0.5X) Working Distance: 173 mm |
MVR4K (0.64X - 4.5X)c |
2/3" | 50.00 | 7.11 | 34.38 | 4.89 | 25.00 | 3.56 | 17.19 | 2.44 |
| 1" | - | - | 50.00 | 7.11 | 36.36 | 5.17 | 25.00 | 3.56 | ||
| 1.1" | - | - | 55.00 | 7.82 | 40.00 | 5.69 | 27.50 | 3.91 | ||
| 4/3" | - | - | - | - | 50.00 | 7.11 | 34.38 | 4.89 | ||
| 32 mm | - | - | - | - | - | - | 50.00 | 7.11 | ||
| MVR10L (1.0X) Working Distance: 90 mm |
2/3" | 25.00 | 3.56 | 17.19 | 2.44 | 12.50 | 1.78 | 8.59 | 1.22 | |
| 1" | - | - | 25.00 | 3.56 | 18.18 | 2.59 | 12.50 | 1.78 | ||
| 1.1" | - | - | 27.50 | 3.91 | 20.00 | 2.84 | 13.75 | 1.96 | ||
| 4/3" | - | - | - | - | 25.00 | 3.56 | 17.19 | 2.44 | ||
| 32 mm | - | - | - | - | - | - | 25.00 | 3.56 | ||
| MVR20L (2.0X) Working Distance: 32.3 mm |
2/3" | 12.50 | 1.78 | 8.59 | 1.22 | 6.25 | 0.89 | 4.30 | 0.61 | |
| 1" | - | - | 12.50 | 1.78 | 9.09 | 1.29 | 6.25 | 0.89 | ||
| 1.1" | - | - | 13.75 | 1.96 | 10.00 | 1.42 | 6.88 | 0.98 | ||
| 4/3" | - | - | - | - | 12.50 | 1.78 | 8.59 | 1.22 | ||
| 32 mm | - | - | - | - | - | - | 12.50 | 1.78 | ||

Click to Enlarge
Figure 4.1 An exploded example configuration of a Resolv4K zoom lens system to help assist when assembling and disassembling components. Note the location of the setscrews for each dovetail connection.
Assembly
With the exception of the mounting adapters which use threads, all Resolv4K® zoom lens components are connected together via dovetails that each can be secured using the three included M4 setscrews. To avoid damaging the components, we recommend tightening the setscrews using a 2 mm hex key to a torque of 20 in-oz (0.14 N·m). When assembling and disassembling the zoom lens system, be sure to adjust the appropriate setscrews for the dovetail connections; see Figure 4.1. We recommend assembling the components in the following order:
- Thread the rear adapter's external M42 x 0.75 threads into the mounting adapter's internal M42 x 0.75 threads.
- Secure the rear adapter's female dovetail onto the zoom lens' male dovetail using the three included M4 setscrews; see the example configuration (Figure 4.1) for the locations of the setscrew holes.
- Secure the zoom lens' female dovetail onto the coupler's male dovetail using the three included M4 setscrews; see the example configuration (Figure 4.1) for the locations of the setscrew holes.
- If using an objective, thread it onto the coupler. If using a magnifying lens attachment, connect the coupler's female dovetail to the lens attachment's male dovetail. Secure with the three included M4 setscrews.
- Attach the camera to the mounting adapter. If a C-mount camera is used, attach it via the external C-Mount (1.000"-32) threads on the mounting adapter. If an F-mount camera is used, attached it via the male F-mount on the mounting adapter.
For disassembling, we recommend doing the assembly steps in reverse.
Parfocality and Boresight Adjustments
On the rear adapter, users can set the parfocality of the zoom lens system. This allows users to adjust the magnification without losing focus. To set the parfocality:

Click to Enlarge
Figure 4.2 Rear adapters offer boresight and parfocality adjustability.
- Set the magnification to the highest setting and adjust the z-axis until the best focus is achieved.
- Set the magnification to the lowest setting. Do not adjust the z-axis to refocus.
- To refocus, rotate the parfocality adjustment collar on the rear adapter.
- Once in focus, secure the parfocality adjustment collar by tightening the two M3 setscrews using a 1.5 mm hex key; see Figure 4.2.
- Zoom to high magnification. Do not adjust the z-axis to refocus.
- Repeat steps 3 and 4.
Boresight can also be adjusted on all rear adapters. This allows users to change the magnification without the image shifting positions. To do this, adjust the M3 setscrews on the top of the adapter using a 1.5 mm hex wrench; see Figure 4.2. The boresight adjusment can be simplified by aligning one of the screws along either the x- or y-axis of the sensor, then adjusting screws on opposite sides of the adapter, along that axis, to “push” the image in that direction.

| Posted Comments: | |
Matthieu Guibert
 (posted 2024-10-08 12:46:25.05) Dear Sir/madam,
Do you have the resolving power (in lp/mm) of these optical zooms?
Regards,
Matthieu EGies
 (posted 2024-10-17 12:59:58.0) Thank you for contacting Thorlabs. The lp/mm value will be determined by the lens attachment used. It can be calculated using lp/mm = 1/(minimum resolvable feature size * 0.5) where the minimum resolvable feature size, or the resolving limit, can be found in the System Specifications table in the Specs tab: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=13181&tabname=specs. I have reached out you directly regarding your specific application. user
 (posted 2023-08-01 09:17:52.19) Do you supply mounting options like official flat mount (1-80370)? jdelia
 (posted 2023-08-03 08:10:35.0) Thank you for contacting Thorlabs. We unfortunately do not offer this but you can find this part at Navitar: https://navitar.com/products/imaging-optics/resolv4k-zoom-system/resolv4k-zoom-system-2/. seongjun park
 (posted 2022-05-31 10:29:01.157) It would be great if you provide the blackbox model of MVR4D (Zoom lens). jdelia
 (posted 2022-05-31 03:18:16.0) Thank you for contacting Thorlabs. Unfortunately, our vendor for these lenses, Navitar, does not provide the black box files to us. We apologize for the inconvenience. |


Click to Enlarge
Figure G1.1 This graph shows a typical transmission curve of the MVR4K zoom lens. The lens has an AR coating optimized for 430 nm - 670 nm, denoted by the blue shaded region in the graph shown here.
- 7X Zoom Range (Core Lens Has a Magnification of 0.4X to 2.8X)
- AR Coated for the 430 nm - 670 nm Range
- 0.016 - 0.190 System NA; See the Specs Tab for Details
- Build a Zoomable Tube Lens with a Rear Adapter (Sold Below)
The MVR4K Resolv4K zoom lens features a 7X zoom range with a variable magnification of 0.4X to 2.8X. This manual zoom lens can be adjusted by rotating the recessed collar on the barrel of the lens. It has an afocal design, meaning the lens does not diverge or converge the incoming beam. Designed to offer a wide field of view and high resolution, this lens provides a variable focal length from 64 mm - 448 mm, while maintaining focus at the image plane. The optics in the lens are AR coated for 430 nm - 670 nm, making this lens ideal for imaging applications in the visible range.
This zoom lens features a male dovetail for connecting with a rear adapter (sold below), as well as a female dovetail to attach to a coupler (sold below). Three M4 setscrews for securing the female dovetail and two end caps for protecting the zoom lens are included.


Click to Enlarge
Figure G2.1 Rear adapters offer boresight and parfocality adjustability.
- Connects a Mounting Adapter to the Zoom Lens
- Provide an Additional 0.6875X to 2.0X Magnification
- AR Coated for the 445 nm - 655 nm Range
- Designed for 2/3", 1", 4/3" or 32 mm (APS) Sensor Format Cameras; See Table G2.2
- Build a Zoomable Tube Lens with the 7X Afocal Zoom Lens (Sold Above)
These Resolv4K rear adapters provide an additional 0.6875X, 1.0X, 1.375X, or 2.0X magnification (see the Magnification Calculation section in the Overview tab above). Each adapter has an ideal sensor format and is AR coated for the 445 nm - 655 nm range; see Table G2.2 for specifications. On every adapter, users can adjust the parfocality and boresight, as shown in Figure G2.1. The parfocality adjustment collar can be secured by tightening the two setscrews with a 1.5 mm hex key. The boresight can be adjusted via the four setscrews using a 1.5 mm hex key. For more information on how to set the parfocality and boresight of a zoom lens system, please see the Assembly and Adjustments tab.
Each rear adapter has M42 x 0.75 threads for attaching to a mounting adapter (sold below) and a female dovetail for attaching to the zoom lens (sold above). Three M4 setscrews for securing the dovetail and two end caps for protecting the adapter are included.
| Table G2.2 Insert Header Here | ||||
|---|---|---|---|---|
| Item #a | MVR068A | MVR10A | MVR137A | MVR20A |
| Magnification | 0.6875X | 1.0X | 1.375X | 2.0X |
| Focal Length | 110.0 mm | 160.0 mm | 220.0 mm | 320.0 mm |
| Sensor Coverage | 11 mm (2/3" Format) |
16 mm (1" Format) |
22 mm (4/3" Format) |
32 mm (APS Format) |
| Distortion | 0.13% | 0.16% | 0.16% | 0.17% |
| Image NA | 0.0748 | 0.0515 | 0.0375 | 0.0258 |
| Typical Transmission | 91.7% (445 - 655 nm) |
91.9% (445 - 655 nm) |
95.1% (445 - 655 nm) |
95.2% (445 - 655 nm) |

| Table G3.1 Insert Header Here | |||
|---|---|---|---|
| Item #a | MVR05L | MVR10L | MVR20L |
| Focal Length | 200.0 mm | 100.0 mm | 50.0 mm |
| Working Distance | 173 mm | 90 mm | 32.3 mm |
| Objective Coverage | 50.0 - 7.1 mm (Low - High Mag) |
25.0 - 3.55 mm (Low - High Mag) |
12.5 - 1.78 mm (Low - High Mag) |
| Distortion | -1.58% to -0.031% | -1.77% to -0.044% | -0.3% to -0.5% |
| Object NA | 0.016 - 0.048 | 0.033 - 0.095 | 0.066 - 0.19 |
| Typical Transmission | 97.2% (445 - 655 nm) | 93.7% (445 - 655 nm) | 89.8% (445 - 655 nm) |
| Fine Focus Travel | 10 mm | 10 mm | 10 mm |
- Optional Magnifying Lens Attachments Provide an Additional 0.5X to 2X Magnification
- AR Coated for the 445 nm - 655 nm Range
- 10 mm of Fine Focus Adjustment
- Compatible with the MVRLC Coupler (Sold Below)
These magnifying lens attachments provide an additional 0.5X, 1.0X, or 2.0X magnification (see the Magnification Calculation section in the Overview tab above). Every attachment has a male dovetail for connecting to the MVRLC coupler (sold below). Each lens attachment is AR coated for the 445 nm - 655 nm range and offers 10 mm of fine focus adjustment. See Table G3.1 for specifications. Two end caps are included for protecting the lens.
Note: A magnifying lens attachment is optional in a zoom lens system. A user-defined objective may be used in place of a lens attachment.

- Connects the Zoom Lens to a Lens Attachment or Objective
- Three Threaded Couplers for Compatibility with Objectives
- MVRM25: M25 x 0.75 Internal Threading
- MVRRMS: RMS Internal Threading
- MVROC: M26 x 0.706 Internal Threading
The MVRLC coupler allows users to connect a lens attachment to their Resolv4K zoom lens system. It features a male dovetail for attaching to the zoom lens (sold above) and a female dovetail for attaching to a lens attachment (sold above). Three M4 setscrews are included for securing the female dovetail.
We also offer three couplers for incorporating objectives into a Resolv4K zoom lens system. The MVRM25 coupler is compatible with M25 x 0.75-threaded objectives, while the MVRRMS is compatible with RMS-threaded objectives. The MVROC coupler can be used to connect M26 x 0.706-threaded objectives to the lens system. Each of these couplers has a male dovetail for attaching to the zoom lens and internal threads compatible with their respective objective thread type.

- Connect a Camera to the Rear Adapter
- Two Mounting Options
- External C-Mount (1.000"-32) Threading
- Nikon Male F-Mount
The MVRCMC and MVRCMF adapters allow users to mount a camera to their Resolv4K zoom lens system. The MVRCMC adapter has external C-mount (1.000"-32) threading for attaching a standard C-mount camera, including our scientific cameras, directly to the system. Additionally, when used with the SM1A9 or SM1A10 adapters, this C-mount adapter can integrate Thorlabs' SM1-threaded optomechanics. The MVRCMF adapter has a Nikon male F-mount to attach Nikon camera bodies. Both adapters have internal M42 x 0.75 threading for connecting directly to the Resolv4K rear adapters sold above.
Products Home











Zoom



Modular Zoom Lens Components