Mechanical Essentials Kit: Specialty Optic Mounts
![](https://www.thorlabs.us/Images/GuideImages/13141_Specialty_Optics_4.jpg)
- Specialty Optic Mounts Kit
- Heavy-Duty, Welded Steel Cabinet Frame
- Cabinet Frame Can Be Wall Mounted or Stacked
- Equipped with Easy-to-Read Labels
KM100B
x3
KM100PM
x2
KM200PM
x2
KM100C
x2
KM100S
x1
KGM40
x2
RFM90
x2
FP90
x2
FM90
x2
BSH1
x3
PCM
x4
PM4
x2
PCMV
x2
PCMP
x2
LH1
x2
LH2
x2
SCL03
x2
VG100
x2
VC3C
x2
DH1
x2
FP01
x2
PC2
x3
FH2
x2
SFH2
x2
XYF1
x2
ESK23
9 Drawers, 56 Pieces
KM200B
x2
![](../../images/loading-red.gif)
Please Wait
![Back Side of ESK Kit](https://www.thorlabs.us/images/TabImages/Lab_Cabinet_A3-100.jpg)
Click to Enlarge
Slots on the rear of the case allow for wall mounting.
Features
- Specialty Optic Mounts Kit
- Imperial and Metric Options
- Drawer Dimensions (L x W x H): 10.89" x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
- Cabinet Dimensions (L x W x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
- Easy-to-Read Labels List Contents for Each Drawer
- Savings Over Individual Component Products
This kit contains our most popular kinematic, fixed, translational, platorm, clamp, and adapter components for various optic sizes. Refer to the Contents tab above for detailed information concerning the specific components included with the imperial and metric versions of the kit. We also offer the ESK17(/M) Ø1/2" Optic Mounts Kit, ESK18(/M) Ø1" Optic Mounts Kit, and ESK19(/M) Ø2" Optic Mounts Kit. Complement these kits with our ESK01(/M) Bases and Post Holders and ESK16(/M) Posts and Accessories Essentials Kits.
Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The cabinet used in each Essential Series Kit features slots in the rear of the case (see the image to the right) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking.
Please Note: This kit weighs approximately 24 lbs (11 kg); ensure that the wall and wall mounts can support this weight prior to mounting.
Kit Components
The ESK23 includes the listed components and an ST9 9-Drawer Cabinet.
Kinematic Mounts | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
KM100PM (KM100PM/M) Kinematic Prism Mount, 1.00" Deep, 6-32 (M4) Taps |
![]() |
2 |
KM200PM (KM200PM/M) Kinematic Prism Mount, 2.10" Deep, 6-32 (M4) and 8-32 (M4) Taps |
![]() |
2 |
KM100C Kinematic Mount for up to 1.3" (33 mm) Tall Rectangular Optics, Right Handed |
![]() |
2 |
KM100S Kinematic Mount for 1" (25.4 mm) Tall Rectangular Optics, Right Handed |
![]() |
1 |
Fixed Mounts and Holders | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
RFM90 90° Flip Mount for Ø1" (Ø25 mm) and Rectangular Filters and Optics |
![]() |
2 |
LH1 (LH1/M) Adjustable Lens Mount: Ø0.28" (Ø7.1 mm) to Ø1.80" (Ø45.7 mm), 8-32 (M4) Tap |
![]() |
2 |
LH2 (LH2/M) Adjustable Lens Mount: Ø0.77" (Ø19.6 mm) to Ø2.28" (Ø57.9 mm), 8-32 (M4) Tap |
![]() |
2 |
SCL03 (SCL03/M) Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 (M4) Tap |
![]() |
2 |
PC2 (PC2/M) Compact Flexure Plate Clamp, 1/4"-20 (M6) Tap |
![]() |
3 |
FP01 Plate Holder, 0.9" Wide, Holds Plates up to 0.58" Thick |
![]() |
2 |
DH1 (DH1/M) Compact Dual Filter Holder, 8-32 (M4) Tap |
![]() |
2 |
FH2 Filter Holder, Stackable |
![]() |
2 |
SFH2 Quick-Release Rectangular Filter Holder |
![]() |
2 |
Platform Mounts | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
KM100B (KM100B/M) 1.92" x 1.92" Kinematic Platform Mount |
![]() |
3 |
KM200B (KM200B/M) 3.01" x 3.01" Kinematic Platform Mount |
![]() |
2 |
BSH1 (BSH1/M) Platform Mount for 1" or 25.0 mm Beamsplitters and Right-Angle Prisms, 8-32 (M4) Tap |
![]() |
3 |
FP90 (FP90/M) Adjustable Flip Platform, 8-32 (M4) Taps |
![]() |
2 |
Clamps and Clamping Arms | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
VG100 (VG100/M) Adjustable-Height Optics Clamp |
![]() |
2 |
VC3C (VC3C/M) Large V-Clamp with PM4 Clamping Arm, 2.5" Long |
![]() |
2 |
PM4 (PM4/M) Large Adjustable Clamping Arm, 6-32 (M4) Threaded Post |
![]() |
2 |
Adapters | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
FM90 (FM90/M) Flip Mount Adapter |
![]() |
2 |
KGM40 Kinematic Grating Mount Adapter (Grating Height: 20-40 mm) |
![]() |
2 |
PCMP (PCMP/M) Flat Base Adapter for PCM(/M) Mount, 1/4"-20 (M6) Threaded Stud |
![]() |
2 |
PCMV (PCMV/M) V-Groove Base Adapter for PCM(/M) Mount, 1/4"-20 (M6) Threaded Stud |
![]() |
2 |
PCM (PCM/M) Post Clamp Mount for Ø1/2" (12.7 mm) Posts (Base Adapter Sold Separately) |
![]() |
4 |
Posted Comments: | |
No Comments Posted |