Mechanical Essentials Kit: SM2 Lens Tube Kit
![](https://www.thorlabs.us/Images/GuideImages/13130_SM2_Lens_Tube_Kit_1.jpg)
- SM2 Lens Tube Kit
- Heavy-Duty, Welded Steel Cabinet Frame
- Cabinet Frame Can Be Wall Mounted or Stacked
- Equipped with Easy-to-Read Labels
SM2L03
x5
ESK26
SM2 Lens Tube Kit
SM2L05
x5
SM2L10
x5
SM2L20
x4
SM2L30
x3
SM2E60
x2
SM2M05
x4
SM2M10
x4
SM2M20
x4
SM2M30
x4
SM2T1
x3
SM2T2
x3
SM2T10
x3
SM2V10
x2
SM2V15
x2
SM2TC
x5
SM2CP1
x3
SM2CP2
x3
SM2PL
x3
SM2D25D
x2
SM2L20C
x2
SM2L30C
x2
SPW503
x1
SPW604
x1
SM2RR
x5
SM2LTRR
x3
SM2NT1
x5
![](../../images/loading-red.gif)
Please Wait
![Back Side of ESK Kit](https://www.thorlabs.us/images/TabImages/Lab_Cabinet_A3-100.jpg)
Click to Enlarge
Slots on the rear of the cabinet allow for wall mounting.
Features
- Lens Tubes and Accessories for Ø2" Optics
- Frame Dimensions (L x W x D): 11.08" x 17.13" x 11.11" (281.3 mm x 435.0 mm x 282.3 mm)
- Drawer Dimensions (L x W x D): 3.15" x 5.50" x 10.89" (79.9 mm x 139.7 mm x 276.5 mm)
- Easy-to-Read Labels List Contents for Each Drawer
- Savings Over Individual Component Products
This kit contains our most popular SM2 (2.035"-40) threaded optomechanical components as well as many common accessories used with our SM2-threaded lens tubes. Refer to the Contents tab above for detailed information about the included components. The contents of this kit are compatible with our vast selection of 60 mm optical cage system components. Additionally, our ESK19 (ESK19/M) Ø2" Optics Mounts Kit includes components compatible with SM2 threads. We also offer the ESK13 (ESK13/M) and ESK24 SM05 Lens Tube Kit; the ESK25 SM1 Lens Tube Kit; the ESK07A (ESK07A/M) Cage Assemblies and Lens Tubes Kit, which includes a variety of SM1-threaded and 30 mm cage compatible components; and the ESK07B (ESK07B/M) Cage Assemblies and Lens Tubes Extension Kit, which includes cage system components and SM1- and SM2-threaded components.
Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The cabinet used in this kit has slots in the rear of the case (see the image to the right) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking. Warning: this kit weighs approximately 23 lbs (10.4 kg); ensure that the wall and wall mounts can support this weight before mounting.
Kit Components
The ESK26 includes the listed components and an ST9 9-Drawer Cabinet.
SM2 Lens Tubes | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
SM2L03 SM2 Lens Tube, 0.3" Thread Depth, One Retaining Ring Included |
![]() |
5 |
SM2L05 SM2 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included |
![]() |
5 |
SM2L10 SM2 Lens Tube, 1" Thread Depth, One Retaining Ring Included |
![]() |
5 |
SM2L20 SM2 Lens Tube, 2" Thread Depth, One Retaining Ring Included |
![]() |
4 |
SM2L30 SM2 Lens Tube, 3" Thread Depth, One Retaining Ring Included |
![]() |
3 |
SM2L20C SM2 Slotted Lens Tube, 2" Thread Depth, 2 Retaining Rings Included |
![]() |
2 |
SM2L30C SM2 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included |
![]() |
2 |
SM2E60 SM2 Series Extension Tube, 6" |
![]() |
2 |
SM2M05 SM2 Lens Tube Without External Threads, 0.5" Thread Depth, Two Retaining Rings Included |
![]() |
4 |
SM2M10 SM2 Lens Tube Without External Threads, 1" Thread Depth, Two Retaining Rings Included |
![]() |
4 |
SM2M20 SM2 Lens Tube Without External Threads, 2" Thread Depth, Two Retaining Rings Included |
![]() |
4 |
SM2M30 SM2 Lens Tube Without External Threads, 3" Thread Depth, Two Retaining Rings Included |
![]() |
4 |
SM2V10 Ø2" Adjustable Lens Tube, 0.81" Travel |
![]() |
2 |
SM2V15 Ø2" Adjustable Lens Tube, 1.31" Travel |
![]() |
2 |
SM2 Couplers | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
SM2T1 SM2 (2.035"-40) Coupler, Internal Threads, 0.26" Long |
![]() |
3 |
SM2T2 SM2 (2.035"-40) Coupler, External Threads, 1/2" Long |
![]() |
3 |
SM2T10 SM2 (2.035"-40) Coupler, External Threads, 1" Long |
![]() |
3 |
SM2 Spanner Wrenches and Retaining Rings | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
SM2NT1 SM2 (2.035"-40) Locking Ring, 2.25" Outer Diameter, Slots for Spanner Wrench |
![]() |
5 |
SPW503 Spanner Wrench for Slotted SM2 Locking Rings |
![]() |
1 |
SPW604 Spanner Wrench for SM2-Threaded Retaining Rings, Length = 4.35" |
![]() |
1 |
SM2RR SM2 Retaining Ring for Ø2" Lens Tubes and Mounts |
![]() |
5 |
SM2LTRR SM2 (2.035"-40) Stress-Free Retaining Ring |
![]() |
3 |
Posted Comments: | |
No Comments Posted |