Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Ø1/2" Optical Post Assemblies

The Ø1/2" and Ø12 mm post assemblies enable a wide range of mounting capabilities for optical components. This page features Ø1/2" posts and Ø12 mm posts and pedestal posts constructed from solid stainless steel. Posts are available in a variety of lengths ranging from 0.75" (20 mm) to 12" (300 mm), and pedestal post lengths vary from 0.5" (12.5 mm) to 2" (50.0 mm). The posts and one series of pedestal posts feature a bottom-located 1/4"-20 (M6) tapped hole and a top-located 8-32 (M4) removable stud, while the other series of pedestal posts possess a 4-40 (M3) tapped hole and removable stud. Also included on this page are post clamps, 90 degree post adapters, right-angle post clamps, and swivel clamps. A series of Ø12 mm posts and accessories are also available for Japanese customers.