Thorlabs offers polarizing cube beamsplitters for a variety of wavelengths. Both ummounted versions, in sizes of 5 mm, 10 mm, 1/2", 20 mm, 1", and 2", and mounted versions, compatible with our 16 mm or 30 mm Cage Systems, are available. High extinction ratio polarizing beamsplitters with high-power handling and low-GDD are also available.