1133 Products

  • WCB6 Customer Inspired
    WCB6: Liquid-Cooled Baseplate, 6" x 6" x 1/2", 1/4"-20 Taps
    Released: 03-Apr-2025
    $288.90
  • WCB3045/M Customer Inspired
    WCB3045/M: Liquid-Cooled Baseplate, 300 mm x 450 mm x 12.7 mm, M6 x 1.0 Taps
    Released: 03-Apr-2025
    $813.20
  • WCB3030/M Customer Inspired
    WCB3030/M: Liquid-Cooled Baseplate, 300 mm x 300 mm x 12.7 mm, M6 x 1.0 Taps
    Released: 03-Apr-2025
    $615.25
  • WCB2412 Customer Inspired
    WCB2412: Liquid-Cooled Baseplate, 12" x 24" x 1/2", 1/4"-20 Taps
    Released: 03-Apr-2025
    $1,182.35
  • WCB1515/M Customer Inspired
    WCB1515/M: Liquid-Cooled Baseplate, 150 mm x 150 mm x 12.7 mm, M6 x 1.0 Taps
    Released: 03-Apr-2025
    $288.90
  • WCB1218 Customer Inspired
    WCB1218: Liquid-Cooled Baseplate, 12" x 18" x 1/2", 1/4"-20 Taps
    Released: 03-Apr-2025
    $813.20
  • WCB12 Customer Inspired
    WCB12: Liquid-Cooled Baseplate, 12" x 12" x 1/2", 1/4"-20 Taps
    Released: 03-Apr-2025
    $615.25
  • TFL1225BW
    TFL1225BW: Laser Curtain Kit for 1.2 m x 2.5 m Nexus® Optical Table, Complete Walkway
    Released: 31-Mar-2025
    $11,759.30
  • TFL1225BN
    TFL1225BN: Laser Curtain Kit for 1.2 m x 2.5 m Nexus® Optical Table, Partial Walkway
    Released: 31-Mar-2025
    $10,689.30
  • TFL1225B
    TFL1225B: Laser Curtain Kit for 1.2 m x 2.5 m Nexus® Optical Table, No Walkway
    Released: 31-Mar-2025
    $9,619.30
  • TFL1220BW
    TFL1220BW: Laser Curtain Kit for 1.2 m x 2 m Nexus® Optical Table, Complete Walkway
    Released: 31-Mar-2025
    $11,556.00
  • TFL1220BN
    TFL1220BN: Laser Curtain Kit for 1.2 m x 2 m Nexus® Optical Table, Partial Walkway
    Released: 31-Mar-2025
    $10,646.50
  • TFL1220B
    TFL1220B: Laser Curtain Kit for 1.2 m x 2 m Nexus® Optical Table, No Walkway
    Released: 31-Mar-2025
    $8,549.30
  • TFL1020BW
    TFL1020BW: Laser Curtain Kit for 1 m x 2 m Nexus® Optical Table, Complete Walkway
    Released: 31-Mar-2025
    $10,646.50
  • TFL1020BN
    TFL1020BN: Laser Curtain Kit for 1 m x 2 m Nexus® Optical Table, Partial Walkway
    Released: 31-Mar-2025
    $9,576.50
  • TFL1020B
    TFL1020B: Laser Curtain Kit for 1 m x 2 m Nexus® Optical Table, No Walkway
    Released: 31-Mar-2025
    $7,651.39
  • LPCV412B
    LPCV412B: Laser Safety Valance Panel, 0.4 m x 1.2 m (H x W)
    Released: 31-Mar-2025
    $376.53
  • LPCP78B
    LPCP78B: Laser Curtain Panel, 2.15 m x 2.44 m (W x L)
    Released: 31-Mar-2025
    $2,251.08
  • LPCP77B
    LPCP77B: Laser Curtain Panel, 2.15 m x 2.13 m (W x L)
    Released: 31-Mar-2025
    $2,068.05
  • LPCP58B
    LPCP58B: Laser Curtain Panel, 1.45 m x 2.44 m (W x L)
    Released: 31-Mar-2025
    $1,487.06
  • LPCP57B
    LPCP57B: Laser Curtain Panel, 1.45 m x 2.13 m (W x L)
    Released: 31-Mar-2025
    $1,254.47
  • LPCP108B
    LPCP108B: Laser Curtain Panel, 2.90 m x 2.44 m (W x L)
    Released: 31-Mar-2025
    $2,443.01
  • LPCP107B
    LPCP107B: Laser Curtain Panel, 2.90 m x 2.13 m (W x L)
    Released: 31-Mar-2025
    $2,258.71
  • LPCM3B
    LPCM3B: Laser Safety Fabric, 1.6 m x 3.05 m (W x L)
    Released: 31-Mar-2025
    $1,067.90
  • LPCM1B
    LPCM1B: Laser Safety Fabric, 1.6 m x 1.0 m (W x L)
    Released: 31-Mar-2025
    $398.78
  • LPCM10B
    LPCM10B: Laser Safety Fabric, 1.6 m x 10.0 m (W x L)
    Released: 31-Mar-2025
    $3,370.50
  • M730D4
    M730D4: 727 nm, 780 mW (Min) LED on Metal-Core PCB, 1000 mA
    Released: 31-Mar-2025
    $99.53
  • M505D4
    M505D4: 508 nm, 550 mW (Min) LED on Metal-Core PCB, 1200 mA
    Released: 31-Mar-2025
    $98.83
  • R1L3S24N
    R1L3S24N: Ronchi Ruling Test Target, 3" x 1", 500 lp/mm
    Released: 28-Mar-2025
    $681.63
  • R1L3S23N
    R1L3S23N: Ronchi Ruling Test Target, 3" x 1", 450 lp/mm
    Released: 28-Mar-2025
    $601.44
  • R1L3S22N
    R1L3S22N: Ronchi Ruling Test Target, 3" x 1", 400 lp/mm
    Released: 28-Mar-2025
    $538.12
  • FDBS25
    FDBS25: Black Si Photodiode, 90 ns Rise Time, 240 - 1170 nm, 5.0 mm x 5.0 mm Active Area
    Released: 27-Mar-2025
    $94.16
  • FPQFA-13 Customer Inspired
    FPQFA-13: Piezo-Tunable Narrow Bandpass Fabry-Perot Filter, 1270 - 2000 nm, 30 GHz FSR
    Released: 27-Mar-2025
    $2,033.00
  • PA43REXW Customer Inspired
    PA43REXW: Piezo Ring Chip, 100 V, 1.40 µm Displacement, 6.0 mm OD, 2.5 mm ID, 2.0 mm Long, Pre-Attached Wires
    Released: 25-Mar-2025
    $84.88
  • PA43REX Customer Inspired
    PA43REX: Piezo Ring Chip, 100 V, 1.40 µm Displacement, 6.0 mm OD, 2.5 mm ID, 2.0 mm Long, Bare Electrodes
    Released: 25-Mar-2025
    $69.90
  • ANC8
    ANC8: Dial Caliper, 8" Range
    Released: 24-Mar-2025
    $221.14
  • ANC6
    ANC6: Dial Caliper, 6" Range
    Released: 24-Mar-2025
    $151.83
  • ANC300/M
    ANC300/M: Dial Caliper, 300 mm Range
    Released: 24-Mar-2025
    $337.31
  • ANC200/M
    ANC200/M: Dial Caliper, 200 mm Range
    Released: 24-Mar-2025
    $221.14
  • ANC150/M
    ANC150/M: Dial Caliper, 150 mm Range
    Released: 24-Mar-2025
    $151.83
  • ANC12
    ANC12: Dial Caliper, 12" Range
    Released: 24-Mar-2025
    $337.31
  • DIGC8
    DIGC8: Digital Caliper, 8" (200 mm) Range
    Released: 24-Mar-2025
    $283.55
  • DIGC4
    DIGC4: Digital Caliper, 4" (100 mm) Range
    Released: 24-Mar-2025
    $173.88
  • DIGC12
    DIGC12: Digital Caliper, 12" (300 mm) Range
    Released: 24-Mar-2025
    $569.24
  • SM1A73
    SM1A73: Adapter with External SM1 Threads and Internal M25 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • SM1A72 Customer Inspired
    SM1A72: Adapter with External SM1 Threads and Internal M19 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • CMA2
    CMA2: Adapter with External C-Mount Threads and Internal M25 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • CMA1
    CMA1: Adapter with External C-Mount Threads and Internal M19 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • AHWP10ME-550 Customer Inspired
    AHWP10ME-550: Ø1" Mounted Polymer Zero-Order Achromatic Half-Wave Plate, SM1-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $695.50
  • AQWP10ME-550 Customer Inspired
    AQWP10ME-550: Ø1" Mounted Polymer Zero-Order Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $695.50

Filters ( Clear All Filters )