14 Products

  • M730L6
    M730L6: 727 nm, 780 mW (Min) Mounted LED, 1000 mA
    Released: 10-Jun-2025
    $274.75
  • LEDBW1H Customer Inspired
    LEDBW1H: 850 nm, 300 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1500 mA
    Released: 09-Jun-2025
    $413.18
  • LEDBW1G Customer Inspired
    LEDBW1G: 780 nm, 265 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 800 mA
    Released: 09-Jun-2025
    $493.52
  • LEDBW1F Customer Inspired
    LEDBW1F: 625 nm, 175 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $430.30
  • LEDBW1E Customer Inspired
    LEDBW1E: 565 nm, 145 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $441.43
  • LEDBW1D Customer Inspired
    LEDBW1D: 530 nm, 75 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $432.15
  • LEDBW1C Customer Inspired
    LEDBW1C: 470 nm, 135 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $433.38
  • LEDBW1B Customer Inspired
    LEDBW1B: 455 nm, 180 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
    Released: 09-Jun-2025
    $431.42
  • LEDBW1A Customer Inspired
    LEDBW1A: 4900 K, 115 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1225 mA
    Released: 09-Jun-2025
    $430.76
  • M730D4
    M730D4: 727 nm, 780 mW (Min) LED on Metal-Core PCB, 1000 mA
    Released: 31-Mar-2025
    $99.53
  • M505D4
    M505D4: 508 nm, 550 mW (Min) LED on Metal-Core PCB, 1200 mA
    Released: 31-Mar-2025
    $98.83
  • M505L5
    M505L5: 508 nm, 550 mW (Min) Mounted LED, 1200 mA
    Released: 13-Mar-2025
    $275.63
  • SLD1690P
    SLD1690P: 4 mW SLD, CWL = 1685 nm, 85 nm 3 dB BW, 30 dB Isolation, Butterfly Pkg., PM Fiber, FC/APC
    Released: 27-Feb-2025
    $2,514.50
  • SLD1690
    SLD1690: 4 mW SLD, CWL = 1685 nm, 85 nm 3 dB BW, 30 dB Isolation, Butterfly Pkg., SM Fiber, FC/APC
    Released: 27-Feb-2025
    $2,514.50

Filters ( Clear All Filters )