Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

30 mm Cage System Mount for FiberBench Components


  • Mount FiberBench Components in a 30 mm Cage System
  • Flexure Clamping Mechanism for Secure Mounting without Disassembly of Existing Cage System
  • Bottom-Located Tap for Post Mounting

CPFB

Application Idea

Two FiberBench FBR-LPVIS Rotating Linear Polarizer Modules Secured by CPFB Mounts in a 30 mm Cage System

Related Items


Please Wait

Click to Enalrge

The two snap-in flexure mechanisms can be locked in place within a cage system.

Features

  • Dowel Pin Holes for Mounting FiberBench Components
  • Snap-In Flexure Mechanism for Integration Into Existing 30 mm Cage Systems
  • Post Mountable via 8-32 (M4) Tap

This 30 mm Cage System Mount for FiberBench Components allows integration of our line of FiberBench Components with our 30 mm cage system. It includes two through holes that fit the dowel pins on our FiberBench optic mounts. Once the dowels have been inserted, they can be locked in position using a 0.035" balldriver or hex key to tighten the setscrew on the front face of the mount.

The mount includes two snap-in flexure clamps for attaching our Ø6 mm cage rods, which can be locked with a 5/64" (2.0 mm) hex key. This snap-in feature allows components to be easily inserted and removed without disassembling the entire cage system. When this mount is used in a cage system that is attached to a FiberBench with the HCA3-CP cage plate, the beam height for all optical components is the same. An 8-32 (M4) tapped hole on the bottom of the CPFB mount can be used to secure it to a Ø1/2" post. Please note that this cage system mount cannot be used with FiberBench optic mounts that are more than 0.75" (19.1 mm) wide in the direction perpendicular to the optical axis.

Compatible FiberBench Accessories
Optic Mounts (compatible with FBR, FT-SM05, FBTP, and HCB) Alignment Tools Polarizers
Beamsplitter Modules Mirror Modules Rotating Wave Plates

Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CPFB Support Documentation
CPFB30 mm Cage System Mount for FiberBench Components, 8-32 Tap
$55.19
Today
+1 Qty Docs Part Number - Metric Price Available
CPFB/M Support Documentation
CPFB/M30 mm Cage System Mount for FiberBench Components, M4 Tap
$55.19
5-8 Days
Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image