Mini-Series Kinematic Mount for Cylindrical Components


  • Kinematic Mount for Ø11 mm Cylindrical Components
  • 4-40 (M3) Tapped Holes
  • Compact Footprint

Back

Front

MK11F

Kinematic Mount for Ø11 mm Cylindrical Components

An F230APC-780 collimator adapter is mounted in the MK11F using our Mini-Series posts and post holder bases.

Related Items


Please Wait
Kinematic Mount Laser Diode Module
Click to Enlarge

Figure 1.1  MK11F Mounting a CPS635R Laser Diode Module

Features

  • Securely Mount Ø11 mm Cylindrical Components
  • Angular Range: ±4°
  • Hardened Steel Inserts at Kinematic Contact Points to Reduce Wear
  • Phosphor Bronze Bushings and Stainless Steel Lead Screws for Smooth Adjustment
  • Fabricated from Black Anodized Aluminum

Thorlabs' Mini-Series Kinematic Mount for Cylindrical Components is our most compact solution for mounting Ø11 mm cylindrical components, such as fixed collimators and laser diode modules. This two-adjuster kinematic mount features a nominal 0.79" x 0.52" (20.0 mm x 13.3 mm) footprint. Cylindrical components are secured using a nylon-tipped locking screw. Both the nylon-tipped setscrew and the two M2.5 x 0.20 adjuster screws accept a 0.050" (1.3 mm) hex key (not included). For ease of adjustment, we recommend using our 0.050" hex key thumbscrews, sold below. Additionally, we offer a locking collar and spanner wrench for locking the adjuster screws in a desired position or for creating a hard stop. These accessories are available separately below.

The mount features two 4-40 (M3) tapped holes for either left- or right-handed orientation at 90°, enabling it to be mounted onto our Ø6 mm Mini-Series posts or Ø12 mm pedestal posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.

Thorlabs also offers Kinematic Collimator Mounting Adapters, which provide pitch and yaw adjustment for mounted cylindrical components. Unlike the kinematic mount on this page, the kinematic adapters are not post mountable. Our Mini-Series Kinematic Mirror Mounts, which resemble the compact size of the MK11F(/M), are available for mounting Ø7 mm, Ø11 mm, or Ø1/2" optics.


Posted Comments:
No Comments Posted
Back to Top

Ø11 mm Mini-Series Kinematic Mount

Kinematic Mount Fiber Collimator
Click to Enlarge

Figure G1.1  MK11F Mounting an Ø11 mm Fiber Collimator
View Imperial Product List
Item #QtyDescription
MK11F1Mini-Series Kinematic Mount for Ø11 mm Cylindrical Components, 4-40 Taps
MBA11Mini-Series Pedestal Post Holder Base, #8 (M4) Slot
MPH501Pedestal-Base Mini-Series Post Holder with Flexure Clamp, 50 mm (1.97") Tall
MS2R1Mini-Series Optical Post, Ø6 mm, L = 2"
F220FC-5321532 nm, f = 10.90 mm, NA = 0.25 FC/PC Fiber Collimation Pkg.
P1-460AR-21SM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 488 - 633 nm, 2 m Long
SH8S03818-32 Stainless Steel Cap Screw, 3/8" Long, 50 Pack
W8S0381#8 Washer, M4 Compatible, Stainless Steel, 100 Pack

View Metric Product List
Item #QtyDescription
MK11F/M1Mini-Series Kinematic Mount for Ø11 mm Cylindrical Components, M3 Taps
MBA11Mini-Series Pedestal Post Holder Base, #8 (M4) Slot
MPH501Pedestal-Base Mini-Series Post Holder with Flexure Clamp, 50 mm (1.97") Tall
MS2R/M1Mini-Series Optical Post, Ø6 mm, L = 50 mm
F220FC-5321532 nm, f = 10.90 mm, NA = 0.25 FC/PC Fiber Collimation Pkg.
P1-460AR-21SM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 488 - 633 nm, 2 m Long
SH4MS101M4 x 0.7 Stainless Steel Cap Screw, 10 mm Long, 50 Pack
W8S0381#8 Washer, M4 Compatible, Stainless Steel, 100 Pack
  • Securely Mount Ø11 mm Cylindrical Components
  • Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.3 mm)
  • Resolution: 13 mrad (0.77°) per Revolution via Two M2.5 x 0.20 Precision Adjusters
  • 4-40 (M3) Tapped Holes Allow for Left- or Right-Handed Orientation

Thorlabs' MK11F(/M) Mini-Series Kinematic Mount is designed to mount Ø11 mm cylindrical components in optomechanical setups where space is a premium. The components can be adjusted using two M2.5 x 0.20 adjuster screws that accept a 0.050" (1.3 mm) hex key (not included). The adjuster screws have a resolution of 13 mrad (0.77°) per revolution.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MK11F Support Documentation
MK11FMini-Series Kinematic Mount for Ø11 mm Cylindrical Components, 4-40 Taps
$112.16
Today
+1 Qty Docs Part Number - Metric Price Available
MK11F/M Support Documentation
MK11F/MMini-Series Kinematic Mount for Ø11 mm Cylindrical Components, M3 Taps
$112.16
Lead Time
Back to Top

0.050" Hex Key Adjusters


Click to Enlarge
Figure 642A  MK05 Mini-Series Kinematic Mirror Mount with HKTS-050 Thumbscrew
  • For Convenient Adjustment of 0.050" Hex-Driven Actuators
  • Red, Anodized Adjustment Knob with Engraved Hex Size
  • Replaceable Hex Tip
  • Sold in Packs of 4

Hex Key Thumbscrews allow for quick, low-profile adjustment of hex-driven actuators, cap screws, and setscrews. Unlike balldrivers, they can be left in the screw's hex socket between adjustments for convenience. The 0.050" size is especially useful for adjusting our imperial, hex-driven, mini-series kinematic mirror mounts, sold above, as well as any 4-40-sized screws, such as the setscrews on our 30 mm cage plates.

Additional hex key thumbscrews are available in sizes from 1/8" to 3/16" and 2 mm to 5 mm.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HKTS-050 Support Documentation
HKTS-050Customer Inspired! 0.050" (1.3 mm) Hex Key Thumbscrew, 4 Pack
$30.41
Today
Back to Top

M2.5 x 0.20 Locking Collar

Stop Collar Lock Nut
Click to Enlarge

Figure 643A  A single locking collar can lock an adjuster's position with an SPW403 spanner wrench.
  • Extremely Compact Lock Nut: 0.07" (1.7 mm) Thick
  • Use One Collar To Lock an Adjuster to a Bushing
  • Use Two Collars to Create a Hard Stop on an Adjuster
  • Locking Collars Sold in Packs of Five
  • Install and Remove with the SPW403 Spanner Wrench

These locking collars are only 0.07" (1.7 mm) thick and are constructed of 303 stainless steel. They are compatible with the M2.5 x 0.20 adjusters on our Mini-Series Kinematic Mirror Mounts, Mini-Series Kinematic Mount for Cylindrical Components, and our FiberBench and Post-Mountable Kinematic Tip/Tilt and Rotation Mounts.

The locking collars can be used to lock an adjuster in a desired position, or to create a hard stop at any position to prevent overdriving an adjuster. In addition to using two collars to create a hard stop, a single collar can be epoxied to an adjuster using our G14250 epoxy to create a permanent hard stop. We recommend the SPW403 Spanner Wrench to install or remove these locking collars. The end of the SPW403 is machined to accept a 5/64" hex wrench, which can be used to provide additional torque. The hollow cylindrical construction of the SPW403 allows a tool to pass through the entire length of the spanner wrench and access the adjuster.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
F10SC1-5 Support Documentation
F10SC1-5Locking Collar for M2.5 x 0.20 Adjusters, 5 Pack
$38.52
Today
SPW403 Support Documentation
SPW403Spanner Wrench for F2ESC1-5 M2 x 0.20 and F10SC1-5 M2.5 x 0.20 Locking Collars
$31.79
Today