Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

36 New Products in the Lasers / Coherent Sources Family!«« View All New Products
«« View ByCategory
Thorlabs provides an extensive selection of lasers and other specialized coherent sources, such as our correlated photon-pair source. Options range from individual laser diodes and DPSS lasers to complete laser solutions such as fiber-coupled lasers, HeNe lasers, femtosecond lasers, and nanosecond pulsed lasers. Also found here is our selection of semiconductor optical amplifiers and gain chips. While we stock a selection of pigtailed laser diodes, we can also provide custom laser diode pigtails that utilize either stocked or customer-supplied diodes.
10.00 - 11.00 µm Center Wavelength DFB QCL, Horizontal HHL Package (View Product Family)
1 New Product!
QD10500HHLH
DFB QCL, 10.00 - 11.00 µm CWL, 4 cm-1 Tuning, 50 mW, Horizontal HHL
QD10500HHLH- DFB QCL, 10.00 - 11.00 µm CWL, 4 cm-1 Tuning, 50 mW, Horizontal HHL RELEASED: July 08, 2020
7.00 - 8.00 µm Center Wavelength DFB QCL, Horizontal HHL Package (View Product Family)
1 New Product!
QD7500HHLH
DFB QCL, 7.00 - 8.00 µm CWL, 5 cm-1 Tuning, 50 mW, Horizontal HHL
QD7500HHLH- DFB QCL, 7.00 - 8.00 µm CWL, 5 cm-1 Tuning, 50 mW, Horizontal HHL RELEASED: July 08, 2020
Power Supply with Cable for LD1255R Driver (View Product Family)
1 New Product!
LD1255-SUPPLY
Cable and LDS12B Power Supply Bundle for LD1255R Driver
LD1255-SUPPLY- Cable and LDS12B Power Supply Bundle for LD1255R Driver RELEASED: July 06, 2020
Correlated Photon-Pair Source (View Product Family)
1 New Product!
SPDC810
810 nm Correlated Photon-Pair Source with Integrated Pump Laser
SPDC810- 810 nm Correlated Photon-Pair Source with Integrated Pump Laser RELEASED: July 02, 2020
820 nm - 895 nm TO Can Laser Diodes (View Product Family)
1 New Product!
L850VH1
850 nm, 2 mW, TO-46, H Pin Code, VCSEL Diode
L850VH1- 850 nm, 2 mW, TO-46, H Pin Code, VCSEL Diode RELEASED: July 02, 2020
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-B
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C453TMD-B- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354453-B
f = 4.6 mm, NA = 0.5, Unmounted Aspehric Lens, ARC: 600 - 1050 nm
354453-B- f = 4.6 mm, NA = 0.5, Unmounted Aspehric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-B
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C397TMD-B- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
C061TMD-B
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C061TMD-B- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
355397-B
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
355397-B- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354061-B
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354061-B- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 5.xx mm (View Product Family)
2 New Products!
C105TMD-B
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C105TMD-B- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354105-B
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354105-B- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-B
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm
C060TMD-B- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
354060-B
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm
354060-B- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 600 - 1050 nm RELEASED: April 27, 2020
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-C
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C453TMD-C- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354453-C
f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354453-C- f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-C
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C397TMD-C- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
C061TMD-C
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C061TMD-C- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
355397-C
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
355397-C- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354061-C
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354061-C- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 5.xx mm (View Product Family)
2 New Products!
C105TMD-C
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C105TMD-C- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354105-C
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354105-C- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-C
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm
C060TMD-C- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
354060-C
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm
354060-C- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 1050 - 1700 nm RELEASED: April 27, 2020
EFL = 4.xx mm (View Product Family)
2 New Products!
C453TMD-A
f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 350 - 700 nm
C453TMD-A- f = 4.6 mm, NA = 0.5, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354453-A
f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354453-A- f = 4.6 mm, NA = 0.5, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 11.00 mm (View Product Family)
4 New Products!
C397TMD-A
f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm
C397TMD-A- f = 11.0 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
C061TMD-A
f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 350 - 700 nm
C061TMD-A- f = 11.0 mm, NA = 0.2, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
355397-A
f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm
355397-A- f = 11.0 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354061-A
f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354061-A- f = 11.0 mm, NA = 0.2, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 5.5 mm (View Product Family)
2 New Products!
C105TMD-A
f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 350 - 700 nm
C105TMD-A- f = 5.5 mm, NA = 0.6, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354105-A
f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354105-A- f = 5.5 mm, NA = 0.6, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
EFL = 9.6 mm (View Product Family)
2 New Products!
C060TMD-A
f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm
C060TMD-A- f = 9.6 mm, NA = 0.3, Mounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
354060-A
f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm
354060-A- f = 9.6 mm, NA = 0.3, Unmounted Aspheric Lens, ARC: 350 - 700 nm RELEASED: April 27, 2020
Tube Lenses for Widefield Imaging
 (View Product Family)
1 New Product!
TTL200-UVB
Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads
TTL200-UVB- Tube Lens, f = 200 mm, ARC: 240 - 360 nm, External M32 x 0.5 and SM1.5 Threads RELEASED: April 20, 2020