Page  93 94 95 96 97 98 99 100 101 102
Part NumberProduct Description
PFR10-P0125 mm x 36 mm Protected Silver Mirror
PFR120150-7700 mm (27.5") High Rigid Frame 1200 mm x 1500 mm (4' x 5')
PFR120150-8800 mm (31.5") High Rigid Frame 1200 mm x 1500 mm (4' x 5')
PFR14-P0235 mm x 52 mm Protected Silver Mirror
PFR60120-7700 mm (27.5") High Rigid Frame 600 mm x 1200 mm (2' x 4')
PFR60120-8800 mm (31.5") High Rigid Frame 600 mm x 1200 mm (2' x 4')
PFR6090-7700 mm (27.5") High Rigid Frame 600 mm x 900 mm (2' x 3')
PFR6090-8800 mm (31.5") High Rigid Frame 600 mm x 900 mm (2' x 3')
PFR75120-7700 mm (27.5") High Rigid Frame 750 mm x 1200 mm (2.5' x 4')
PFR75120-8800 mm (31.5") High Rigid Frame 750 mm x 1200 mm (2.5' x 4')
PFR75150-7700 mm (27.5") High Rigid Frame 750 mm x 1500 mm (2.5' x 5')
PFR75150-8800 mm (31.5") High Rigid Frame 750 mm x 1500 mm (2.5' x 5')
PFR7590-7700 mm (27.5") High Rigid Frame 750 mm x 900 mm (2.5' x 3')
PFR7590-8800 mm (31.5") High Rigid Frame 750 mm x 900 mm (2.5' x 3')
PFR90120-7700 mm (27.5") High Rigid Frame 900 mm x 1200 mm (3' x 4')
PFR90120-8800 mm (31.5") High Rigid Frame 900 mm x 1200 mm (3' x 4')
PFR90150-7700 mm (27.5") High Rigid Frame 900 mm x 1500 mm (3' x 5')
PFR90150-8800 mm (31.5") High Rigid Frame 900 mm x 1500 mm (3' x 5')
PFR9090-7700 mm (27.5") High Rigid Frame 900 mm x 900 mm (3' x 3')
PFR9090-8800 mm (31.5") High Rigid Frame 900 mm x 900 mm (3' x 3')
PFS-FFT-1X2-1550FiberBench Variable Polarization Beamsplitter Kit, 1200 - 1600 nm
PFS-FFT-1X2-780FiberBench Variable Polarization Beamsplitter Kit, 700 - 1000 nm
PFS01Ø3 mm Fiber Optic and Electrical Cable Saddle (Qty. 10)
PFS02Ø900 µm Fiber Optic and Electrical Cable Saddle (Qty. 10)
PFSQ05-03-F011/2" x 1/2" UV-Enhanced Aluminum Mirror
PFSQ05-03-G011/2" x 1/2" Protected Aluminum Mirror
PFSQ05-03-M011/2" x 1/2" Protected Gold Mirror
PFSQ05-03-M021/2" x 1/2" Mid-Infrared Enhanced Gold Mirror
PFSQ05-03-M031/2" x 1/2" (12.7 mm x 12.7 mm) Unprotected Gold Mirror
PFSQ05-03-P011/2" x 1/2" Protected Silver Mirror
PFSQ10-03-F011" x 1" UV-Enhanced Aluminum Mirror
PFSQ10-03-G011" x 1" Protected Aluminum Mirror
PFSQ10-03-M011" x 1" Protected Gold Mirror
PFSQ10-03-M021" x 1" Mid-Infrared Enhanced Gold Mirror
PFSQ10-03-M031" x 1" (25.4 mm x 25.4 mm) Unprotected Gold Mirror
PFSQ10-03-P011" x 1" Protected Silver Mirror
PFSQ20-03-F012" x 2" UV-Enhanced Aluminum Mirror
PFSQ20-03-G012" x 2" Protected Aluminum Mirror
PFSQ20-03-M012" x 2" Protected Gold Mirror
PFSQ20-03-M022" x 2" Mid-Infrared Enhanced Gold Mirror
PFSQ20-03-M032" x 2" (50.8 mm x 50.8 mm) Unprotected Gold Mirror
PFSQ20-03-P012" x 2" Protected Silver Mirror
PG200Replacement Proof Test Grips for Rotary Proof Testers, Qty. 10
PGM1SEØ1" Piezoelectric Gimbal Mount with Strain Gauge Feedback, 8-32 Tap
PGM1SE/MØ1" Piezoelectric Gimbal Mount with Strain Gauge Feedback, M4 Tap
PH082EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=1.00"
PH1Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 1"
PH1-P5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 1", 5 Pack
PH1-STPost Holder with Spring-Loaded Thumbscrew, L = 1"
PH1.5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 1.5"
PH1.5-P5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=1.5", 5 Pack
PH1.5-STPost Holder with Spring-Loaded Thumbscrew, L = 1.5"
PH1.5/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 38.1 mm
PH1.5EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=1.69"
PH1.5E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 42.8 mm
PH1.5VØ1/2" Post Holder with Hex-Locking Thumbscrew, L = 1.5", Vacuum Compatible
PH1/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 25.4 mm
PH100/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=100 mm
PH100/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=100 mm, 5 Pack
PH100E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=104.7 mm
PH150/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=150 mm
PH150E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=154.7 mm
PH1EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=1.19"
PH1E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 30.1 mm
PH1VØ1/2" Post Holder with Hex-Locking Thumbscrew, L = 1", Vacuum Compatible
PH2Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2"
PH2-P5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2", 5 Pack
PH2-STPost Holder with Spring-Loaded Thumbscrew, L = 2"
PH2/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 50.8 mm
PH20/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=20 mm
PH20/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=20 mm, 5 Pack
PH20E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=25 mm
PH20V/MØ12.7 mm Post Holder with Hex-Locking Thumbscrew, L = 20 mm, Vacuum Compatible
PH24SRWHermetically Sealed Piezo Actuator, 150 V, 17.0 µm Displacement, -25 to 130 °C Operating Temp., Ø12.0 mm × 24.2 mm
PH24SRZWHermetically Sealed Piezo Actuator, 150 V, 12.0 µm Displacement, -25 to 210 °C Operating Temp., Ø12.0 mm × 24.2 mm
PH2EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=2.19"
PH2E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 55.5 mm
PH2ETØ1/2" Close-Approach Post Holder, 2" Tall
PH2TØ1/2" Translating Post Holder, Min Height L1=2.38", Max Height L2=2.83"
PH2T/MØ12.7 mm Translating Post Holder, Min Height L1=60.5 mm, Max Height L2=71.9 mm
PH2VØ1/2" Post Holder with Hex-Locking Thumbscrew, L = 2", Vacuum Compatible
PH3Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 3"
PH3-P5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 3", 5 Pack
PH3-STPost Holder with Spring-Loaded Thumbscrew, L = 3"
PH3/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 76.2 mm
PH30/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=30 mm
PH30/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=30 mm, 5 Pack
PH30E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L=34.7 mm
PH30V/MØ12.7 mm Post Holder with Hex-Locking Thumbscrew, L = 30 mm, Vacuum Compatible
PH3EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=3.19"
PH3E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 80.9 mm
PH3ETØ1/2" Close-Approach Post Holder, 3" Tall
PH3TØ1/2" Translating Post Holder, Min Height L1=2.96", Max Height L2=3.61"
PH3T/MØ12.7 mm Translating Post Holder, Min Height L1=75.2 mm, Max Height L2=91.6 mm
PH3VØ1/2" Post Holder with Hex-Locking Thumbscrew, L = 3", Vacuum Compatible
PH4Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 4"
PH4-P5Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 4", 5 Pack
PH4-STPost Holder with Spring-Loaded Thumbscrew, L = 4"
PH4/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 101.6 mm
PH40/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=40 mm
PH40/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=40 mm, 5 Pack
PH40E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=44.7 mm
PH40V/MØ12.7 mm Post Holder with Hex-Locking Thumbscrew, L = 40 mm, Vacuum Compatible
PH4EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=4.19"
PH4E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 106.3 mm
PH50/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=50 mm
PH50/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=50 mm, 5 Pack
PH50E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=54.7 mm
PH50ET/MØ12.7 mm Close-Approach Post Holder, 50 mm Tall
PH50V/MØ12.7 mm Post Holder with Hex-Locking Thumbscrew, L = 50 mm, Vacuum Compatible
PH6Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 6"
PH6-STPost Holder with Spring-Loaded Thumbscrew, L = 6"
PH6/MPost Holder with Spring-Loaded Hex Locking Thumbscrew, L = 152.4 mm
PH6EØ1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=6.19"
PH6E/MPedestal Post Holder, Spring-Loaded Hex Locking Thumbscrew, L = 157.1 mm
PH75/MØ12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=75 mm
PH75/M-P5Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=75 mm, 5 Pack
PH75E/MØ12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=79.7 mm
PH75ET/MØ12.7 mm Close-Approach Post Holder, 75 mm Tall
PH75V/MØ12.7 mm Post Holder with Hex-Locking Thumbscrew, L = 75 mm, Vacuum Compatible
PHG63Green-Sensitive Holography Plates, 63 mm x 63 mm, 6 Pack
PHGKITChemical Development Packets for PHG63 Holographic Plates
PHM1Switchable Magnetic Post Base, Imperial
PHM1/MSwitchable Magnetic Post Base, Metric
PHR63Red-Sensitive Holography Plates, 63 mm x 63 mm, 6 Pack
PHRKITChemical Development Packets for PHR63 Holographic Plates
PHS101PIEZO CONTROLLER INTELLIGENT HANDSET (BENCHTOP)
PHS201PIEZO CONTROLLER INTELLIGENT HANDSET (MIDI RACK)
PHW1616-Position Pinhole Wheel, Ø25 µm to Ø2 mm, Unmounted
PHWM1616-Position Pinhole Wheel, Ø25 µm to Ø2 mm, Mounted
PHYS12PAdjustable-Height Support Column: 8" - 12"
PHYS12P/MAdjustable-Height Support Column: 20.32 - 30.48 cm, Metric
PHYS24Manual Physiology Stage (Imperial)
PHYS24/MManual Physiology Stage (Metric)
PHYS24BBUltraLight Series Breadboard for Physiology
PHYS24BB/MUltraLight Series Breadboard for Physiology, Metric
PHYS24MMotorized Physiology Stage (Imperial)
PHYS24M/MMotorized Physiology Stage (Metric)
PHYS24MEMotorized Physiology Stage with Encoders (Imperial)
PHYS24ME/MMotorized Physiology Stage with Encoders (Metric)
PIA1313 mm Travel, Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIA13VF13 mm Travel, Vacuum-Compatible Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIA2525 mm Travel, Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIA25VF25 mm Travel, Vacuum-Compatible Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIA5050 mm Travel, Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIA50VF50 mm Travel, Vacuum-Compatible Piezo Inertia Actuator, Ø3/8" Mounting Barrel
PIAK1010 mm Travel, Piezo Inertia Actuator, 1/4"-80 Mounting Thread
PIAK10VF10 mm Travel, Vacuum-Compatible Piezo Inertia Actuator, 1/4"-100 Mounting Thread
PICOD-1300-PMPICO D, Continuously Tunable Laser 1270-1370 nm PM-fiber
PICOD-1300-SMPICO D, Continuously Tunable Laser 1270-1370 nm SM-fiber
PICOD-1500-PMPICO D, Continuously Tunable Laser 1460-1570 nm PM-fiber
PICOD-1500-SMPICO D, Continuously Tunable Laser 1460-1570 nm SM-fiber
PICOD-EBPICO D, Evaluation Board
PICOD-PMPICO D, Continuously Tunable Laser 1519 - 1630nm PM-fiber
PICOD-SMPICO D, Continuously Tunable Laser 1519 - 1630nm SM-fiber
PIM05Ø1/2" Mirror Mount with Piezoelectric Inertial Motor Adjusters, 8-32 Taps
PIM05/MØ1/2" Mirror Mount with Piezoelectric Inertial Motor Adjusters, M4 Taps
PIM1Ø1" Mirror Mount with Piezoelectric Inertial Motor Adjusters, 8-32 Taps
PIM1/MØ1" Mirror Mount with Piezoelectric Inertial Motor Adjusters, M4 Taps
PJ301Centered Mounting Post Joist, 8-32 Mounting Hardware
PJ301/MCentered Mounting Post Joist, M4 Mounting Hardware
PJ302Offset Mounting Post Joist, 8-32 Mounting Hardware
PJ302/MOffset Mounting Post Joist, M4 Mounting Hardware
PK25FA2P2Discrete Round Piezo Stack, 200 V, 11.0 µm Displacement, Ø5.0 mm, 9.0 mm Long, Two Flat End Plates
PK25LA2P2Discrete Round Piezo Stack, 200 V, 12.0 µm Displacement, Ø8.3 mm, 9.0 mm Long, Two Flat End Plates
PK2FMC2Discrete Piezoelectric Actuator w/ Strain Gauge, Max Displacement 11.2 µm, 7.5 mm x 6.5 mm x 10.5 mm
PK2FMP1Discrete Piezo Stack, 75 V, 11.2 µm Displacement, 5.0 mm x 5.0 mm x 12.6 mm, End Hemisphere and Flat End Plate
PK2FMP2Discrete Piezo Stack, 75 V, 11.2 µm Displacement, 5.0 mm x 5.0 mm x 10.5 mm, Two Flat End Plates
PK2FQP1Discrete Piezo Stack, 75 V, 19.6 µm Displacement, 5.0 mm x 5.0 mm x 20.1 mm, End Hemisphere and Flat End Plate
PK2FQP2Discrete Piezo Stack, 75 V, 19.6 µm Displacement, 5.0 mm x 5.0 mm x 18.0 mm, Two Flat End Plates
PK2FSF1Amplified Piezoelectric Actuator with Flexure Mount, 75 V, 220 µm Max Displacement
PK2FSP1Discrete Piezo Stack, 75 V, 25.2 µm Displacement, 5.0 mm x 5.0 mm, 25.1 mm, End Hemisphere and Flat End Plate
PK2FSP2Discrete Piezo Stack, 75 V, 25.2 µm Displacement, 5.0 mm x 5.0 mm x 23.0 mm, Two Flat End Plates
PK2FVF1Amplified Piezoelectric Actuator with Flexure Mount, 75 V, 420 µm Max Displacement
PK2FVP1Discrete Piezo Stack, 75 V, 44.8 µm Displacement, 5.0 mm x 5.0 mm x 41.9 mm, End Hemisphere and Flat End Plate
PK2FVP2Discrete Piezo Stack, 75 V, 44.8 µm Displacement, 5.0 mm x 5.0 mm x 39.8 mm, Two Flat End Plates
PK2JA2P1Discrete Piezo Stack, 75 V, 8.0 µm Displacement, 3.0 mm × 3.0 mm × 10.0 mm, End Hemisphere and Flat End Plate
PK2JA2P2Discrete Piezo Stack, 75 V, 8.0 µm Displacement, 3.0 mm x 3.0 mm x 9.0 mm, Two Flat End Plates
PK2JQP1Discrete Piezo Stack, 75 V, 18.0 µm Displacement, 3.0 mm x 3.0 mm x 20.0 mm, End Hemisphere and Flat End Plate
PK2JQP2Discrete Piezo Stack, 75 V, 18.0 µm Displacement, 3.0 mm x 3.0 mm x 18.8 mm, Two Flat End Plates
PK2JUP1Discrete Piezo Stack, 75 V, 30.0 µm Displacement, 3.0 mm x 3.0 mm x 32.2 mm, End Hemisphere and Flat End Plate
PK2JUP2Discrete Piezo Stack, 75 V, 30.0 µm Displacement, 3.0 mm x 3.0 mm x 31.0 mm, Two Flat End Plates
PK3CMP1Discrete Piezo Stack, 100 V, 9.5 µm Displacement, 2.0 mm x 2.0 mm x 11.5 mm, End Hemisphere and Flat End Plate
PK3CMP2Discrete Piezo Stack, 100 V, 9.5 µm Displacement, 2.0 mm x 2.0 mm x 10.9 mm, Two Flat End Plates
PK3GYXP2Discrete Piezo Stack, 120 V, 42.0 µm Displacement, 7.0 mm x 7.0 mm x 36.0 mm, Two Flat End Plates
PK3HUC2Discrete Piezoelectric Actuator w/ Strain Gauge, Max Displacement 32.0 µm, 12.5 mm x 11.5 mm x 30.0 mm
PK3JMAP1Discrete Piezo Stack, 100 V, 10.5 µm Displacement, 3.0 mm x 3.0 mm x 12.0 mm, End Hemisphere and Flat End Plate
PK3JMAP2Discrete Piezo Stack, 100 V, 10.5 µm Displacement, 3.0 mm x 3.0 mm x 10.9 mm, Two Flat End Plates
PK3JMP1Discrete Piezo Stack, 100 V, 8.5 µm Displacement, 3.0 mm x 3.0 mm x 12.0 mm, End Hemisphere and Flat End Plate
PK3JMP2Discrete Piezo Stack, 100 V, 8.5 µm Displacement, 3.0 mm x 3.0 mm x 10.9 mm, Two Flat End Plates
PK3JRAP1Discrete Piezo Stack, 100 V, 21.0 µm Displacement, 3.0 mm x 3.0 mm x 22.1 mm, End Hemisphere and Flat End Plate
PK3JRAP2Discrete Piezo Stack, 100 V, 21.0 µm Displacement, 3.0 mm x 3.0 mm x 20.9 mm, Two Flat End Plates
PK3JRP1Discrete Piezo Stack, 100 V, 17.0 µm Displacement, 3.0 mm x 3.0 mm x 22.1 mm, End Hemisphere and Flat End Plate
PK3JRP2Discrete Piezo Stack, 100 V, 17.0 µm Displacement, 3.0 mm x 3.0 mm x 20.9 mm, Two Flat End Plates
PK3JUAP1Discrete Piezo Stack, 100 V, 31.5 µm Displacement, 3.0 mm x 3.0 mm x 32.2 mm, End Hemisphere and Flat End Plate
PK3JUAP2Discrete Piezo Stack, 100 V, 31.5 µm Displacement, 3.0 mm x 3.0 mm x 31.0 mm, Two Flat End Plates
PK3JUP1Discrete Piezo Stack, 100 V, 25.5 µm Displacement, 3.0 mm x 3.0 mm x 32.2 mm, End Hemisphere and Flat End Plate
PK3JUP2Discrete Piezo Stack, 100 V, 25.5 µm Displacement, 3.0 mm x 3.0 mm x 31.0 mm, Two Flat End Plates
PK44LA2P2Discrete Piezo Ring Stack, 150 V, 9.0 µm Displacement, 9.7 mm OD, 3.0 mm ID, 9.0 mm Long, Two Flat End Plates
PK44M3B8P2Discrete Piezo Ring Stack, 150 V, 15.0 µm Displacement, 15.0 mm OD, 9.0 mm ID, 13.5 mm Long, Two Flat End Plates
PK44RB5P2 Discrete Piezo Ring Stack, 150 V, 9.5 µm Displacement, 6.0 mm OD, 2.5 mm ID, 13.0 mm Long, Two Flat End Plates
PK4CMP1Discrete Piezo Stack, 150 V, 9.5 µm Displacement, 2.0 mm x 2.0 mm x 11.5 mm, End Hemisphere and Flat End Plate
PK4CMP2Discrete Piezo Stack, 150 V, 9.5 µm Displacement, 2.0 mm x 2.0 mm x 10.9 mm, Two Flat End Plates
PK4DLP1Discrete Piezo Stack, 150 V, 5.2 µm Displacement, 2.5 mm x 2.5 mm x 6.1 mm, End Hemisphere and Flat End Plate
PK4DLP2Discrete Piezo Stack, 150 V, 5.2 µm Displacement, 2.5 mm x 2.5 mm x 5.0 mm, Two Flat End Plates
PK4DMP1Discrete Piezo Stack, 150 V, 9.2 µm Displacement, 2.5 mm x 2.5 mm x 11.0 mm, End Hemisphere and Flat End Plate
PK4DMP2Discrete Piezo Stack, 150 V, 9.2 µm Displacement, 2.5 mm x 2.5 mm x 10.0 mm, Two Flat End Plates
PK4FA2H3P2Discrete Piezo Stack with Ø2.0 mm Through Hole, 150 V, 7.0 µm Displacement, 5.0 mm x 5.0 mm x 9.0 mm, Two Flat End Plates
PK4FA2P1Discrete Piezo Stack, 150 V, 9.5 µm Displacement, 5.0 mm x 5.0 mm x 11.0 mm, End Hemisphere and Flat End Plate
PK4FA2P2Discrete Piezo Stack, 150 V, 9.5 µm Displacement, 5.0 mm x 5.0 mm x 9.0 mm, Two Flat End Plates
PK4FMYP2BSPT Discrete Piezo Stack, 150 V, 10.0 µm Displacement, 5.0 x 5.0 x 10.0 mm, Two Flat End Plates
PK4FQP1Discrete Piezo Stack, 150 V, 20.0 µm Displacement, 5.0 mm x 5.0 mm x 20.1 mm, End Hemisphere and Flat End Plate
PK4FQP2Discrete Piezo Stack, 150 V, 20.0 µm Displacement, 5.0 mm x 5.0 mm x 18.0 mm, Two Flat End Plates
PK4FTH3P2Discrete Piezo Stack with Ø2.0 mm Through Hole, 150 V, 20.0 µm Displacement, 5.0 mm x 5.0 mm x 25.0 mm, Two Flat End Plates
PK4FXH3P2Discrete Piezo Stack with Ø2.0 mm Through Hole, 150 V, 40.0 µm Displacement, 5.0 mm x 5.0 mm x 50.0 mm, Two Flat End Plates
PK4FXP1Discrete Piezo Stack, 150 V, 57.5 µm Displacement, 5.0 mm x 5.0 mm x 52.2 mm, End Hemisphere and Flat End Plate
PK4FXP2Discrete Piezo Stack, 150 V, 57.5 µm Displacement, 5.0 mm x 5.0 mm x 50.0 mm, Two Flat End Plates
PK4FYC2Discrete Piezoelectric Actuator w/ Strain Gauge, Max Displacement 38.5 µm, 7.3 mm x 7.3 mm x 36.0 mm
PK4FYP1Discrete Piezo Stack, 150 V, 41.0 µm Displacement, 5.0 mm x 5.0 mm x 38.1 mm, End Hemisphere and Flat End Plate
PK4FYP2Discrete Piezo Stack, 150 V, 41.0 µm Displacement, 5.0 mm x 5.0 mm x 36.0 mm, Two Flat End Plates
PK4GA2P1Discrete Piezo Stack, 150 V, 8.5 µm Displacement, 7.0 mm x 7.0 mm x 12.0 mm, End Hemisphere and Flat End Plate
PK4GA2P2Discrete Piezo Stack, 150 V, 8.5 µm Displacement, 7.0 mm x 7.0 mm x 9.0 mm, Two Flat End Plates
PK4GA3H5P2Discrete Piezo Stack with Ø3.0 mm Through Hole, 150 V, 40.0 µm Displacement, 7.0 mm x 7.0 mm x 45.0 mm, Two Flat End Plates
PK4GA3P1Discrete Piezo Stack, 150 V, 50.0 µm Displacement, 7.0 mm x 7.0 mm x 48.1 mm, End Hemisphere and Flat End Plate
PK4GA3P2Discrete Piezo Stack, 150 V, 50.0 µm Displacement, 7.0 mm x 7.0 mm x 45.0 mm, Two Flat End Plates
PK4GA7C2Discrete Piezoelectric Actuator w/ Strain Gauge, Max Displacement 100.0 µm, 9.5 mm x 8.5 mm x 90.0 mm
PK4GA7P1Discrete Piezo Stack, 150 V, 100.0 µm Displacement, 7.0 mm x 7.0 mm x 93.5 mm, End Hemisphere and Flat End Plate
PK4GA7P2Discrete Piezo Stack, 150 V, 100.0 µm Displacement, 7.0 mm x 7.0 mm x 90.0 mm, Two Flat End Plates
PK4GQP1Discrete Piezo Stack, 150 V, 19.0 µm Displacement, 7.0 mm x 7.0 mm x 21.1 mm, End Hemisphere and Flat End Plate
PK4GQP2Discrete Piezo Stack, 150 V, 19.0 µm Displacement, 7.0 mm x 7.0 mm x 18.0 mm, Two Flat End Plates
PK4GYP1Discrete Piezo Stack, 150 V, 38.0 µm Displacement, 7.0 mm x 7.0 mm x 39.1 mm, End Hemisphere and Flat End Plate
PK4GYP2Discrete Piezo Stack, 150 V, 38.0 µm Displacement, 7.0 mm x 7.0 mm x 36.0 mm, Two Flat End Plates
PK4HA3P1Discrete Piezo Stack, 150 V, 50.0 µm Displacement, 10.0 mm x 10.0 mm x 49.7 mm, End Hemisphere and Flat End Plate
PK4HA3P2Discrete Piezo Stack, 150 V, 50.0 µm Displacement, 10.0 mm x 10.0 mm x 45.0 mm, Two Flat End Plates
PK4HQP1Discrete Piezo Stack, 150 V, 20.0 µm Displacement, 10.0 mm x 10.0 mm x 22.6 mm, End Hemisphere and Flat End Plate
PK4HQP2Discrete Piezo Stack, 150 V, 20.0 µm Displacement, 10.0 mm x 10.0 mm x 18.0 mm, Two Flat End Plates
PK4HYP1Discrete Piezo Stack, 150 V, 40.0 µm Displacement, 10.0 mm x 10.0 mm x 40.7 mm, End Hemisphere and Flat End Plate
PK4HYP2Discrete Piezo Stack, 150 V, 40.0 µm Displacement, 10.0 mm x 10.0 mm x 36.0 mm, Two Flat End Plates
PK4JMP1Discrete Piezo Stack, 150 V, 8.8 µm Displacement, 3.0 mm x 3.0 mm x 10.0 mm, End Hemisphere and Flat End Plate
PK4JMP2Discrete Piezo Stack, 150 V, 8.8 µm Displacement, 3.0 mm x 3.0 mm x 9.0 mm, Two Flat End Plates
PK4JQP1Discrete Piezo Stack, 150 V, 19.8 µm Displacement, 3.0 mm x 3.0 mm x 20.0 mm, End Hemisphere and Flat End Plate
PK4JQP2Discrete Piezo Stack, 150 V, 19.8 µm Displacement, 3.0 mm x 3.0 mm x 18.8 mm, Two Flat End Plates
PK4JUP1Discrete Piezo Stack, 150 V, 33.0 µm Displacement, 3.0 mm x 3.0 mm x 32.2 mm, End Hemisphere and Flat End Plate
PK4JUP2Discrete Piezo Stack, 150 V, 33.0 µm Displacement, 3.0 mm x 3.0 mm x 31.0 mm, Two Flat End Plates
PKCEP42.0 mm x 2.0 mm x 0.4 mm Flat End Plate, Pack of 25
PKCESPØ2.0 mm End Hemisphere, Pack of 25
PKDEP42.5 mm x 2.5 mm x 0.4 mm Flat End Plate, Pack of 25
PKDESPØ2.5 mm End Hemisphere, Pack of 25
PKFCUPØ5.0 mm Conical End Cup for PZT Actuators, Pack of 10
PKFEP45.0 mm x 5.0 mm x 0.4 mm Flat End Plate, Pack of 25

Page  93 94 95 96 97 98 99 100 101 102