Page  99 100 101 102 103 104 105 106 107 108
Part NumberProduct Description
PTR406BFiber Recoater with Linear Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
PTR407Fiber Recoater with Rotary Proof Tester and Automatic Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
PTR407BFiber Recoater with Rotary Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
PTR51504Ultra Series Optical Table - 2000 mm x 1000 mm x 210 mm
PTR51505Ultra Series Optical Table - 2500 mm x 1000 mm x 210 mm
PTR51507Ultra Series Optical Table - 3750 mm x 1000 mm x 210 mm
PTR51508Ultra Series Optical Table - 2000 mm x 1250 mm x 210 mm
PTR51509Ultra Series Optical Table - 2500 mm x 1250 mm x 210 mm
PTR51511Ultra Series Optical Table - 3750 mm x 1250 mm x 210 mm
PTR51512Ultra Series Optical Table - 4250 mm x 1250 mm x 210 mm
PTR51513Ultra Series Optical Table - 2500 mm x 1500 mm x 210 mm
PTR51514Ultra Series Optical Table - 3000 mm x 1500 mm x 210 mm
PTR51516Ultra Series Optical Table - 4250 mm x 1500 mm x 210 mm
PTR52504UltraPlus Series Optical Table - 2000 mm x 1000 mm x 310 mm
PTR52508UltraPlus Series Optical Table - 2000 mm x 1250 mm x 310 mm
PTR52509UltraPlus Series Optical Table - 2500 mm x 1250 mm x 310 mm
PTR52509-ALUltraPlus Series Table (2500 mm x 1250 mm x 310 mm) with Active Supports
PTR52510UltraPlus Series Optical Table - 3000 mm x 1250 mm x 310 mm
PTR52513UltraPlus Series Optical Table - 2500 mm x 1500 mm x 310 mm
PTR52514UltraPlus Series Optical Table - 3000 mm x 1500 mm x 310 mm
PTR52514-ALUltraPlus Series Table (3000 mm x 1500 mm x 310 mm) with Active Supports
PTR52516UltraPlus Series Optical Table - 4250 mm x 1500 mm x 310 mm
PTRRRMReplacement Injector for Vytran Recoaters with 50 mm Manual Mold Assemblies and Manual Injectors
PTRRRMLReplacement Injector for Vytran Recoaters with 100 mm Manual Mold Assemblies and Manual Injectors
PTS601Active Legs, 450 mm (17.7") High, Set of Four
PTS602Active Legs, 600 mm (23.6") High, Set of Four
PTS603Active Legs, 700 mm (27.5") High, Set of Four
PTT300600Iso-Plate System, 300 mm x 600 mm x 90 mm (11.8" x 23.6" x 3.5")
PTT600600IsoPlate System, 600 mm x 600 mm x 90 mm (23.6" x 23.6" x 3.5")
PTT900600IsoPlate System, 900 mm x 600 mm x 90 mm (35.4" x 23.6" x 3.5")
PV1Large Pana Vise, 2.25" (57.2 mm) Full Opening
PV10PPLN Oven for 10 mm Long Crystals
PV20PPLN Oven for 20 mm Long Crystals
PV2525mm Optical Component Mount Adapter
PV40PPLN Oven for 40 mm Long Crystals
PVAE1-AØ1" Double Linear Polarizer Variable Attenuator with N-BK7 Windows, 400-700 nm
PVL1Mounting L-Bracket for all PPLN ovens
PVMOMicroscope Objective Thread Adapter for PPLN Oven
PVP1M4 Post Mounting Adapter for PV10
PVSM1SM1 Thread Adapter for PPLN Oven
PW1064R1A11x2 PM Coupler, 1064 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors
PW1064R1F11x2 PM Coupler, 1064 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors
PW1064R2A11x2 PM Coupler, 1064 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PW1064R2F11x2 PM Coupler, 1064 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PW1064R3A11x2 PM Coupler, 1064 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors
PW1064R3F11x2 PM Coupler, 1064 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors
PW1064R5A11x2 PM Coupler, 1064 ± 65 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
PW1064R5F11x2 PM Coupler, 1064 ± 65 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors
PW1300R1A11x2 PM Coupler, 1300 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors
PW1300R1F11x2 PM Coupler, 1300 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors
PW1300R2A11x2 PM Coupler, 1300 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PW1300R2F11x2 PM Coupler, 1300 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PW1300R3A11x2 PM Coupler, 1300 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors
PW1300R3F11x2 PM Coupler, 1300 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors
PW1300R5A11x2 PM Coupler, 1300 ± 100 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
PW1300R5F11x2 PM Coupler, 1300 ± 100 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors
PW1550R1A11x2 Wideband PM Coupler, 1550 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors
PW1550R1F11x2 Wideband PM Coupler, 1550 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors
PW1550R2A11x2 Wideband PM Coupler, 1550 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PW1550R2F11x2 Wideband PM Coupler, 1550 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PW1550R3A11x2 Wideband PM Coupler, 1550 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors
PW1550R3F11x2 Wideband PM Coupler, 1550 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors
PW1550R5A11x2 Wideband PM Coupler, 1550 ± 65 nm, 50:50 Split, ≥20 dB PER, FC/APC Connectors
PW1550R5F11x2 Wideband PM Coupler, 1550 ± 65 nm, 50:50 Split, ≥20 dB PER, FC/PC Connectors
PW2000R1A11x2 Wideband PM Coupler, 1950 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors
PW2000R1F11x2 Wideband PM Coupler, 1950 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors
PW2000R2A11x2 Wideband PM Coupler, 1950 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PW2000R2F11x2 Wideband PM Coupler, 1950 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PWA0614" Caster Kit, Set of 4
PWA072Heavy-Duty Passive Isolation Mount (Each)
PWA074Standard-Duty Passive Isolation Mount, 4 Pieces
PWA075Heavy-Duty Passive Isolation Mount, 4 Pieces
PWA076Passive Isolation Upgrade Kit for PTL70x and PTL80x Series Supports, 4 Pieces
PWA080Pressure Regulation Control Panel with Magnetic Mounting Bracket
PWA090Electronic, Self-Leveling Benchtop Isolation System, Four Isolators
PWA100Under Shelf for 890 mm (35.03") Wide Support Frame
PWA110Under Shelf for 1190 mm (46.85") Wide Support Frame
PWA120Accessory Adapter for Breadboard Frames
PXT1Housing for Side-On PMTs, 8-32 and 1/4"-20 Tapped Holes
PXT1/MHousing for Side-On PMTs, M4 and M6 Tapped Holes
PY003Pitch and Yaw Accessory Tilt Platform with Micrometers
PY003/MPitch and Yaw Accessory Tilt Platform with Micrometers, Metric
PY004High-Load Pitch and Yaw Platform, 1/4"-20 Taps
PY004/MHigh-Load Pitch and Yaw Platform, M6 Taps
PY004Z8Motorized Pitch and Yaw Platform, DC Servo Motors, 1/4"-20 Taps
PY004Z8/MMotorized Pitch and Yaw Platform, DC Servo Motors, M6 Taps
PY004Z9Motorized Pitch and Yaw Platform, DC Servo Motors, 1/4"-20 Taps
PY004Z9/MMotorized Pitch and Yaw Platform, DC Servo Motors, M6 Taps
PY005Compact Five-Axis Stage, 27.4 mm (1.08") Deck Height
PY005-K1Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height
PY005-K1/MCompact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height, Metric
PY005/MCompact Five-Axis Stage, 27.4 mm (1.08") Deck Height, Metric
PY005A1Slotted Mounting Base for PY005 5-Axis Stage, 1.44" Deck Height
PY005A1/MSlotted Mounting Base for PY005/M 5-Axis Stage, 36.6 mm Deck Height, Metric
PY005A2Pedestal Mounting Base for PY005 5-Axis Stage, 2.31" Deck Height
PY005A2/MPedestal Mounting Adapter for PY005/M 5-Axis Stage, 58.7 mm Deck Height, Metric
PZ630Complete System: KC1-PZ plus Controller: Imperial Threads, US Power Cord
PZ630-ECComplete System: KC1-PZ/M Plus Controller: Metric Threads, European Power Cord
PZ630BKC1-PZ Smooth Bore Mirror Mount and MDT693B Piezo Controller
PZ630B/MKC1-PZ/M Smooth Bore Mirror Mount and MDT693B Piezo Controller
PZ631Complete System: KC1-T-PZ plus Controller: Imperial Threads, US Power Cord
PZ631-ECComplete System: KC1-T-PZ/M Plus Controller: Metric Threads, European Power Cord
PZ631BKC1-T-PZ SM1-Threaded Mirror Mount and MDT693B Piezo Controller
PZ631B/MKC1-T-PZ/M SM1-Threaded Mirror Mount and MDT693B Piezo Controller
PZS001Co-Fired Piezoelectric Actuator w/ Strain Gauge, Max Displacement 17.4 µm, 6.0 mm x 7.0 mm x 20.0 mm
QD10500CM1DFB QCL, 10.00 - 11.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount
QD10500HHLHDFB QCL, 10.00 - 11.00 μm CWL, 2.5 cm⁻¹ Tuning, 50 mW, Horizontal HHL
QD10530HHDFB QCL, 10.530 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL
QD10549HHDFB QCL, 10.549 μm CWL, 3 cm⁻¹ Tuning, 60 mW, Horizontal HHL
QD10622HHDFB QCL, 10.622 μm CWL, 3 cm⁻¹ Tuning, 60 mW, Horizontal HHL
QD4235HHDFB QCL, 4.235 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL
QD4327HHDFB QCL, 4.327 μm CWL, 3 cm⁻¹ Tuning, 90 mW, Horizontal HHL
QD4472HHDFB QCL, 4.472 μm CWL, 3 cm⁻¹ Tuning, 85 mW, Horizontal HHL
QD4500CM1DFB QCL, 4.00 - 5.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount
QD4500HHLHDFB QCL, 4.00 - 5.00 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL
QD4540HHDFB QCL, 4.540 μm CWL, 3 cm⁻¹ Tuning, 70 mW, Horizontal HHL
QD4580CM1DFB QCL, 4.54 - 4.62 µm CWL, 4 cm-1 Tuning, 40 mW, Two-Tab C-Mount
QD4602HHDFB QCL, 4.602 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL
QD5250C2DFB QCL, 5.20 - 5.30 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount
QD5250CM1DFB QCL, 5.20 - 5.30 µm CWL, 4 cm-1 Tuning, 120 mW, Two-Tab C-Mount
QD5263HHDFB QCL, 5.263 μm CWL, 3 cm⁻¹ Tuning, 130 mW, Horizontal HHL
QD5500CM1DFB QCL, 5.00 - 6.00 μm CWL, 2.5 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount
QD5500HHLHDFB QCL, 5.00 - 6.00 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL
QD6134HHDFB QCL, 6.134 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL
QD6500CM1DFB QCL, 6.00 - 7.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount
QD6500HHLHDFB QCL, 6.00 - 7.00 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL
QD7416HHDFB QCL, 7.416 μm CWL, 3 cm⁻¹ Tuning, 100 mW, Horizontal HHL
QD7500CM1DFB QCL, 7.00 - 8.00 μm CWL, 1.5 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount
QD7500DM1DFB QCL, 7.00 - 8.00 μm CWL, 1.5 cm⁻¹ Tuning, 100 mW, D-Mount
QD7500HHLHDFB QCL, 7.00 - 8.00 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL
QD7716HHDFB QCL, 7.716 μm CWL, 3 cm⁻¹ Tuning, 30 mW, Horizontal HHL
QD7901HHDFB QCL, 7.901 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL
QD7950CM1DFB QCL, 7.90 - 8.00 µm CWL, 3 cm-1 Tuning, 100 mW, Two-Tab C-Mount
QD8050CM1DFB QCL, 8.00 - 8.10 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Two-Tab C-Mount
QD8496HHDFB QCL, 8.496 µm CWL, 3 cm⁻¹ Tuning, 100 mW, Horizontal HHL
QD8500CM1DFB QCL, 8.00 - 9.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Two-Tab C-Mount
QD8500HHLHDFB QCL, 8.00 - 9.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Horizontal HHL
QD8650CM1DFB QCL, 8.60 - 8.70 µm CWL, 2.5 cm-1 Tuning, 50 mW, Two-Tab C-Mount
QD8912HHDFB QCL, 8.912 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL
QD9062HHDFB QCL, 9.062 μm CWL, 3 cm⁻¹ Tuning, 130 mW, Horizontal HHL
QD9500CM1DFB QCL, 9.00 - 10.00 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount
QD9500HHLHDFB QCL, 9.00 - 10.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Horizontal HHL
QD9550C2DFB QCL, 9.50 - 9.60 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount
QD9550CM1DFB QCL, 9.50 - 9.60 µm CWL, 3 cm-1 Tuning, 40 mW, Two-Tab C-Mount
QD9697HHDFB QCL, 9.697 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL
QEPAS-CH4Quartz-Enhanced Photoacoustic Sensor for Methane
QF3850HHLHFabry-Perot Quantum Cascade Laser, 3.85 μm CWL, 320 mW, Horizontal HHL
QF3850T1Fabry-Perot Quantum Cascade Laser, 3.85 μm CWL, 200 mW, Ø9 mm, H Pin Code
QF4040HHLHFabry-Perot Quantum Cascade Laser, 4.04 μm CWL, 320 mW, Horizontal HHL
QF4050C2Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 300 mW, Two-Tab C-Mount
QF4050CM1Fabry-Perot Quantum Cascade Laser, 4.05 µm CWL, 150 mW, Two-Tab C-Mount
QF4050D2Fabry-Perot QCL, 3.90 - 4.20 μm CWL, 800 mW, D-Mount
QF4050D3Fabry-Perot QCL, 3.90 - 4.20 μm CWL, 1200 mW, D-Mount
QF4050T1Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 300 mW, Ø9 mm, H Pin Code
QF4050T2Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 70 mW, Ø9 mm, H Pin Code
QF4400CM1Fabry-Perot Quantum Cascade Laser, 4.40 µm CWL, 500 mW, Two-Tab C-Mount
QF4550CM1Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 450 mW, Two-Tab C-Mount
QF4600C2Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 600 mW, Two-Tab C-Mount
QF4600D3Fabry-Perot QCL, 4.45 - 4.75 μm CWL, 3000 mW, D-Mount
QF4600D4Fabry-Perot QCL, 4.45 - 4.75 μm CWL, 2500 mW, D-Mount
QF4600T1Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 400 mW, Ø9 mm, H Pin Code
QF4600T2Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 200 mW, Ø9 mm, H Pin Code
QF4600T3Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 1000 mW, Ø9 mm, H Pin Code
QF4650HHLHFabry-Perot Quantum Cascade Laser, 4.65 μm CWL, 1500 mW, Horizontal HHL
QF4800CM1Fabry-Perot Quantum Cascade Laser, 4.80 µm CWL, 500 mW, Two-Tab C-Mount
QF5300CM1Fabry-Perot Quantum Cascade Laser, 5.30 µm CWL, 150 mW, Two-Tab C-Mount
QF7200CM1Fabry-Perot Quantum Cascade Laser, 7.20 µm CWL, 250 mW, Two-Tab C-Mount
QF7700CM1Fabry-Perot Quantum Cascade Laser, 7.70 µm CWL, 250 mW, Two-Tab C-Mount
QF7900HBFabry-Perot Quantum Cascade Laser, 7.9 μm CWL, 400 nm Min BW, 500 mW, Horizontal HHL
QF8350CM1Fabry-Perot Quantum Cascade Laser, 8.35 µm CWL, 300 mW, Two-Tab C-Mount
QF8450C2Fabry-Perot Quantum Cascade Laser, 8.45 μm CWL, 300 mW, Two-Tab C-Mount
QF8500HBFabry-Perot Quantum Cascade Laser, 8.5 μm CWL, 400 nm Min BW, 400 mW, Horizontal HHL
QF9150C2Fabry-Perot Quantum Cascade Laser, 9.15 μm CWL, 200 mW, Two-Tab C-Mount
QF9150CM1Fabry-Perot Quantum Cascade Laser, 9.15 µm CWL, 180 mW, Two-Tab C-Mount
QF9200HBFabry-Perot Quantum Cascade Laser, 9.2 μm CWL, 800 nm Min BW, 200 mW, Horizontal HHL
QF9500T1Fabry-Perot Quantum Cascade Laser, 9.5 μm CWL, 300 mW, Ø9 mm, H Pin Code
QF9550CM1Fabry-Perot Quantum Cascade Laser, 9.55 μm CWL, 80 mW, Two-Tab C-Mount
QG4X-AGØ4 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QG4X-Y1Ø4 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QG4Y-AGØ4 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QG4Y-Y1Ø4 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QG5X-AGØ5 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QG5X-Y1Ø5 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QG5Y-AGØ5 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QG5Y-Y1Ø5 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QL7816S-B-L785 nm, 25 mW, Ø5.6 mm, B Pin Code Laser Diode
QRC05ASM05-Threaded Quick-Release Cage Mount for the 16 mm Cage System
QRC1ADrop-In 30 mm Cage Mount, Spring-Loaded Clamp, 0.30" Thick, 2 Retaining Rings
QRC2ASM2-Threaded Quick-Release Cage Mount for the 60 mm Cage System
QRP02360° Manual Rotation Platform with Two Hard Stops
QRP02/M360° Manual Rotation Platform with Two Hard Stops, Metric
QS10X-AGØ10 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS10X-Y1Ø10 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS10X-Y3Ø10 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS10XY-AGDual-Axis, Ø10 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS10XY-Y1Dual-Axis, Ø10 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS10XY-Y3Dual-Axis, Ø10 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately)
QS10Y-AGØ10 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS10Y-Y1Ø10 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS10Y-Y3Ø10 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS15X-AGØ15 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS15X-Y1Ø15 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS15X-Y3Ø15 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS15XY-AGDual-Axis, Ø15 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS15XY-Y1Dual-Axis, Ø15 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS15XY-Y3Dual-Axis, Ø15 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately)
QS15Y-AGØ15 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS15Y-Y1Ø15 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS15Y-Y3Ø15 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS20X-AGØ20 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS20X-Y1Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS20X-Y3Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS20XY-AGDual-Axis, Ø20 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS20XY-CDDual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately)
QS20XY-Y1Dual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS20XY-Y3Dual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately)
QS20Y-AGØ20 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS20Y-Y1Ø20 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS20Y-Y3Ø20 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS30X-AGØ30 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS30X-Y1Ø30 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS30XY-AGDual-Axis, Ø30 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS30XY-CDDual-Axis, Ø30 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately)
QS30XY-Y1Dual-Axis, Ø30 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS30Y-AGØ30 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS30Y-Y1Ø30 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS45X-AGØ45 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS45X-Y1Ø45 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS45XY-AGDual-Axis, Ø45 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS45XY-CDDual-Axis, Ø45 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately)
QS45XY-Y1Dual-Axis, Ø45 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS45Y-AGØ45 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS45Y-Y1Ø45 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS7X-AGØ7 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS7X-Y1Ø7 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS7X-Y3Ø7 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QS7XY-AGDual-Axis, Ø7 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately)
QS7XY-Y1Dual-Axis, Ø7 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS7XY-Y3Dual-Axis, Ø7 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately)
QS7Y-AGØ7 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately)
QS7Y-Y1Ø7 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately)
QS7Y-Y3Ø7 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
QSL103A1030 nm Q-Switched Picosecond Microchip Laser System, 35 - 50 µJ (Typ.), 8 - 10 kHz Rep. Rate (Typ.)
QSL106B1064 nm Q-Switched Picosecond Microchip Laser System, 1.7 - 2.2 µJ (Typ.), 80 - 120 kHz Rep. Rate (Typ.)
QSL52A515 nm Q-Switched Picosecond Microchip Laser System, 16 - 20 µJ (Typ.), 9 - 13 kHz Rep. Rate (Typ.)
QSLB1Base and Riser for Q-Switched Picosecond Microchip Laser Systems
QSM1Mount for Single-Axis QS7 and QS10 Galvanometer Systems, Imperial
QSM1/MMount for Single-Axis QS7 and QS10 Galvanometer Systems, Metric
QSM2Mount for Single-Axis QS15 and QS20 Galvanometer Systems, Imperial
QSM2/MMount for Single-Axis QS15 and QS20 Galvanometer Systems, Metric

Page  99 100 101 102 103 104 105 106 107 108