Part Number | Product Description |
PTR404B | Fiber Recoater with Manual Recoat Injector, Requires UV LED Manual Mold Assembly, 100 mm Max Fiber Recoat Length |
PTR406 | Fiber Recoater with Linear Proof Tester and Automatic Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly |
PTR406B | Fiber Recoater with Linear Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly |
PTR407 | Fiber Recoater with Rotary Proof Tester and Automatic Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly |
PTR407B | Fiber Recoater with Rotary Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly |
PTR51504 | Ultra Series Optical Table - 2000 mm x 1000 mm x 210 mm |
PTR51505 | Ultra Series Optical Table - 2500 mm x 1000 mm x 210 mm |
PTR51507 | Ultra Series Optical Table - 3750 mm x 1000 mm x 210 mm |
PTR51508 | Ultra Series Optical Table - 2000 mm x 1250 mm x 210 mm |
PTR51509 | Ultra Series Optical Table - 2500 mm x 1250 mm x 210 mm |
PTR51511 | Ultra Series Optical Table - 3750 mm x 1250 mm x 210 mm |
PTR51512 | Ultra Series Optical Table - 4250 mm x 1250 mm x 210 mm |
PTR51513 | Ultra Series Optical Table - 2500 mm x 1500 mm x 210 mm |
PTR51514 | Ultra Series Optical Table - 3000 mm x 1500 mm x 210 mm |
PTR51516 | Ultra Series Optical Table - 4250 mm x 1500 mm x 210 mm |
PTR52504 | UltraPlus Series Optical Table - 2000 mm x 1000 mm x 310 mm |
PTR52508 | UltraPlus Series Optical Table - 2000 mm x 1250 mm x 310 mm |
PTR52509 | UltraPlus Series Optical Table - 2500 mm x 1250 mm x 310 mm |
PTR52509-AL | UltraPlus Series Table (2500 mm x 1250 mm x 310 mm) with Active Supports |
PTR52510 | UltraPlus Series Optical Table - 3000 mm x 1250 mm x 310 mm |
PTR52513 | UltraPlus Series Optical Table - 2500 mm x 1500 mm x 310 mm |
PTR52514 | UltraPlus Series Optical Table - 3000 mm x 1500 mm x 310 mm |
PTR52514-AL | UltraPlus Series Table (3000 mm x 1500 mm x 310 mm) with Active Supports |
PTR52516 | UltraPlus Series Optical Table - 4250 mm x 1500 mm x 310 mm |
PTRRRM | Replacement Injector for Vytran Recoaters with 50 mm Manual Mold Assemblies and Manual Injectors |
PTRRRML | Replacement Injector for Vytran Recoaters with 100 mm Manual Mold Assemblies and Manual Injectors |
PTS601 | Active Legs, 450 mm (17.7") High, Set of Four |
PTS602 | Active Legs, 600 mm (23.6") High, Set of Four |
PTS603 | Active Legs, 700 mm (27.5") High, Set of Four |
PTT300600 | Iso-Plate System, 300 mm x 600 mm x 90 mm (11.8" x 23.6" x 3.5") |
PTT600600 | IsoPlate System, 600 mm x 600 mm x 90 mm (23.6" x 23.6" x 3.5") |
PTT900600 | IsoPlate System, 900 mm x 600 mm x 90 mm (35.4" x 23.6" x 3.5") |
PV1 | Large Pana Vise, 2.25" (57.2 mm) Full Opening |
PV10 | PPLN Oven for 10 mm Long Crystals |
PV20 | PPLN Oven for 20 mm Long Crystals |
PV25 | 25mm Optical Component Mount Adapter |
PV40 | PPLN Oven for 40 mm Long Crystals |
PVAE1-A | Ø1" Double Linear Polarizer Variable Attenuator with N-BK7 Windows, 400-700 nm |
PVL1 | Mounting L-Bracket for all PPLN ovens |
PVMO | Microscope Objective Thread Adapter for PPLN Oven |
PVP1 | M4 Post Mounting Adapter for PV10 |
PVSM1 | SM1 Thread Adapter for PPLN Oven |
PW1064R1A1 | 1x2 PM Coupler, 1064 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors |
PW1064R1F1 | 1x2 PM Coupler, 1064 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors |
PW1064R2A1 | 1x2 PM Coupler, 1064 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors |
PW1064R2F1 | 1x2 PM Coupler, 1064 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors |
PW1064R3A1 | 1x2 PM Coupler, 1064 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors |
PW1064R3F1 | 1x2 PM Coupler, 1064 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors |
PW1064R5A1 | 1x2 PM Coupler, 1064 ± 65 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors |
PW1064R5F1 | 1x2 PM Coupler, 1064 ± 65 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors |
PW1300R1A1 | 1x2 PM Coupler, 1300 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors |
PW1300R1F1 | 1x2 PM Coupler, 1300 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors |
PW1300R2A1 | 1x2 PM Coupler, 1300 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors |
PW1300R2F1 | 1x2 PM Coupler, 1300 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors |
PW1300R3A1 | 1x2 PM Coupler, 1300 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors |
PW1300R3F1 | 1x2 PM Coupler, 1300 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors |
PW1300R5A1 | 1x2 PM Coupler, 1300 ± 100 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors |
PW1300R5F1 | 1x2 PM Coupler, 1300 ± 100 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors |
PW1550R1A1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors |
PW1550R1F1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors |
PW1550R2A1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors |
PW1550R2F1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors |
PW1550R3A1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/APC Connectors |
PW1550R3F1 | 1x2 Wideband PM Coupler, 1550 ± 100 nm, 75:25 Split, ≥18 dB PER, FC/PC Connectors |
PW1550R5A1 | 1x2 Wideband PM Coupler, 1550 ± 65 nm, 50:50 Split, ≥20 dB PER, FC/APC Connectors |
PW1550R5F1 | 1x2 Wideband PM Coupler, 1550 ± 65 nm, 50:50 Split, ≥20 dB PER, FC/PC Connectors |
PW2000R1A1 | 1x2 Wideband PM Coupler, 1950 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/APC Connectors |
PW2000R1F1 | 1x2 Wideband PM Coupler, 1950 ± 100 nm, 99:1 Split, ≥18 dB PER, FC/PC Connectors |
PW2000R2A1 | 1x2 Wideband PM Coupler, 1950 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors |
PW2000R2F1 | 1x2 Wideband PM Coupler, 1950 ± 100 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors |
PWA061 | 4" Caster Kit, Set of 4 |
PWA072 | Heavy-Duty Passive Isolation Mount (Each) |
PWA074 | Standard-Duty Passive Isolation Mount, 4 Pieces |
PWA075 | Heavy-Duty Passive Isolation Mount, 4 Pieces |
PWA076 | Passive Isolation Upgrade Kit for PTL70x and PTL80x Series Supports, 4 Pieces |
PWA080 | Pressure Regulation Control Panel with Magnetic Mounting Bracket |
PWA090 | Electronic, Self-Leveling Benchtop Isolation System, Four Isolators |
PWA100 | Under Shelf for 890 mm (35.03") Wide Support Frame |
PWA110 | Under Shelf for 1190 mm (46.85") Wide Support Frame |
PWA120 | Accessory Adapter for Breadboard Frames |
PXT1 | Housing for Side-On PMTs, 8-32 and 1/4"-20 Tapped Holes |
PXT1/M | Housing for Side-On PMTs, M4 and M6 Tapped Holes |
PY003 | Pitch and Yaw Accessory Tilt Platform with Micrometers |
PY003/M | Pitch and Yaw Accessory Tilt Platform with Micrometers, Metric |
PY004 | High-Load Pitch and Yaw Platform, 1/4"-20 Taps |
PY004/M | High-Load Pitch and Yaw Platform, M6 Taps |
PY004Z8 | Motorized Pitch and Yaw Platform, DC Servo Motors, 1/4"-20 Taps |
PY004Z8/M | Motorized Pitch and Yaw Platform, DC Servo Motors, M6 Taps |
PY004Z9 | Motorized Pitch and Yaw Platform, DC Servo Motors, 1/4"-20 Taps |
PY004Z9/M | Motorized Pitch and Yaw Platform, DC Servo Motors, M6 Taps |
PY005 | Compact Five-Axis Stage, 27.4 mm (1.08") Deck Height |
PY005-K1 | Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height |
PY005-K1/M | Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height, Metric |
PY005/M | Compact Five-Axis Stage, 27.4 mm (1.08") Deck Height, Metric |
PY005A1 | Slotted Mounting Base for PY005 5-Axis Stage, 1.44" Deck Height |
PY005A1/M | Slotted Mounting Base for PY005/M 5-Axis Stage, 36.6 mm Deck Height, Metric |
PY005A2 | Pedestal Mounting Base for PY005 5-Axis Stage, 2.31" Deck Height |
PY005A2/M | Pedestal Mounting Adapter for PY005/M 5-Axis Stage, 58.7 mm Deck Height, Metric |
PZ630 | Complete System: KC1-PZ plus Controller: Imperial Threads, US Power Cord |
PZ630-EC | Complete System: KC1-PZ/M Plus Controller: Metric Threads, European Power Cord |
PZ630B | KC1-PZ Smooth Bore Mirror Mount and MDT693B Piezo Controller |
PZ630B/M | KC1-PZ/M Smooth Bore Mirror Mount and MDT693B Piezo Controller |
PZ631 | Complete System: KC1-T-PZ plus Controller: Imperial Threads, US Power Cord |
PZ631-EC | Complete System: KC1-T-PZ/M Plus Controller: Metric Threads, European Power Cord |
PZ631B | KC1-T-PZ SM1-Threaded Mirror Mount and MDT693B Piezo Controller |
PZ631B/M | KC1-T-PZ/M SM1-Threaded Mirror Mount and MDT693B Piezo Controller |
PZS001 | Co-Fired Piezoelectric Actuator w/ Strain Gauge, Max Displacement 17.4 µm, 6.0 mm x 7.0 mm x 20.0 mm |
QD10500CM1 | DFB QCL, 10.00 - 11.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount |
QD10500HHLH | DFB QCL, 10.00 - 11.00 μm CWL, 2.5 cm⁻¹ Tuning, 50 mW, Horizontal HHL |
QD10530HH | DFB QCL, 10.530 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL |
QD10549HH | DFB QCL, 10.549 μm CWL, 3 cm⁻¹ Tuning, 60 mW, Horizontal HHL |
QD10622HH | DFB QCL, 10.622 μm CWL, 3 cm⁻¹ Tuning, 60 mW, Horizontal HHL |
QD4235HH | DFB QCL, 4.235 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL |
QD4327HH | DFB QCL, 4.327 μm CWL, 3 cm⁻¹ Tuning, 90 mW, Horizontal HHL |
QD4472HH | DFB QCL, 4.472 μm CWL, 3 cm⁻¹ Tuning, 85 mW, Horizontal HHL |
QD4500CM1 | DFB QCL, 4.00 - 5.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount |
QD4500HHLH | DFB QCL, 4.00 - 5.00 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL |
QD4540HH | DFB QCL, 4.540 μm CWL, 3 cm⁻¹ Tuning, 70 mW, Horizontal HHL |
QD4580CM1 | DFB QCL, 4.54 - 4.62 µm CWL, 4 cm-1 Tuning, 40 mW, Two-Tab C-Mount |
QD4602HH | DFB QCL, 4.602 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL |
QD5250C2 | DFB QCL, 5.20 - 5.30 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount |
QD5250CM1 | DFB QCL, 5.20 - 5.30 µm CWL, 4 cm-1 Tuning, 120 mW, Two-Tab C-Mount |
QD5263HH | DFB QCL, 5.263 μm CWL, 3 cm⁻¹ Tuning, 130 mW, Horizontal HHL |
QD5500CM1 | DFB QCL, 5.00 - 6.00 μm CWL, 2.5 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount |
QD5500HHLH | DFB QCL, 5.00 - 6.00 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL |
QD6134HH | DFB QCL, 6.134 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL |
QD6500CM1 | DFB QCL, 6.00 - 7.00 μm CWL, 2 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount |
QD6500HHLH | DFB QCL, 6.00 - 7.00 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL |
QD7416HH | DFB QCL, 7.416 μm CWL, 3 cm⁻¹ Tuning, 100 mW, Horizontal HHL |
QD7500CM1 | DFB QCL, 7.00 - 8.00 μm CWL, 1.5 cm⁻¹ Tuning, 40 mW, Two-Tab C-Mount |
QD7500DM1 | DFB QCL, 7.00 - 8.00 μm CWL, 1.5 cm⁻¹ Tuning, 100 mW, D-Mount |
QD7500HHLH | DFB QCL, 7.00 - 8.00 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL |
QD7716HH | DFB QCL, 7.716 μm CWL, 3 cm⁻¹ Tuning, 30 mW, Horizontal HHL |
QD7901HH | DFB QCL, 7.901 μm CWL, 3 cm⁻¹ Tuning, 50 mW, Horizontal HHL |
QD7950CM1 | DFB QCL, 7.90 - 8.00 µm CWL, 3 cm-1 Tuning, 100 mW, Two-Tab C-Mount |
QD8050CM1 | DFB QCL, 8.00 - 8.10 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Two-Tab C-Mount |
QD8496HH | DFB QCL, 8.496 µm CWL, 3 cm⁻¹ Tuning, 100 mW, Horizontal HHL |
QD8500CM1 | DFB QCL, 8.00 - 9.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Two-Tab C-Mount |
QD8500HHLH | DFB QCL, 8.00 - 9.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Horizontal HHL |
QD8650CM1 | DFB QCL, 8.60 - 8.70 µm CWL, 2.5 cm-1 Tuning, 50 mW, Two-Tab C-Mount |
QD8912HH | DFB QCL, 8.912 μm CWL, 3 cm⁻¹ Tuning, 150 mW, Horizontal HHL |
QD9062HH | DFB QCL, 9.062 μm CWL, 3 cm⁻¹ Tuning, 130 mW, Horizontal HHL |
QD9500CM1 | DFB QCL, 9.00 - 10.00 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount |
QD9500HHLH | DFB QCL, 9.00 - 10.00 μm CWL, 2.5 cm⁻¹ Tuning, 100 mW, Horizontal HHL |
QD9550C2 | DFB QCL, 9.50 - 9.60 μm CWL, 2.5 cm⁻¹ Tuning, 60 mW, Two-Tab C-Mount |
QD9550CM1 | DFB QCL, 9.50 - 9.60 µm CWL, 3 cm-1 Tuning, 40 mW, Two-Tab C-Mount |
QD9697HH | DFB QCL, 9.697 μm CWL, 3 cm⁻¹ Tuning, 80 mW, Horizontal HHL |
QEPAS-CH4 | Quartz-Enhanced Photoacoustic Sensor for Methane |
QF3850HHLH | Fabry-Perot Quantum Cascade Laser, 3.85 μm CWL, 320 mW, Horizontal HHL |
QF3850T1 | Fabry-Perot Quantum Cascade Laser, 3.85 μm CWL, 200 mW, Ø9 mm, H Pin Code |
QF4040HHLH | Fabry-Perot Quantum Cascade Laser, 4.04 μm CWL, 320 mW, Horizontal HHL |
QF4050C2 | Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 300 mW, Two-Tab C-Mount |
QF4050CM1 | Fabry-Perot Quantum Cascade Laser, 4.05 µm CWL, 150 mW, Two-Tab C-Mount |
QF4050D2 | Fabry-Perot QCL, 3.90 - 4.20 μm CWL, 800 mW, D-Mount |
QF4050D3 | Fabry-Perot QCL, 3.90 - 4.20 μm CWL, 1200 mW, D-Mount |
QF4050T1 | Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 300 mW, Ø9 mm, H Pin Code |
QF4050T2 | Fabry-Perot Quantum Cascade Laser, 4.05 μm CWL, 70 mW, Ø9 mm, H Pin Code |
QF4400CM1 | Fabry-Perot Quantum Cascade Laser, 4.40 µm CWL, 500 mW, Two-Tab C-Mount |
QF4550CM1 | Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 450 mW, Two-Tab C-Mount |
QF4600C2 | Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 600 mW, Two-Tab C-Mount |
QF4600D3 | Fabry-Perot QCL, 4.45 - 4.75 μm CWL, 3000 mW, D-Mount |
QF4600D4 | Fabry-Perot QCL, 4.45 - 4.75 μm CWL, 2500 mW, D-Mount |
QF4600T1 | Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 400 mW, Ø9 mm, H Pin Code |
QF4600T2 | Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 200 mW, Ø9 mm, H Pin Code |
QF4600T3 | Fabry-Perot Quantum Cascade Laser, 4.60 μm CWL, 1000 mW, Ø9 mm, H Pin Code |
QF4650HHLH | Fabry-Perot Quantum Cascade Laser, 4.65 μm CWL, 1500 mW, Horizontal HHL |
QF4800CM1 | Fabry-Perot Quantum Cascade Laser, 4.80 µm CWL, 500 mW, Two-Tab C-Mount |
QF5300CM1 | Fabry-Perot Quantum Cascade Laser, 5.30 µm CWL, 150 mW, Two-Tab C-Mount |
QF7200CM1 | Fabry-Perot Quantum Cascade Laser, 7.20 µm CWL, 250 mW, Two-Tab C-Mount |
QF7700CM1 | Fabry-Perot Quantum Cascade Laser, 7.70 µm CWL, 250 mW, Two-Tab C-Mount |
QF7900HB | Fabry-Perot Quantum Cascade Laser, 7.9 μm CWL, 400 nm Min BW, 500 mW, Horizontal HHL |
QF8350CM1 | Fabry-Perot Quantum Cascade Laser, 8.35 µm CWL, 300 mW, Two-Tab C-Mount |
QF8450C2 | Fabry-Perot Quantum Cascade Laser, 8.45 μm CWL, 300 mW, Two-Tab C-Mount |
QF8500HB | Fabry-Perot Quantum Cascade Laser, 8.5 μm CWL, 400 nm Min BW, 400 mW, Horizontal HHL |
QF9150C2 | Fabry-Perot Quantum Cascade Laser, 9.15 μm CWL, 200 mW, Two-Tab C-Mount |
QF9150CM1 | Fabry-Perot Quantum Cascade Laser, 9.15 µm CWL, 180 mW, Two-Tab C-Mount |
QF9200HB | Fabry-Perot Quantum Cascade Laser, 9.2 μm CWL, 800 nm Min BW, 200 mW, Horizontal HHL |
QF9500T1 | Fabry-Perot Quantum Cascade Laser, 9.5 μm CWL, 300 mW, Ø9 mm, H Pin Code |
QF9550CM1 | Fabry-Perot Quantum Cascade Laser, 9.55 μm CWL, 80 mW, Two-Tab C-Mount |
QG4X-AG | Ø4 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QG4X-Y1 | Ø4 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QG4Y-AG | Ø4 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QG4Y-Y1 | Ø4 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QG5X-AG | Ø5 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QG5X-Y1 | Ø5 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QG5Y-AG | Ø5 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QG5Y-Y1 | Ø5 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QL7816S-B-L | 785 nm, 25 mW, Ø5.6 mm, B Pin Code Laser Diode |
QRC05A | SM05-Threaded Quick-Release Cage Mount for the 16 mm Cage System |
QRC1A | Drop-In 30 mm Cage Mount, Spring-Loaded Clamp, 0.30" Thick, 2 Retaining Rings |
QRC2A | SM2-Threaded Quick-Release Cage Mount for the 60 mm Cage System |
QRP02 | 360° Manual Rotation Platform with Two Hard Stops |
QRP02/M | 360° Manual Rotation Platform with Two Hard Stops, Metric |
QS10X-AG | Ø10 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS10X-Y1 | Ø10 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS10X-Y3 | Ø10 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS10XY-AG | Dual-Axis, Ø10 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS10XY-Y1 | Dual-Axis, Ø10 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS10XY-Y3 | Dual-Axis, Ø10 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS10Y-AG | Ø10 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS10Y-Y1 | Ø10 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS10Y-Y3 | Ø10 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS15X-AG | Ø15 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS15X-Y1 | Ø15 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS15X-Y3 | Ø15 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS15XY-AG | Dual-Axis, Ø15 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS15XY-Y1 | Dual-Axis, Ø15 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS15XY-Y3 | Dual-Axis, Ø15 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS15Y-AG | Ø15 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS15Y-Y1 | Ø15 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS15Y-Y3 | Ø15 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS20X-AG | Ø20 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS20X-Y1 | Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS20X-Y3 | Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS20XY-AG | Dual-Axis, Ø20 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS20XY-CD | Dual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately) |
QS20XY-Y1 | Dual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS20XY-Y3 | Dual-Axis, Ø20 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS20Y-AG | Ø20 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS20Y-Y1 | Ø20 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS20Y-Y3 | Ø20 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS30X-AG | Ø30 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS30X-Y1 | Ø30 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS30XY-AG | Dual-Axis, Ø30 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS30XY-CD | Dual-Axis, Ø30 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately) |
QS30XY-Y1 | Dual-Axis, Ø30 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS30Y-AG | Ø30 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS30Y-Y1 | Ø30 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS45X-AG | Ø45 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS45X-Y1 | Ø45 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS45XY-AG | Dual-Axis, Ø45 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS45XY-CD | Dual-Axis, Ø45 mm Beam Galvo System, Mirrors Coated for 10.64 µm (Power Supply & Cables Sold Separately) |
QS45XY-Y1 | Dual-Axis, Ø45 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS45Y-AG | Ø45 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS45Y-Y1 | Ø45 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS7X-AG | Ø7 mm Beam Galvo System, X-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS7X-Y1 | Ø7 mm Beam Galvo System, X-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS7X-Y3 | Ø7 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS7XY-AG | Dual-Axis, Ø7 mm Beam Galvo System, Protected Silver Mirrors (Power Supply & Cables Sold Separately) |
QS7XY-Y1 | Dual-Axis, Ø7 mm Beam Galvo System, Mirrors Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS7XY-Y3 | Dual-Axis, Ø7 mm Beam Galvo System, Mirrors Coated for 355 nm (Power Supply & Cables Sold Separately) |
QS7Y-AG | Ø7 mm Beam Galvo System, Y-Axis Protected Silver Mirror (Power Supply & Cables Sold Separately) |
QS7Y-Y1 | Ø7 mm Beam Galvo System, Y-Axis Mirror Coated for 1064 nm (Power Supply & Cables Sold Separately) |
QS7Y-Y3 | Ø7 mm Beam Galvo System, Y-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) |
QSL103A | 1030 nm Q-Switched Picosecond Microchip Laser System, 35 - 50 µJ (Typ.), 8 - 10 kHz Rep. Rate (Typ.) |
QSL106B | 1064 nm Q-Switched Picosecond Microchip Laser System, 1.7 - 2.2 µJ (Typ.), 80 - 120 kHz Rep. Rate (Typ.) |
QSL52A | 515 nm Q-Switched Picosecond Microchip Laser System, 16 - 20 µJ (Typ.), 9 - 13 kHz Rep. Rate (Typ.) |
QSLB1 | Base and Riser for Q-Switched Picosecond Microchip Laser Systems |
QSM1 | Mount for Single-Axis QS7 and QS10 Galvanometer Systems, Imperial |
QSM1/M | Mount for Single-Axis QS7 and QS10 Galvanometer Systems, Metric |