VFA450/M - Mounting Adapter for Ø4.50" CF Vacuum Flange, M6 Taps 
VFA450/M - Mounting Adapter for Ø4.50in CF Vacuum Flange, M6 Taps
Zoom
VFA450/M
Mounting Adapter for Ø4.50in CF Vacuum Flange, M6 Taps

Part Number:VFA450/M -Ask a technical question Ask a technical question.
Package Weight:0.48 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$218.28
Add To Cart:
Qty :  
Release Date:Nov 10, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates