This product has been discontinued

MCM3003 - Three-Channel Controller and Knob Box for 2" Stages with Stepper Motor 
Zoom
MCM3003
Three-Channel Controller and Knob Box for 2in Stages with Stepper Motor

Part Number:MCM3003 -Ask a technical question Ask a technical question.
Package Weight:3.48 lbs / Each

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
Controller Box SolidworksController Box Solidworks Copy to clipboard Share Document by Email
Controller Box eDrawingController Box eDrawing Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Controller Box StepController Box Step Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadMCM3003 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates