This product has been superseded by part number LCC1511-C

LCC1111-C - Uncompensated Half-Wave LC Retarder, Ø10 mm CA, ARC: 1050 - 1700 nm 
LCC1111-C - Uncompensated Half-Wave LC Retarder, Ø10 mm CA, ARC: 1050 - 1700 nm
Zoom
LCC1111-C
Uncompensated Half-Wave LC Retarder, Ø10 mm CA, ARC: 1050 - 1700 nm

Part Number:LCC1111-C -Ask a technical question Ask a technical question.
Package Weight:0.34 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price: Request
Release Date:Jul 16, 2012
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates