GNL18-Z8 - Large Motorized Goniometer, 1.75" Distance to Point of Rotation, ±5º 
GNL18-Z8 - Large Motorized Goniometer, 1.75in Distance to Point of Rotation, ±5º
Zoom
GNL18-Z8
Large Motorized Goniometer, 1.75in Distance to Point of Rotation, ±5º

Part Number:GNL18-Z8 -Ask a technical question Ask a technical question.
Package Weight:0.88 lbs / Each
Available:Today
RoHS:N/A
Price:$970.13
Add To Cart:
Qty :  
Release Date:Jun 3, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Motor ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates