15 Products

  • IO-5-NIR-MP
    IO-5-NIR-MP: Free-Space Isolator, 700 - 925 nm, Ø4.5 mm Max Beam, 7 W Max
    Released: 23-Apr-2025
    $3,549.19
  • I633M3
    I633M3: Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 3 W Max
    Released: 23-Apr-2025
    $2,018.02
  • R1L3S24N
    R1L3S24N: Ronchi Ruling Test Target, 3" x 1", 500 lp/mm
    Released: 28-Mar-2025
    $681.63
  • R1L3S23N
    R1L3S23N: Ronchi Ruling Test Target, 3" x 1", 450 lp/mm
    Released: 28-Mar-2025
    $601.44
  • R1L3S22N
    R1L3S22N: Ronchi Ruling Test Target, 3" x 1", 400 lp/mm
    Released: 28-Mar-2025
    $538.12
  • DC780SE2FA
    DC780SE2FA: 2x1 Double Clad Fiber Coupler, Small Inner Cladding, 780 - 970 nm
    Released: 18-Feb-2025
    $1,040.91
  • R3DS2P3 Customer Inspired
    R3DS2P3: Positive Concentric Circles & Crosshair Reticle, Ø3", 2 mm Pitch, 100 µm Thick Lines, 37 Circles, UVFS
    Released: 06-Feb-2025
    $524.09
  • R3L3S7N2 Customer Inspired
    R3L3S7N2: Negative Grid Distortion Target, 3.54" x 3.54", 2500 µm Grid Spacing
    Released: 06-Feb-2025
    $588.50
  • R3L3S7N1 Customer Inspired
    R3L3S7N1: Negative Grid Distortion Target, 3.54" x 3.54", 5000 µm Grid Spacing
    Released: 06-Feb-2025
    $588.50
  • R2L2S3P5 Customer Inspired
    R2L2S3P5: Positive Grid Distortion Target, 1.5" x 1.5", 50 µm Grid Spacing
    Released: 15-Jan-2025
    $475.00
  • R1L3S3P1 Customer Inspired
    R1L3S3P1: Positive Grid Distortion Target, 3" x 1", 5, 10, 50, 100, and 500 µm Grid Spacings
    Released: 15-Jan-2025
    $315.00
  • R1L3S25N Customer Inspired
    R1L3S25N: Ronchi Ruling Test Target, 3" x 1", 0.5 lp/mm
    Released: 15-Jan-2025
    $164.67
  • R1L1S3N Customer Inspired
    R1L1S3N: Negative Sector Star Test Target, 1" x 1", 72 Bars
    Released: 15-Jan-2025
    $267.29
  • R1L1S2N Customer Inspired
    R1L1S2N: Negative Sector Star Test Target, 1" x 1", 36 Bars
    Released: 15-Jan-2025
    $181.75
  • R1DS2P3 Customer Inspired
    R1DS2P3: Positive Concentric Circles & Crosshair Reticle, Ø1", 2 mm Pitch, 100 µm Thick Lines, 12 Circles, UVFS
    Released: 15-Jan-2025
    $75.14

Filters ( Clear All Filters )