Custom Optics Manufacturing and OEM Ordering


Custom Optics Manufacturing and OEM Ordering


Please Wait

Contact Us for Your Custom and OEM Projects


Leon Chen, Gary Zimberg,
Angelika Karlowatz
Thorlabs Global Sales Directors

If you have a custom or OEM project, we invite you to contact us to discuss how our engineering expertise and manufacturing capabilities can help you achieve your goals.

We look forward to hearing from you!

Contact Me
Thorlabs OEM Brochure

In 1989, Thorlabs’ founder, Alex Cable, began building optomechanical components in his garage using a single upright milling machine. His goal was to provide essential laboratory equipment at an affordable price with fast, direct customer service. Today, Thorlabs is known for manufacturing an extensive catalog of products for the photonics industry while retaining those core principles. As we have grown into a global enterprise, our infrastructure has remained focused on being a design-to-delivery manufacturer.

Leveraging this infrastructure, Thorlabs offers custom and Original Equipment Manufacturing (OEM) ordering for optics and optical assemblies to bring a wide range of options and features to you. OEM orders are components or assemblies that will be used towards finished goods, manufacturing tools, or pieces of testing equipment. We offer a single point of contact to work with you through the design process of a custom or OEM order. This contact will discuss the scope of your design and application including, but not limited to, substrate materials, dimensions, and optical coatings. We are capable of measuring multiple angles of incidence, in- and out-of-band performance on optical coating witness samples, verifying surface quality and physical dimensions, providing custom packaging, and performing compliance testing (see our Final Inspection tab for details). We request that any measurement data, other reports, or custom packaging needs are mentioned as early in the request process as possible. For OEM orders, we can provide production planning services such as Kanban and blanket ordering.

Once the specifications are mutually agreed upon, our engineers will use tools such as AutoCAD, Zemax, and TFCalc to draft the optic or optical system. The finalized design will be used to create internal manufacturing drawings, which are the basis for the quote provided by your assigned Technical Administrator or Sales Coordinator.

Our optics facilities are staffed by well-trained, experienced technicians and engineers. Together, they combine years of experience with advanced machinery and tightly toleranced metrology to transform raw materials into finished optics. To learn more about our step-by-step fabrication capabilities, click on these images or click through the tabs.

1. Plano Optic Fabrication

 2. CNC Lens Fabrication

3. Thin Film Coating Lab

4. Final Inspection

Thorlabs ISO 9001 2015 Quality Management System Badge

Quality Management System
ISO 9001:2015 - Quality Management System

Thorlabs' Optical Manufacturing Quality Standards

ISO Standards

  • ISO 10110 - Optics and Photonics Preparation of Drawings for Optical Elements and Systems
  • ISO 19012 - Designation of Microscope Objectives
  • ISO 8039 - Microscope Values, Tolerances, and Symbols for Magnification
  • ISO 9345 - Imaging Distances Related to Mechanical Referenece Plane

Additional

  • ANSI/ASQ Z 1.4-2003 - Sampling Standards for Quality Control

Compliances Met

  • ITAR  - International Traffic in Arms Regulations
    (Upon Request to ITAR@thorlabs.com )
  • RoHS - Restriction of Hazardous Substances
  • REACH - Registration, Evaluation, Authorization, and Restriction of Chemicals

Military Specifications

  • MIL-PRF-13830B - Performance Specifications for Optical Components
  • MIL-C-48497A - Durability Requirements for Single or Multilayer Interference Coating

Plano Optic Fabrication

Key Capabilities

Surface Grinding Stations
  • Diamond Wheel Machines
  • Grind Glass Plates to an Even Thickness
Bridgeport® and Haas® Coring Drills
  • Grind Circles Out of Stock Glass Plates to Produce Round Optics
Kulicke & Soffa® Dicing Saws
  • Dice Flat Plates up to 5 mm Thick
    for Square Optics
  • Used on Both Polished and Unpolished Plates
Inner Diameter Saws
  • Slice Raw Calcite to Produce Our Polarized Optics
Speedfam® Grinders and Polishers
  • Grinds or Polishes Both Sides of Optics Simultaneously
  • Each Holds over 300 Ø1" Round Optics or 80 2" x 2" Square Optics 
Strasbaugh Polishing Spindles
  • Use Polishing Compounds such as Cerium Oxide to Achieve Specified Surface Quality for Flat Optics

Video 2.1  This video provides an overview of the manufacturing processes for Thorlabs' plano optics.


Click to Enlarge

Figure 2.2  Haas VF2 Coring Drill Creating Notch Filter Blanks

At Thorlabs, we use vertically integrated processes to turn raw materials and refined bulk glasses into high-quality plano optics, such as mirrors, filters, plate beamsplitters, and windows. These processes incorporate both automated machines and skilled craftsmen, providing a diverse catalog of standard plano optics and the flexibility to create specialized optics tailored to a customer’s needs.

Shaping
To begin rough shaping the glass, we have a multitude of dicing saws and coring drills. With this battery of machines, we can create plano optics from Calcite, N-BK7, Fused Silica, SF11, and NG Series Schott, among other materials (for a complete list of our substrates, see our Optical Substrates tutorial). Plano optics up to 10" in diameter or 7" x 7" square can be created in a diverse range of shapes and sizes. Most circular optics receive chamfers from an automated edger, which quickly and accurately creates a protective edge that prevents fractures and chips to the optic. For irregularly shaped optics, skilled opticians create a chamfer by hand using polishing wheels.


Click to Enlarge

Figure 2.3  A technician using a manual spindle grinder to correct surface inconsistencies in of a set of optics.

Polishing
Once shaped, optics are polished one surface at a time using traditional block-and-polishing. In this process, parts are temporarily adhered, or blocked, by hand to a reference plate using either wax, resin, or, where high parallelism is needed, optical contacting. These methods protect the back surface of the optics while making sure they do not move during the polishing process. The blocked parts are then ground using Strasbaugh spindle polishers, which are constantly monitored and adjusted by our technicians through in-process measurements using interferometers. With this method, experienced technicians are able to regularly achieve a wavefront error of less than λ/10 and surface roughness between 3 to 5 Å. Special block-and-polish stations that grind extremely slowly and precisely allow us to reach flatness near λ/40 and surface roughness as low as 1 Å on some optics; often these machines are used to resurface the reference plates used earlier in the process.


Click to Enlarge

Figure 2.4  Speedfam Double-Side Polisher Loaded with Absorptive Neutral Density Filters

Many double-side polished parts leave shaping and proceed to Speedfam polishing machines, which sandwich hundreds of parts between proprietary grinding pads and slurry. Grinding pads need to be designed very carefully in order to move polishing compound and debris to and from the optics’ surfaces without scratching or unevenly polishing them. These machines also achieve a surface roughness of 3 to 5 Å on both sides of an optic, while retaining a parallelism as low as 5 arcsec.

Quality Control
After the polishing process is complete, the optics are removed from reference blocks, cleaned, and brought to in-process quality control for inspection. Surface quality tolerances vary from product to product, and can be made tighter or looser for custom parts upon customer request. When optics meet the needed specifications, they can be sent to a number of destinations. For some plano optics, this is the end of the line and they are packaged and sold as finished products, or assembled into other Thorlabs assemblies (see the Final Inspection tab). Others are sent to our coating lab to receive one of our optical thin film coatings (see the Coating Lab tab). But for some, this is only the beginning, as they are sent to be ground and polished into lenses (see the Lens Fabrication tab).

Spherical and Aspherical Optics Fabrication

Key Capabilities

Satisloh® Grinding and Polishing Machines
  • Produces Both Spherical and Aspherical Optics
  • Capable of Fabricating Lenses Between Ø10 mm and Ø140 mm
QED Technologies® Magnetorheological Finishing (MRF) Polishers
  • Utilizes Polishing Compound Suspended in a Ferrofluid Band
  • Resolves Surface Irregularities to <λ/40
  • Produces Diffraction-Limited Performance in Aspheric Lenses 
Nanotech® 450UPL Diamond Point Turning Machine
  • Fabricating Off-Axis Parabolic Mirror Substrates
  • Sizes from 1/2" to 3"
Zygo Verifire Asphere Interferometer
  • Communicates with Polishers for In-Process Metrological Testing and Verification of Optical Performance
  • Surface Flatness, Radius of Curvature, and Lens Power

Video 3.1  This video provides an overview of Thorlabs' lens production facility.


Click to Enlarge
Figure 3.3  Satisloh Grinder Roughly Shaping an Asphere

Spherical and Aspherical Lenses
Spherical and aspherical optics can be ground down from plano-plano round blanks which are made in house (described previously in the Plano Fabrication tab). CNC Satisloh machines grind and polish the glass rounds to shape, making lenses between 10 mm (0.39") and 140 mm (5.5") in diameter. These machines have software that integrates with our Zygo metrology stations, making in-process adjustments to lenses streamlined and accurate. The processes are closely monitored by our opticians, who maintain the machines and ensure the parts being produced meet our standards.

Once a lens has been given the correct curvature, it must be centered. We utilize Satisloh centration machines to ensure axis centering down to 5 arcseconds, accommodating the <3 arcminutes specification we have for most of our optics. While these centration machines are mainly used to grind down the edge of an optic to meet our diameter and centration specifications, we have also used them to produce custom-shaped optics for customers and other groups within the organization.


Click to Enlarge

Figure 3.2  Diamond-Embedded Ferrofluids Polishing an Asphere in an MRF Polisher

Diffraction-Limited Apsheres
To create diffraction-limited aspheric lenses, QED Technologies Magnetorheological Finishing (MRF) Polishers are used. Instead of the solid bits and disks used in our Satisloh machines, these machines refine the polish created by the Satisloh machines by running a ferrofluid infused with polishing compound along the lens. This dynamic process can bring a lens’ surface accuracy within 55 nm, depending on the material being polished. Removal of manufacturing defects to this degree enables a very low wavefront error. Just like our other polishing machines, this MRF polisher communicates with our metrology to provide fast and accurate adjustments.


Click to Enlarge
Figure 3.4  We can achieve form factors purpose built uniquely for our customers' applications.

Metal Substrates
Our diamond point turning machines can cut and finish curved optics from materials that cannot easily be accommodated in the Satisloh machines, such as our off-axis parabolic mirrors, conic mirrors, and lenses for the mid- to deep-IR. Blanks for the mirrors are machined in Thorlabs' mechanics department. The roughly shaped lens substrates or mirror blanks are mounted on a circular tool that can spin at up to 10,000 rpm. As the tool rotates, a diamond cutting tool is pressed against the blanks to shave away material, creating the desired shape and surface quality. Combined with our other machining capabilites, exotic form factors can be created, like the one shown in Figure 3.4. 

Optical Coating Deposition

Key Capabilities

Skilled Technicians and Engineers
  • Utilizing Design Software Packages like OptiLayer and TFCalc
Vacuum Chambers Employing Multiple Deposition Techniques
  • Tecport Optics Chambers with Ion-Assisted Deposition (IAD)
  • Veeco® and Techne Chambers with Ion Beam Sputtering
  • Custom Built Chambers for Dedicated Use with Metals
Coatings
Strict Cleanliness 
  • Crest Automated Ultrasonic Cleaning Machine
  • ISO Class 10,000 and 1,000 Cleanrooms
  • Individual Hand Inspection of Optics
In-Process Quality Control
  • Optical Characterization by Spectrophotometer to Confirm Performance

Video 4.1  This video provides an overview of Thorlabs' optic coating capabilities.

The Thin Film Coating Laboratory at Thorlabs houses a plethora of vacuum chambers and spectrophotometers that aid in the creation of thin film optical coatings. A team of experienced engineers and technicians design, deposit, and measure thin film coatings ranging from our standard anti-reflective coatings to exotic mirror coatings. The process starts by modeling the coating necessary to meet catalog specifications or previously discussed customer tolerances using software packages like OptiLayer and TFCalc. Carefully controlled test runs are performed to ensure a stable and consistent production process. Once design and testing yields a repeatable process, production can begin.


Click to Enlarge
Figure 4.2  A technician loading mirror blanks into a piece of tooling inside our ISO 10,000 clean room.

Cleanliness and surface quality of uncoated optics are paramount for ensuring performance, especially in high-power laser applications. Optics to be coated are delivered from fabrication to the coating lab, which maintains an ISO Class 10,000 Cleanroom status. The optics are then put through a four-bath ultrasonic cleaning machine. This process uses a combination of detergents and micro-cavitations to free contaminants from the surface of the optics. Each optic is then inspected and spot cleaned by hand. Parts that pass inspection are loaded into a coating chamber.

Our coating lab has a number of vacuum chambers rigorously monitored and maintained by our technicians. Each chamber utilizes different deposition techniques tailored for the coating they are used to produce. Deposition techniques include resistive heat evaporation, electron beam evaporation with ion-assisted deposition, and ion beam sputtering. Our chambers control, monitor, and record process parameters, though technicians still manually override these programs to make adjustments to the process on the fly. To see the processes we use in more detail, along with our standard thin film coatings, see our Optical Coatings page.

After deposition, coated optics go through another round of hand inspections and witness samples are optically profiled with Varian spectrophotometers. The measurements taken at this step are to ensure that the optical performance meets specifications. Many optics will go through a second round of coating for an anti-reflective coating to their back sides before moving on to final inspection (see the Final Inspection tab).

For more details about the coating process and coatings we offer, see our Optical Coatings Tutorial. We also have a tutorial on our Optical Substrates.


Click to Enlarge
Figure 4.3  Our coating labs are home to a variety of coating chambers, monitored and maintained by our technicians. 

Click to Enlarge
Figure 4.4  The interior of one of our Tecport e-beam evaporation chambers.

Click to Enlarge
Figure 4.5  A technician loading a coating run into a Techne ion beam sputtering chamber.

Final Inspection and Assembly

Key Capabilities

Physical Parameter Measurements
  • Diameter
  • Center Thickness
  • Surface Flatness
  • Parallelism
  • Centration
  • Surface Quality - MIL-PRF-13830B
Optical Performance Measurements
  • Wavefront Error
  • Transmission and Reflection
  • Focal Length
  • Radius of Curvature
  • Power
     
Environmental Fortitude Testing
  • Laser Damage Thresholds
  • Temperature Cycling 
  • Humidity Cycling
  • Thin Film Coating Adhesion
Additional Services
  • Serialized Elements
  • Laser Engraving
  • Custom Mountings
  • Microscopic Inspection
  • OEM Enclosures
  • Out-of-Band Performance
  • Bulk and Vacuum Packaging
  • Compliance Reports

Video 5.1  This video provides an overview of Thorlabs' optics quality control practices.


Click to Enlarge
Figure 5.2  An optics inspector cleaning a mirror blank while checking that scratch-dig and dimensional specifications are met.

Quality Control is a constant part of the fabrication of optical elements at Thorlabs. Each step of the process has its own checkpoints where our quality control technicians meticulously inspect the optics for both surface quality and incremental performance improvement. In order to guarantee that every component we deliver meets our mutually agreed upon specifications, each optic is put through a final inspection. 

Final inspection of our optics generally includes measuring the optical element’s physical properties, optical performance, and environmental fortitude. As stated in the Design and Engineering tab, if a customer has requested special measurements, records of standard measurements, or other services, this is the step in the process at which those services will be realized.

Physical parameters tested include diameter, center thickness, surface flatness, parallelism, and surface quality. Surface quality is measured to MIL-PRF-13830B specifications. This United States military standard calls for a visual inspection performed against a black background with a 40 W light bulb; we exceed this inspection standard in some cases by using high-power fiber-lights, as seen in Figure 5.2.

Optical performance, inlcuding wavefront error, focal length, and coating performance, is evaluated. Wavefront error can be resolved down to the sub-angstrom level. Transmission and reflectance data can be captured between 200 nm to 55.5 µm.

Environmental testing can include laser damage threshold of the optical element, thermal cycling, humidity cycling, and coating durability/adhesion.

Once an optic has passed all of its inspection points, it can be used in one of two ways: the optic can be packaged and sold as an individual item, or it can be incorporated into an assembly. Our packaging goes through drop testing to help prevent damage from accidental mishandling when an optic is inside. In addition, optics can be vacuum packaged to prevent any environmental contamination during transit to your site. Our assemblies can be as simple as mounting the optic for easy integration into an experimental setup, or as complex as a multi-element telescope, collimator, or microscope objective. Thorlabs’ vertically integrated structure allows us to utilize our own machine shops to provide custom mounting for optics, along with assemblies built to form fit OEM applications. 


Posted Comments:
serkan tokay  (posted 2025-01-23 19:07:22.713)
Dear Sir / Madam, We want to buy Silver-Coated Concave Mirror ( stock number CM508-100-P01) with a approximately 10 mm diameter center hole. Is it possible to drill a hole with a diameter of approximately 10 mm in the center of the Concave Mirror?
cdolbashian  (posted 2025-01-30 11:53:34.0)
Thank you for reaching out to us with this custom request. This is definitely something we can do for you. I have contacted you directly to inquire after a few more details.
Willmert Pereyra  (posted 2023-01-13 15:41:27.72)
Hello. Please give me more information about how to place a custom lenses order.
cdolbashian  (posted 2023-01-23 12:17:02.0)
Thank you for reaching out to us Willmert! You can contact our OEM team at Techsales@thorlabs.com or our tech support team at Techsupport@thorlabs.com.
Genu-Ho Kim  (posted 2022-04-19 09:43:26.08)
Hello, this is Geun-Ho Kim from the Meraker Technology Research Center, Korea. I have previously purchased optics from THORLABS. I would like to inquire if it is possible to make sample lenses for prototyping. We have a drawing of a lens designed through Zemax and tolerance analysis has been completed. The number of lenses is 1 aspherical lens 2 spherical bonded lenses 5 spherical lenses 4 cylindarical lenses If you need additional information, please contact us. thank you. -Geun-Ho Kim-
jgreschler  (posted 2022-04-22 09:10:21.0)
Thank you for reaching out to Thorlabs. Custom configurations of lens coatings, substrate, and design can be requested by emailing techsupport@thorlabs.com or calling tech support at (973) 300 3000. I have contacted you directly to discuss this application further.
user  (posted 2021-11-25 16:55:05.587)
Are You able to make convex surface 90deg OAP mirror (collimated laser beam is diverged), with UV-Al, Ag, MIR-Au coating?
YLohia  (posted 2021-12-02 03:17:24.0)
Custom items can be requested by clicking the "Request Quote" button above or by contacting your local Thorlabs group (in your case, techsupport.se@thorlabs.com). We will discuss the possibility of offering this directly.
Mario Gai  (posted 2021-06-16 10:53:36.13)
I would like to get your feedback on feasibility of a custom component and, possibly, a rough order of magnitude of its cost. The application is a lab test for demonstration of visible light coherence, interference and diffraction, so the expected number of pieces required ranges from just one, the prototype, to a small batch of e.g. 3 pieces. The desired effect is a half wave retardation on about 50% of the clear aperture of a collimated beam, to demonstrate a significant (modelled) change in the PSF shape. I may send you a concept drawing, in which the central area of a flat mirror is axially displaced by order of 100 nm, in order to introduce the desired offset between the different regions of the reflected wavefront. The geometric displacement can be achieved e.g. by mechanical or chemical etching of the iner or outer mirror region. The alternative of optical path modulation achieved by different coating of the two areas can be considered, if more convenient or more compatible with available technologies (lithography?). Other implementation suggestions are of course welcome. Nominal parameters (negotiable): Wavelength: 550 nm Full mirror diameter: 50 mm Central area diameter: 30 mm Mario Gai Research Astronomer Istituto Nazionale di Astrofisica Osservatorio Astrofisico di Torino mario.gai@inaf.it Phone: +39 346 3037 598
YLohia  (posted 2021-06-16 04:33:51.0)
Hello, custom optics can be requested by emailing your local Thorlabs Tech Support group (in your case, europe@thorlabs.com). We will reach out directly to discuss the possibility of offering this.
info  (posted 2017-01-03 12:30:17.013)
I have a letter and picture to send you but your contact button doesn't work.
tfrisch  (posted 2017-01-03 04:37:58.0)
Hello, thank you for contacting Thorlabs. I will reach out to you directly about that.