SAF Gain Chips on Submounts


  • InP or GaAs Gain Chips on Submount or Submount with Heatsink
  • Ultra-Low Reflectance at Angled Facet
  • Custom Coatings Available

SAF795C

Single Angle Facet Gain Chip on Submount (800 nm)

SAF1091H

Single Angle Facet Gain Chip on Submount with Heat Sink (1650 nm)

SAF Gain Chips are Available with Either Low- or High-Reflectivity Coatings on the Normal Facet (R2) to Support a Wide Range of External Cavity Configurations

Related Items


Please Wait
SAF Gain Chips
Chip in Ø9 mm TO Can
780, 840, and 1040 nm CWL
Half-Butterfly Assembly
CWLs from 1220 nm to 1900 nm
Chip on Submount
CWLs from 800 nm to 1650 nm

Webpage Features
info icon Clicking this info icon below will open a window that contains item specifications and graphs.

Features

SAF, Gain Chip
Click to Enlarge

Figure 1.1  Enlarged View of SAF795H Gain Chip on Submount with Heat Sink.
  • Broad Tuning Range
  • High Output Power
  • Ultra-Low Angled Facet Reflectance: 0.005% (Typ.)
  • Gain Medium for Narrow Linewidth Fiber Bragg Grating Lasers
  • Gain Medium for Widely Tunable External Cavity Semiconductor Lasers

Single Angled Facet (SAF) gain chips use a geometric technique to further reduce the reflection on one end of the chip by curving the ridge waveguide so that it is not normally incident to the chip facet. This, in combination with an AR coating on that facet, virtually eliminates back reflections that can create unwanted feedback into the laser cavity. As a result, SAF gain chips are superior to standard gain chips when used in Extended Cavity Lasers (ECLs), particularly tunable ECLs, since any residual reflection from the AR-coated Fabry-Perot (FP) gain chip facet often limits the stability, output power, and spectral quality of the laser.

Thorlabs offers SAF gain chips with either low- or high-reflectivity coatings on the normal facet to support a wide range of external cavity configurations. For more information on the importance of normal facet reflectivity in these configurations, please see the ECL Tutorial tab. For sample results of SAF gain chips in external cavity laser setups suited to both low- and high-reflectivity coatings, please refer to the ECL Sample Results tab. Our SAF gain chips are available either on submounts alone or on submounts with a heatsink and cathode/anode leads attached.

Handling and Usage

These SAF gain chips are sensitive to electrostatic shock, they should always be handled using standard static avoidance practices.

These SAF gain chips are not intended to be used as Amplified Spontaneous Emission (ASE) sources as this will significantly decrease their lifetime. For more information on using the SAF gain chip in an external cavity laser, see the ECL Tutorial tab.

External Cavity Diode (ECL) Lasers: Tunable Wavelength and Narrow Bandwidth

Two elements are required for a laser to operate: (1) an active gain medium that amplifies the optical signal and (2) a feedback mechanism to provide sustained laser oscillation. In a Fabry-Perot laser, two mirrors, having reflection coefficients of r1 and r2 (power reflectance R1 = r12 and R2 = r22), respectively, provide feedback for the optical field, as shown in Figure 41A.

ECL Fig1

Figure 41A  Fabry-Perot Laser Structure

The round-trip gain for the optical field within a cavity of length L can be expressed as:

ECL Eq1

where g and αi are the gain and internal loss coefficients, respectively, λ is the vacuum wavelength, neff is the effective refractive index, and L is the cavity length. Solving for unity results in the threshold amplitude (Eq. 2) and phase (Eq. 3) conditions:

ECL Eq2

ECL Eq3

where αm is defined as the mirror loss and N is a running integer index representing the mode number.

In a semiconductor (diode) laser, the gain medium is excited by injecting a current into the junction region of a forward-biased diode. The high concentration of electrons and holes in the engineered quantum-well junction of a semiconductor laser makes it possible to create the population inversion required for optical gain.

When the gain medium is a semiconductor material, a Fabry-Perot cavity can be created by the Fresnel optical reflections at the cleaved facets of the chip. The junction is effectively a waveguide that extends from one facet to the other. An uncoated "as-cleaved" facet perpendicular to the waveguide has a reflectivity of R ~ 30%. However, the maximum output power of the device can be optimized by modifying the reflectance of the facets with optical coatings. Maximum power for a Fabry-Perot laser diode is typically achieved with a high-reflectivity (HR) coating on the back facet and a low-reflectivity (LR) coating on the front facet.

The emission spectrum of the Fabry-Perot laser diode device will be dependent on the injection current. When biased below threshold with g > αi , the emission spectrum consists of a broad series of peaks corresponding to the longitudinal modes of the Fabry-Perot cavity defined by the phase equation. Lasing does not occur until the injection current is increased to the point where g = αi + αm. The lasing wavelength is determined by the longitudinal mode that first achieves the threshold condition. The output spectrum does not always collapse into a single lasing wavelength but can consist of a narrow spectrum of longitudinal modes.

ECL Fig2

Figure 41B  Gain Curve of a Fabry-Perot Laser

This is particularly true for InP-based Fabry-Perot lasers, which typically have an optical bandwidth of 5 to 10 nm. GaAs-based devices can operate in a single longitudinal mode, depending on wavelength and output power. They typically have an output bandwidth <2 nm.

A typical 850 nm laser diode with a length of around 300 µm and a group index around 4 will have a longitudinal mode spacing of 0.3 nm, which is similar to a 1 mm long 1550 nm laser diode. Changing the length or refractive index of the cavity, for example by heating or cooling the laser diode, will shift the whole comb of modes and consequently the output wavelength.

Laser Linewidth

The linewidth of a semiconductor laser single longitudinal lasing mode (FWHM) is given by the Schawlow-Townes-Henry Laser Linewidth equation, a modified Schawlow and Townes formula that incorporates the Henry linewidth enhancement factor αH [1]:

ECL Eq4

where hv is the photon energy, vg is the group velocity, nsp is the population inversion factor, and Pout is the single-facet output power. This equation describes the spectral broadening of the laser linewidth due to phase and amplitude fluctuations caused by the unavoidable addition of spontaneous emission photons to the coherent lasing mode. These so-called quantum noise fluctuations define a lower limit on the laser linewidth, which may be masked by larger noise fluctuations caused by mechanical/acoustic vibration or thermal variation.

Extending the length of the cavity will decrease αm (see Eq. 2), which reduces the linewidth. This can be understood by viewing the quantum noise-limited linewidth (see Eq. 4) as being proportional to the ratio of the number of spontaneous emission photons in the lasing mode. Increasing the cavity length both reduces the number of spontaneous emission photons (by decreasing the "cold-cavity" spectral width of each longitudinal mode) and increases the total number of photons in the cavity for a fixed output power. This is why the cavity length term appears twice in the Schallow-Townes equation.

A single-frequency distributed feedback (DFB) diode laser with cavity of 0.3 mm will typically have an emission linewidth on the order of 1 to 10 MHz. Increasing the length of the cavity to 3 cm, for example, will narrow the emission linewidth by a factor of more than 100. It has been shown [2] that the linewidth of the emission from an extended cavity semiconductor lasers can be reduced to <1 kHz.

Single Wavelength Operation and Tuning

For many applications, it is desirable to have a single longitudinal mode (single frequency) laser, to be able to adjust the lasing wavelength, or both. To accomplish this, a wavelength-selective feedback element external to the semiconductor laser chip can be used to select the lasing wavelength. Proper operation of this external cavity laser (ECL) requires suppression of the intrinsic optical feedback from the semiconductor chip Fabry-Perot cavity so that it does not interfere with the external feedback. The gain chip's Fabry-Perot cavity effect can be reduced by applying an antireflection (AR) optical coating to one chip facet.

ECL Fig3

Figure 41C  External Cavity Operation Based on a Gain Chip

At a minimum, the chip facet reflectance (R1) should be 20 dB less than the external feedback (Rext); that is, R1 < 10-2 x Rext [3]. Even with the AR coating, the residual reflection from the AR-coated Fabry-Perot gain chip facet often limits the stability, output power, and spectral quality of the ECL, especially if the laser is tunable. To further reduce the reflection at the chip facet, the combination of an angled waveguide and an AR coating can be used to effectively remove most of the feedback from the internal chip Fabry-Perot cavity [4]. This single-angled-facet (SAF) gain chip provides a superior structure for ECLs, in particular broadband tunable ECLs.

ECL Fig4

Figure 41D  Single-Angled-Facet Gain Chip

External Cavity Laser Design

There are numerous approaches for implementing an external cavity semiconductor laser [3]. The first consideration for most approaches is the choice of a wavelength-selective feedback element. One of the most common feedback elements is a diffraction grating, which can be used as the feedback element in both single-frequency and broadly tunable external cavity lasers.

When the collimated output of the gain chip is incident on a diffraction grating at angle θ with respect to the grating surface normal and perpendicular to the grating lines, the diffracted beams exit the grating at an angle θ' determined by the grating equation:

ECL Eq5

Here, n is the order of diffraction, λ is the diffracted wavelength, and d is the grating constant (the distance between grooves). For n > 0, the diffraction grating will spatially separate a polychromatic incident beam by diffracting the beam at an angle θ', which is wavelength dependent. Once the spectral content of the gain chip is spatially separated, a variety of means can be employed to selectively reflect light with a specific wavelength back into the gain medium.

Littrow ECL Configuration

One of the simplest approaches is to use a Littrow configuration where the diffraction grating is oriented so that the first-order diffraction is retroreflected back into the gain chip (i.e., θ = θ' in Eq. 5):

ECL Eq6

The laser output power can be taken from the zero-order reflection of the grating, which is often done because it minimizes the number of optical elements required to construct the ECL (a collimating lens and the diffraction grating).

Wavelength tuning is accomplished by rotating the diffraction grating, which varies the wavelength of light that is reflected back into the waveguide. When the diffraction grating (grating constant), collimation lens, and cavity length are chosen so that only one longitudinal mode is reflected back to the gain chip within the acceptance angle of the waveguide, the external cavity laser will produce a signle frequency laser spectrum. Note that the selection of collimation lens is important because it affects the amount of grating area that is illuminated as well as the focused spot size coupling back into the semiconductor gain chip. One of the disadvantages of this configuration is that the angle of the zero-order output beam changes as the wavelength is tuned. However, this problem can be avoided if the output of the ECL is emitted from the normal facet of the SAF gain chip. In this configuration, the reflectance of the SAF normal facet is typically reduced to R ~ 10% and a grating is chosen that efficiently diffracts light into the order being used to create the ECL to maximize the output power of the laser.

ECL Fig5

Figure 41E  Littrow External Cavity Laser

Littman-Metcalf ECL Configuration

Another common ECL implementation is the Littman-Metcalf configuration, which uses an additional adjustable mirror to select the feedback wavelength [5]. The double-pass of the diffraction grating at an increased angle of incidence results in an external cavity that has better wavelength selectivity. As a result, the output beam of a Littman-Metcalf ECL typically as a narrower linewidth than a similar laser built using a Littrow configuration. In the Littman-Metcalf configuration, the output beam of the laser is typically the zero-order reflection from the diffraction grating, since the propagation direction remains fixed as the wavelength is tuned. In this case, the SAF normal facet is coated with a high-reflective (HR) coating, typically >90%, in order to minimize the losses in the ECL, which maximizes the output power.

ECL Fig6

Figure 41F  Littman-Metcalf External Cavity Laser

For some applications it may still be desirable to use the normal facet of the SAF chip as the output coupler of the laser. For these applications, a low reflection coating on the normal facet of the SAF gain chip would be required in order to maximize the output power of the laser.

One drawback to the Littman-Metcalf design is that the internal losses are higher than in the Littrow configuration, and hence, the output power of the laser is typically lower. The increase in internal losses are mainly due to the loss of the zero-order beam reflected from the tuning mirror and the increased loss due to the decrease in the efficiency of the grating when used to reflect light at a large angle of incidence.

Innovative ECL Design

The innovative design of an SAF gain chip is ideal for use in external cavity lasers because it virtually eliminates the unwanted feedback from the intracavity facet of the gain chip. Thorlabs offers SAF chips with both low- and high-reflectivity coatings on the normal facet in order to support a wide variety of external cavity configurations. For information on custom coatings that optimize the performance of a particular external cavity laser configuration, please contact Tech Support.

References

(1) Henry, C. H., "Theory of the Linewidth of Semiconductor Lasers." IEEE J. of Quantum Electron QE-18, 259 (1982).

(2) Wyatt, R., Cameron, K. H., and Matthews, M. R. "Tunable Narrow Line External Cavity Lasers for Coherent Optical Communication Systems." Br. Telecom. Technol. J. 3, 5 (1985).

(3) Zorabedian, P. "Tunable External Cavity Semiconductor Lasers." Tunable Lasers Handbook Ed. Duarte, F. J. New York, Academic, 1995. Chapter 8.

(4) Heim, P. J. S., Fan, Z. F., Cho, S.-H., Nam, K., Dagenais, M., Johnson, F. G., and Leavitt, R. "Single-angled-facet Laser Diode for Widely Tunable External Cavity Semiconductor Lasers with High Spectral Purity." Electron. Lett. 33, 1387 (1997).

(5) Littman, M. G. and Metcalf, H. J. "Spectrally narrow pulsed dye laser without beam expander." Appl. Opt. 17, 2224 (1978).

Sample Results of an SAF1093C Used in a Basic Littrow Configuration

SAF, Gain Chip
Figure 3.1  Sample power spectrum generated by an SAF1093C gain chip in an external cavity laser. A Littrow configuration, as shown in the diagram, was used for the external cavity design due to the SAF1093C’s high normal facet reflectivity of 90%. For more information on this configuration and the use of gain chips in external cavity lasers, please refer to the ECL Tutorial tab.

Sample Results of an SAF1144C Used in a Basic Littman-Metcalf Configuration

SAF, Gain Chip
Figure 3.2  Sample power spectrum generated by an SAF1144C gain chip in an external cavity laser. A Littman-Metcalf configuration, as shown in the diagram, was used for the external cavity design due to the SAF1144C's low normal facet reflectivity of 10%. For more information on this configuration and the use of gain chips in external cavity lasers, please refer to the ECL Tutorial tab.

SAF, Gain Chip
Click to Enlarge

Figure 4.1  Diagram of the anode and cathode pins of SAF gain chip on submount. Please note that dimensions of chip vary depending on item #. 
SAF, Gain Chip
Click to Enlarge

Figure 4.2  Diagram of the anode and cathode Pins of SAF gain chip on submount with heat sink. Please note that dimensions of chip vary depending on item #. 

Posted Comments:
No Comments Posted

SAF Gain Chips on Submount

Click the info icon icon below for more detailed performance specifications.

Table G1.1  Key Specificationsa,b
Item # Info ASE Center Wavelength Optical Bandwidthc,d ASE Powerd Normal Facet Reflectivity Lateral Beam Exit Angle Operating Current (Typ./Max)
SAF795C info 800 nm 12 nm 55 mW 90% 19.5° 250 mA/300 mA
SAF815C info 815 nm 13 nm 50 mW 90% 19.5° 250 mA/300 mA
SAF852C info 853 nm 10 nm 95 mW 90% 19.5° 250 mA/300 mA
SAF1064C info 1080 nm 25 nm 120 mW 90% 19.5° 400 mA/450 mA
SAF1145C info 1220 nm 80 nm 1.0 mW 10% 26.5° 300 mA/500 mA
SAF1144C info 1320 nm 50 nm 20 mW 10% 26.5° 600 mA/800 mA
SAF1093C info 1450 nm 95 nm 20 mW 90% 26.5° 500 mA/800 mA
SAF1126Ce info 1517 nm 75 nm 0.5 mW 10% 19.5° 300 mA/350 mA
SAF1118Ce info 1573 nm 79 nm 1.7 mW 10% 19.5° 300 mA/350 mA
SAF1091C info 1650 nm 90 nm 1.3 mW 90% 26.5° 500 mA/800 mA
  • Specifications are given at a chip temperature TChip = 25 °C. All quoted values are typical, unless otherwise indicated.
  • These Single Active Facet (SAF) gain chips are meant to be used in external cavity lasers. Product lifetime will be significantly reduced by using it in an Amplified Spontaneous Emission mode.
  • Specified as the Width of the ASE Spectrum 3 dB Below the Peak
  • Specified at Operating Current (Typ.)
  • Specifications for gain chip in a Littrow external cavity configuration available by clicking the info icon icon.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SAF795C Support Documentation
SAF795CNEW!CWL = 800 nm, GaAs Single Angle Facet Gain Chip on Submount
$1,800.00
Today
SAF815C Support Documentation
SAF815CNEW!CWL = 815 nm, GaAs Single Angle Facet Gain Chip on Submount
$1,800.00
Today
SAF852C Support Documentation
SAF852CNEW!CWL = 853 nm, GaAs Single Angle Facet Gain Chip on Submount
$1,800.00
Today
SAF1064C Support Documentation
SAF1064CNEW!CWL = 1080 nm, GaAs Single Angle Facet Gain Chip on Submount
$1,800.00
Today
SAF1145C Support Documentation
SAF1145CCWL = 1220 nm, InP Single Angle Facet Gain Chip on Submount
$810.94
Today
SAF1144C Support Documentation
SAF1144CCWL = 1320 nm, InP Single Angle Facet Gain Chip on Submount
$810.94
Today
SAF1093C Support Documentation
SAF1093CCWL = 1450 nm, InP Single Angle Facet Gain Chip on Submount
$810.94
Today
SAF1126C Support Documentation
SAF1126CC-Band, InP Single Angle Facet Gain Chip on Submount
$810.94
Today
SAF1118C Support Documentation
SAF1118CL-Band, InP Single Angle Facet Gain Chip on Submount
$810.94
Today
SAF1091C Support Documentation
SAF1091CCWL = 1650 nm, InP Single Angle Facet Gain Chip on Submount
$810.94
Today

SAF Gain Chips on Submount with Heat Sink

Click the info icon icon for more detailed performance specifications.

Table G2.1  Key Specificationsa,b
Item # Info ASE Center Wavelength Optical Bandwidthc,d ASE Powerd Normal Facet Reflectivity Lateral Beam Exit Angle Operating Current (Typ./Max)
SAF795H info 800 nm 12 nm 55 mW 90% 19.5° 250 mA/300 mA
SAF815H info 815 nm 13 nm 50 mW 90% 19.5° 250 mA/300 mA
SAF852H info 853 nm 10 nm 95 mW 90% 19.5° 250 mA/300 mA
SAF1064H info 1080 nm 25 nm 120 mW 90% 19.5° 400 mA/450 mA
SAF1145H info 1220 nm 80 nm 1.0 mW 10% 26.5° 300 mA/500 mA
SAF1144H info 1320 nm 50 nm 20 mW 10% 26.5° 600 mA/800 mA
SAF1093H info 1450 nm 95 nm 20 mW 90% 26.5° 500 mA/800 mA
SAF1126He info 1517 nm 75 nm 0.5 mW 10% 19.5° 300 mA/350 mA
SAF1118He info 1573 nm 79 nm 1.7 mW 10% 19.5° 300 mA/350 mA
SAF1091H info 1650 nm 90 nm 1.3 mW 90% 19.5° 500 mA/800 mA
  • Specifications are given at a chip temperature TChip = 25 °C. All quoted values are typical, unless otherwise indicated.
  • These Single Active Facet (SAF) gain chips are meant to be used in external cavity lasers. Product lifetime will be significantly reduced by using it in an Amplified Spontaneous Emission mode.
  • Specified as the Width of the ASE Spectrum 3 dB Below the Peak
  • Specified at Operating Current (Typ.)
  • Specifications for gain chip in a Littrow external cavity configuration available by clicking the info icon icon.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SAF795H Support Documentation
SAF795HNEW!CWL = 800 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
$1,950.00
Today
SAF815H Support Documentation
SAF815HNEW!CWL = 815 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
$1,950.00
Today
SAF852H Support Documentation
SAF852HNEW!CWL = 853 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
$1,950.00
Today
SAF1064H Support Documentation
SAF1064HNEW!CWL = 1080 nm, GaAs Single Angle Facet Gain Chip on Submount with Heatsink
$1,950.00
Today
SAF1145H Support Documentation
SAF1145HCWL = 1220 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today
SAF1144H Support Documentation
SAF1144HCWL = 1320 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today
SAF1093H Support Documentation
SAF1093HCWL = 1450 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today
SAF1126H Support Documentation
SAF1126HC-Band, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today
SAF1118H Support Documentation
SAF1118HL-Band, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today
SAF1091H Support Documentation
SAF1091HCWL = 1650 nm, InP Single Angle Facet Gain Chip on Submount with Heatsink
$810.94
Today