Lab Notebook


  • Hardcover 10 1/4" x 7 7/8" Lab Notebook
  • 5 mm Grid Format with 160 Numbered Pages

NB1

Related Items


Please Wait
Lab Notebook
Click to Enlarge
The large header and margins allow for titling pages and witnessing.

Features:

  • Hardcover
  • 5 mm Grid
  • 160 Numbered Pages, Unperforated
  • Size: 10 1/4" x 7 7/8"
  • Ribbon Bookmark

Thorlabs offers the NB1 Lab Notebook for use in laboratory environments. The 160 numbered pages of the NB1 have a 5 mm grid, side margins that can be used for witnessing, and headers for additional markings. This notebook also includes an attached ribbon bookmark for an easy way to mark a page, as well as a lined space to add a title on the front cover.


Posted Comments:
Russell Berger  (posted 2025-02-19 15:27:15.87)
This is a really affordable and convenient notebook for graduate school and optics research. To my knowledge no other optics industry offers lab notebooks like this, which I greatly appreciate. I really like the notebook, but I do wish that there were more options in terms of color variety and design. I want to have multiple notebooks for different research projects, and while I can just label each of them separately on the front, it would be nice to have some visual distinction between different notebooks.
jdelia  (posted 2025-02-21 10:24:20.0)
Thank you for providing this feedback! I would be happy to pass along this request internally so that we may consider it as a future catalog option.
Back to Top

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
NB1 Support Documentation
NB1Lab Notebook, Hardcover, 10 1/4" x 7 7/8", 5 mm Grid, 160 Pages
$9.97
Today