Optical Component Thread Adapters with M52 x 0.75 Threads


  • Integrate M52 x 0.75 Threaded Components with Other Industry Standard Threads
  • Adapters Available with Either Internal or External
    M52 x 0.75 Threads

M52A1

External M52 x 0.75 Threads

SM2A52

Internal M52 x 0.75 Threads and
External SM2 (2.035"-40) Threads

 

SM2A53 Adapter Connected to an SM2L05 Lens Tube

Related Items


Please Wait
Interactive Selection Guide

M52 x 0.75-Threaded Optical Component Adapters

This page contains all of our Optical Component Thread Adapters that feature M52 x 0.75 threading. Adapters with two sets of internal or external threads are available, as well as an adapter that has both internal and external threads.

These M52 x 0.75 adapters are a subset of our entire line of optical component thread adapters. To view our entire line, please see our Interactive Adapters Selection Guide.

Item # Typical Application External Threads Internal Threads
M52A1
info
Couple Two Camera Lenses M52 x 0.75 -
SM2A52
info
Mount a Camera Lens to a SM2 Lens Tube M52 x 0.75 SM2 (2.035"-40)
SM2A53
info
Mount a Camera Body to a SM2 Lens Tube SM2 (2.035"-40) M52 x 0.75

Click to Enlarge
Figure 122A  Diagram of Thread Features

Threading Specifications

The following is a general overview of screw threading. For more details regarding specifications and dimensions, please consult the Machinery's Handbook, available for purchase at many bookstores.

Features of a Thread
A thread consists of three repeating features: a crest, flank, and root (see Figure 122A). Except in special cases, threads have symmetrical sides inclined at equal angles when a vertical line is drawn through the center of a crest or root. The distance between corresponding points on adjacent threads is known as the pitch of the thread. The flank angle is defined as the angle the flank makes with a perpendicular ray drawn from the screw axis. Unless otherwise stated, threads have a flank angle of 30°, resulting in a total angle between flanks of 60°. Each feature is shown in Figure 122A.

The major diameter is taken from the crests of a thread while the minor diameter is taken from the roots. For most screws, crests and roots do not terminate at a sharp point, so crest and root truncation values are included in the definitions of major and minor diameter. The pitch diameter is approximately halfway between the major and minor diameters.

Thread Form
A thread form is a set of rules that define the features' scale relative to one another. Common thread forms include the Unified Screw Thread Form, used in the United States of America and measured in imperial units, and the ISO Metric Screw Thread Form, used in many parts of the world and measured with the International System of Units. There are many thread forms in the Unified screw thread standard designated by either UN, which defines a flat root contour, or UNR, which defines a round root contour. These can be further described by appending more letters. For example, an extremely fine thread with a flat root contour is designated UNEF. Those forms which are not standardized by the Unified screw thread system are designated UNS.

Thread Series
Most screws are identified by their thread series. Thread series are denoted by the major diameter and density of threads. Unified threads specify density in threads per inch, while Metric threads specify the thread pitch. For example, in the Unified nomenclature, a 1/4"-20 cap screw has a 1/4" diameter barrel and the pitch is 20 threads per inch (TPI). In metric nomenclature, an M4 x 0.7 cap screw has a 4 mm barrel and the pitch is 1 thread per 0.7 mm. The term M4 x 0.7 is often shortened to just M4.

Table 122B  Unified Thread Class Tolerancing
Location Loose Optimal Strict
Internal 1B 2B 3B
External 1A 2A 3A
Table 122D  Metric Thread Tolerance Positions
Location Loose Optimal Strict
Internal - G H
External e or f g h
Table 122C  Metric Thread Tolerance Grades
Dimension Location Tolerance Gradesa
Minor Diameter Internal 4, 5, 6, 7, 8
Major Diameter External 4, 6, 8
Pitch Diameter Internal 4, 5, 6, 7, 8
External 3, 4, 5, 6, 7, 8, 9
  • The tolerance becomes looser as the grade increases. The underlined grades are used with normal lengths of thread engagement.

Thread Class
The tolerances and allowances on a thread series are given by a thread class. Unified thread classes are alphanumeric identifiers starting with a number from 1 through 3, where 1 is the loosest tolerance and 3 is the tightest, and either A for external threading or B for internal threading.

Metric threads have a slightly more complex tolerancing method that uses tolerancing grades, designated by a number 3 through 9; and tolerancing positions, which use letters e through h. Grades provide a measure of the tolerance itself: the smaller the number, the tighter the tolerance. Positions denote the distance of the tolerance from the pitch diameter. Uppercase positioning letters indicate internal threads while lowercase positioning letters indicate external threads.

Quoting from the Machinery's Handbook, 29th Edition, p. 1885: "To designate the tolerance class, the grade and position of the pitch diameter is shown first followed by that for the major diameter in the case of the external thread or that for the minor diameter in the case of the internal thread, thus 4g6g for an external thread and 5H6H for an internal thread. If the two grades and positions are identical, it is not necessary to repeat the symbols, thus 4g, alone, stands for 4g4g and 5H, alone, stands for 5H5H."

Thorlabs' SM Series Threads
Threading specifications for our SM threads, utilized in our lens tube and cage system components, are given in Tables 122E through 122N so that you can machine mating components to suit your application. Most SM series threads utilize a non-standard Unified thread form, indicated by the letters UNS, with a 30° flank angle and a thread class of 2A and 2B. The exception is our SM30 series thread, which is a Metric thread form with a 30° flank angle and a tolerance of 6H/6g. We also offer products with C-Mount and RMS threads, and the specifications for these threads are given in Tables 122E through 122N for reference. Please note that other manufacturers may have different tolerances for C-Mount and RMS threads. For other thread specifications that are not listed here, please contact Tech Support.

Table 122E  SM05 Threading: Ø1/2" Lens Tubes, 16 mm Cage Systems
External Thread, 0.535"-40.0 UNS-2A Internal Thread, 0.535"-40.0 UNS-2B
Max Major Diameter 0.5340" Min Major Diameter 0.5350"
Min Major Diameter 0.5289" Min Pitch Diameter 0.5188"
Max Pitch Diameter 0.5178" Max Pitch Diameter 0.5230"
Min Pitch Diameter 0.5146" Min Minor Diameter (and 83.3% of Thread) 0.508"
Max Minor Diameter 0.5069" Max Minor Diameter (and 64.9% of Thread) 0.514"
Table 122F  RMS Threading: Objective, Scan, and Tube Lenses
External Thread, 0.800"-36.0 UNS-2A Internal Thread, 0.800"-36.0 UNS-2B
Max Major Diameter 0.7989" Min Major Diameter 0.8000"
Min Major Diameter 0.7934" Min Pitch Diameter 0.7820"
Max Pitch Diameter 0.7809" Max Pitch Diameter 0.7866"
Min Pitch Diameter 0.7774" Min Minor Diameter (and 83.3% of Thread) 0.770"
Max Minor Diameter 0.7688" Max Minor Diameter (and 64.9% of Thread) 0.777"
Table 122G  C-Mount Threading: Machine Vision Lenses, CCD/CMOS Cameras
External Thread, 1.000"-32.0 UN-2A Internal Thread, 1.000"-32.0 UN-2B
Max Major Diameter 0.9989" Min Major Diameter 1.0000"
Min Major Diameter 0.9929" Min Pitch Diameter 0.9797"
Max Pitch Diameter 0.9786" Max Pitch Diameter 0.9846"
Min Pitch Diameter 0.9748" Min Minor Diameter (and 83.3% of Thread) 0.966"
Max Minor Diameter 0.9651" Max Minor Diameter (and 64.9% of Thread) 0.974"
Table 122H  SM1 Threading: Ø1" Lens Tubes, 30 mm Cage Systems
External Thread, 1.035"-40.0 UNS-2A Internal Thread, 1.035"-40.0 UNS-2B
Max Major Diameter 1.0339" Min Major Diameter 1.0350"
Min Major Diameter 1.0288" Min Pitch Diameter 1.0188"
Max Pitch Diameter 1.0177" Max Pitch Diameter 1.0234"
Min Pitch Diameter 1.0142" Min Minor Diameter (and 83.3% of Thread) 1.008"
Max Minor Diameter 1.0068" Max Minor Diameter (and 64.9% of Thread) 1.014"
Table 122J  SM30 Threading: Ø30 mm Lens Tubes
External Thread, M30.5 x 0.5 – 6H/6g Internal Thread, M30.5 x 0.5 – 6H/6g
Max Major Diameter 30.480 mm Min Major Diameter 30.500 mm
Min Major Diameter 30.371 mm Min Pitch Diameter 30.175 mm
Max Pitch Diameter 30.155 mm Max Pitch Diameter 30.302 mm
Min Pitch Diameter 30.059 mm Min Minor Diameter (and 83.3% of Thread) 29.959 mm
Max Minor Diameter 29.938 mm Max Minor Diameter (and 64.9% of Thread) 30.094 mm
Table 122K  SM1.5 Threading: Ø1.5" Lens Tubes
External Thread, 1.535"-40 UNS-2A Internal Thread, 1.535"-40 UNS-2B
Max Major Diameter 1.5339" Min Major Diameter 1.535"
Min Major Diameter 1.5288" Min Pitch Diameter 1.5188"
Max Pitch Diameter 1.5177" Max Pitch Diameter 1.5236"
Min Pitch Diameter 1.5140" Min Minor Diameter (and 83.3% of Thread) 1.508"
Max Minor Diameter 1.5068" Max Minor Diameter (and 64.9% of Thread) 1.514"
Table 122L  SM2 Threading: Ø2" Lens Tubes, 60 mm Cage Systems
External Thread, 2.035"-40.0 UNS-2A Internal Thread, 2.035"-40.0 UNS-2B
Max Major Diameter 2.0338" Min Major Diameter 2.0350"
Min Major Diameter 2.0287" Min Pitch Diameter 2.0188"
Max Pitch Diameter 2.0176" Max Pitch Diameter 2.0239"
Min Pitch Diameter 2.0137" Min Minor Diameter (and 83.3% of Thread) 2.008"
Max Minor Diameter 2.0067" Max Minor Diameter (and 64.9% of Thread) 2.014"
Table 122M  SM3 Threading: Ø3" Lens Tubes
External Thread, 3.035"-40.0 UNS-2A Internal Thread, 3.035"-40.0 UNS-2B
Max Major Diameter 3.0337" Min Major Diameter 3.0350"
Min Major Diameter 3.0286" Min Pitch Diameter 3.0188"
Max Pitch Diameter 3.0175" Max Pitch Diameter 3.0242"
Min Pitch Diameter 3.0133" Min Minor Diameter (and 83.3% of Thread) 3.008"
Max Minor Diameter 3.0066" Max Minor Diameter (and 64.9% of Thread) 3.014"
Table 122N  SM4 Threading: Ø4" Lens Tubes
External Thread, 4.035"-40 UNS-2A Internal Thread, 4.035"-40.0 UNS-2B
Max Major Diameter 4.0337" Min Major Diameter 4.0350"
Min Major Diameter 4.0286" Min Pitch Diameter 4.0188"
Max Pitch Diameter 4.0175" Max Pitch Diameter 4.0245"
Min Pitch Diameter 4.0131" Min Minor Diameter (and 83.3% of Thread) 4.008"
Max Minor Diameter 4.0066" Max Minor Diameter (and 64.9% of Thread) 4.014"

Posted Comments:
No Comments Posted

Adapters with External M52 x 0.75 Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
M52A1 Support Documentation
M52A1M52 x 0.75 Coupler, External Threads, 0.34" Thick
$56.07
Today
SM2A53 Support Documentation
SM2A53Adapter with External M52 x 0.75 Threads and Internal SM2 Threads
$25.29
Today

Adapter with Internal M52 x 0.75 Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2A52 Support Documentation
SM2A52Adapter with External SM2 Threads and Internal M52 x 0.75 Threads
$25.29
Today