Page  121 122 123 124 125 126 127 128 129 130
Part NumberProduct Description
XR50P/M50 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
XRN-A1Perpendicular Mounting Adapter with Male 2" Dovetail and Female 3" Dovetail
XRN-A2Parallel Mounting Adapter with Male 2" Dovetail and Female 3" Dovetail
XRN-B1Base Plate for Stages with 2" Dovetails, Imperial Slot Spacing
XRN-B1/MBase Plate for Stages with 2" Dovetails, Metric Slot Spacing
XRN-C1Actuator Side-Mounting Micrometer Kit for XRN25 Series Stages
XRN-C2Actuator End-Mounting Micrometer Kit for XRN25 Series Stages
XRN-R1Rotation Adapter for Stages with 2" Dovetails, 1/4"-20 and 8-32 Taps
XRN-R1/MRotation Adapter for Stages with 2" Dovetails, M6 x 1.0 and M4 x 0.7 Taps
XRN-RBRotation Adapter Base Plate for Stages with 2" Dovetails, 1/2" Bore, Imperial
XRN-RB/MRotation Adapter Base Plate for Stages with 2" Dovetails, 12.7 mm Bore, Metric
XRN-XZXZ Stage Assembly Kit for Stages with 2" Dovetails, 1/4"-20 Taps
XRN-XZ/MXZ Stage Assembly Kit for Stages with 2" Dovetails, M6 x 1.0 Taps
XRN-YZYZ Stage Assembly Kit for Stages with 2" Dovetails, 1/4"-20 Taps
XRN-YZ/MYZ Stage Assembly Kit for Stages with 2" Dovetails, M6 x 1.0 Taps
XRN25-RC1Rail Carrier for Stages with 2" Dovetails, 8-32 Taps and #8 Counterbores
XRN25-RC1/MRail Carrier for Stages with 2" Dovetails, M4 x 0.7 Taps and M4 Counterbores
XRN25-RC2Rail Carrier for Stages with 2" Dovetails, 8-32 Taps and 1/4" Counterbores
XRN25-RC2/MRail Carrier for Stages with 2" Dovetails, M4 x 0.7 Taps and M6 Counterbores
XRN25-RC3Fixed Stop Rail Carrier for Stages with 2" Dovetails, 8-32 Taps and 1/4" Counterbored Slot
XRN25-RC3/MFixed Stop Rail Carrier for Stages with 2" Dovetails, M4 x 0.7 Taps and M6 Counterbored Slot
XRN25-RC4Grooved Rail Carrier for Stages with 2" Dovetails; 4-40, 6-32, and 8-32 Taps
XRN25-RC4/MGrooved Rail Carrier for Stages with 2" Dovetails; 4-40, M3 x 0.5, and M4 x 0.7 Taps
XRN25-RP1Rail Plate for 2" Dovetail Rails, 1/4"-20 Taps
XRN25-RP1/MRail Plate for 2" Dovetail Rails, M6 x 1.0 Taps
XRN25CCompact 25 mm Travel Linear Translation Stage, End Micrometer, 1/4"-20 Taps
XRN25C/MCompact 25 mm Travel Linear Translation Stage, End Micrometer, M6 x 1.0 Taps
XRN25DR2" Dovetail Rail, 250 mm Long
XRN25DR22" Dovetail Rail, 150 mm Long
XRN25DR32" Dovetail Rail, 500 mm Long
XRN25PCompact 25 mm Travel Linear Translation Stage, Side Micrometer, 1/4"-20 Taps
XRN25P-K1Preassembled Compact XY 25 mm Translation Stage, Side Micrometers, 1/4"-20 Taps
XRN25P-K1/MPreassembled Compact XY 25 mm Translation Stage, Side Micrometers, M6 x 1.0 Taps
XRN25P-K2Preassembled Compact XYZ 25 mm Translation Stage, Side Micrometers, 1/4"-20 Taps
XRN25P-K2/MPreassembled Compact XYZ 25 mm Translation Stage, Side Micrometers, M6 x 1.0 Taps
XRN25P/MCompact 25 mm Travel Linear Translation Stage, Side Micrometer, M6 x 1.0 Taps
XRN25XCompact 25 mm Travel Linear Translation Stage, 1/4"-20 Taps, Without Actuator or Actuator Mount
XRN25X/MCompact 25 mm Travel Linear Translation Stage, M6 x 1.0 Taps, Without Actuator or Actuator Mount
XRNG-K1Dual-Axis Quick-Connect Goniometer, 50.0 mm to Point of Rotation, Imperial
XRNG-K1/MDual-Axis Quick-Connect Goniometer, 50.0 mm to Point of Rotation, Metric
XRNG1Quick-Connect Goniometer, 74.0 mm to Point of Rotation, ±8° Adjustment, Imperial
XRNG1/MQuick-Connect Goniometer, 74.0 mm to Point of Rotation, ±8° Adjustment, Metric
XRNG2Quick-Connect Goniometer, 50.0 mm to Point of Rotation, ±8° Adjustment, Imperial
XRNG2/MQuick-Connect Goniometer, 50.0 mm to Point of Rotation, ±8° Adjustment, Metric
XRNNTranslation Stage Positioner for Stages with 2" Dovetails, Imperial
XRNN/MTranslation Stage Positioner for Stages with 2" Dovetails, Metric
XRNN1Translation Stage Return Positioner for Stages with 2" Dovetails, Imperial
XRNN1/MTranslation Stage Return Positioner for Stages with 2" Dovetails, Metric
XRNR1Ø2.21" Compact Rotation Stage with 2" Dovetail Mounting, Imperial
XRNR1/MØ56.0 mm Compact Rotation Stage with 2" Dovetail Mounting, Metric
XRNV1Compact 9 mm Travel Vertical Translation Stage, Imperial
XRNV1/MCompact 9 mm Travel Vertical Translation Stage, Metric
XRR1Ø3.19" Rotation Stage with 3" Dovetail Mounting, Imperial
XRR1/MØ81.0 mm Rotation Stage with 3" Dovetail Mounting, Metric
XRV114.0 mm Travel Vertical Translation Stage, Imperial
XRV1/M14.0 mm Travel Vertical Translation Stage, Metric
XT34-10034 mm Construction Rail, L=100 mm
XT34-100034 mm Construction Rail, L = 1000 mm
XT34-20034 mm Construction Rail, L = 200 mm
XT34-5034 mm Construction Rail, L=50 mm
XT34-50034 mm Construction Rail, L = 500 mm
XT34-CUSTRAIL34 mm Custom Length Construction Rail, M3 Tapped, Clear Anodized
XT34A66Double Dovetail Adapter Clamp, 34 mm Rail to 66 mm Rail
XT34C1Double Dovetail Clamp for 34 mm Rails, 15 mm Long
XT34C2Double Dovetail Clamp for 34 mm Rails, 30 mm Long
XT34CBCross Bracket for 34 mm Rails
XT34CCCross Clamp for 34 mm Rails
XT34D2-3030 mm Long XT34 Platform with One 1/4" (M6) Counterbore
XT34D2-5050 mm Long XT34 Platform with Three 1/4" (M6) Counterbores
XT34DP-10034 mm Double Dovetail Rail, L = 100 mm
XT34DP-50034 mm Double Dovetail Rail, L = 500 mm
XT34HPDovetail Mounting Clamp for 34 mm Rails
XT34HP/MDovetail Mounting Clamp for 34 mm Rails, Metric
XT34JXT34 Rail Joiner, 8 Cap Screws Included
XT34J/MRail Joiner for 34 mm Rails, 8 Cap Screws Included, Metric
XT34J1XT34 Rail Joiner, 8 Cap Screws Included
XT34NRail Platform Positioner for 34 mm Rails
XT34N1Rail Platform Return Positioner for 34 mm Rails
XT34RA2Right-Angle Bracket for 34 mm Rails
XT34RDDouble Dovetail Rotation Clamp for 34 mm Rails
XT34RL2Raw, Unanodized 34 mm Rail Extrusion, 2 m
XT34SD-25034 mm Single Dovetail Rail with Mounting Counterbores,
L = 250 mm
XT34SD-50034 mm Single Dovetail Rail with Mounting Counterbores, L = 500 mm
XT34SD-75034 mm Single Dovetail Rail with Mounting Counterbores, L = 750 mm
XT34SM1SM1 Adapter Face Plate for 34 mm Rails, Four M3 Screws Included
XT34SP-10034 mm Single Dovetail Rail, L = 100 mm
XT34SP-50034 mm Single Dovetail Rail, L = 500 mm
XT34TR134 mm TR Rail Carrier, 0.5" Post-to-Rail Working Distance
XT34TR1/M34 mm TR Rail Carrier, 12.5 mm Post-to-Rail Working Distance
XT34TR1B34 mm TR Rail Carrier, 0.5" Post-to-Rail Working Distance
XT34TR1B/M34 mm TR Rail Carrier, 12.5 mm Post-to-Rail Working Distance
XT34TR234 mm TR Rail Carrier, 1.0" Post-to-Rail Working Distance
XT34TR2/M34 mm TR Rail Carrier, 25.0 mm Post-to-Rail Working Distance
XT34TR2B34 mm TR Rail Carrier, 1.0" Post-to-Rail Working Distance
XT34TR2B/M34 mm TR Rail Carrier, 25.0 mm Post-to-Rail Working Distance
XT34TR334 mm TR Rail Carrier, 1.5" Post-to-Rail Working Distance
XT34TR3/M34 mm TR Rail Carrier, 37.5 mm Post-to-Rail Working Distance
XT34TR3B34 mm TR Rail Carrier, 1.5" Post-to-Rail Working Distance
XT34TR3B/M34 mm TR Rail Carrier, 37.5 mm Post-to-Rail Working Distance
XT66-10066 mm Construction Rail, L = 100 mm
XT66-100066 mm Construction Rail, L = 1000 mm
XT66-20066 mm Construction Rail, L = 200 mm
XT66-50066 mm Construction Rail, L = 500 mm
XT66-75066 mm Construction Rail, L = 750 mm
XT66-CUSTRAIL66 mm Custom Length Construction Rail, M3 Tapped, Clear Anodized
XT66C120 mm Long Double Dovetail Clamp for 66 mm Rails
XT66C240 mm Long Double Dovetail Clamp for 66 mm Rails
XT66C4Clamping Platform for 66 mm Rails, 1/4" Counterbored Slot, 40 mm Long
XT66C5Clamping Platform for 66 mm Rails, Blank, 40 mm Long
XT66CBCross Bracket for 66 mm Rails
XT66CCCross Clamp for 66 mm Rails
XT66D2Slotted Dovetail with One Z-Axis Counterbored Slot, 50 mm Long
XT66D2-20Dovetail Mounting Platform for 66 mm Optical Rails, 1/4"-20 (M6) Counterbore, 20 mm Long
XT66D2-40Mounting Platform for 66 mm Rails, One 1/4" (M6) Counterbore, 40 mm Long
XT66D2-50Mounting Platform for 66 mm Rails, Three 1/4" (M6) Counterbores, 50 mm Long
XT66D3Slotted Dovetail with Three X-Axis Counterbored Slots, 50 mm Long
XT66DE11/4"-20 Tapped Dovetail for 66 mm Rails, 20 mm Long
XT66DM1M6 Tapped Dovetail for 66 mm Rails, 20 mm Long
XT66DP-10066 mm Double Dovetail Rail, L = 100 mm
XT66DP-100066 mm Double Dovetail Rail, L = 1000 mm
XT66DP-50066 mm Double Dovetail Rail, L = 500 mm
XT66DPRL2Raw, Unanodized 66 mm Double Dovetail Rail Extrusion, 2 m
XT66JRail Joiner for 66 mm Rails, 8 M3 Cap Screws Included
XT66NRail Platform Positioner for 66 mm Rails
XT66N1Rail Platform Return Positioner for 66 mm Rails
XT66P1Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
XT66P2Rail Carriage for 66 mm Rails with 6-32, 8-32, & 1/4"-20 Taps
XT66P2/MRail Carriage for 66 mm Rails with M4 & M6 Taps
XT66P3Horizontal Mounting Plate for 66 mm Optical Rails
XT66RA1Right-Angle Clamp for 66 mm Rails
XT66RA2Right-Angle Bracket for 66 mm Rails
XT66RCCounterbored Pivot Platform for 66 mm Rails
XT66RDDouble Dovetail Rotation Clamp for 66 mm Rails
XT66RL2Raw, Unanodized 66 mm Rail Extrusion, 2 m
XT66RP1Rotation Slide Platform for 66 mm Rails
XT66SD-25066 mm Single Dovetail Rail with Mounting Counterbores, L = 250 mm
XT66SD-50066 mm Single Dovetail Rail with Mounting Counterbores, L = 500 mm
XT66SD-75066 mm Single Dovetail Rail with Mounting Counterbores, L = 750 mm
XT66SM2SM2 Adapter Face Plate for 66 mm Rails, 4 Cap Screws Included
XT66SP-100XT66 Series Single Dovetail, L=100 mm
XT66SP-100066 mm Single Dovetail Rail, L = 1000 mm
XT66SP-50066 mm Single Dovetail Rail, L = 500 mm
XT95-100095 mm Construction Rail, Clear Anodized, L = 1000 mm
XT95-150095 mm Construction Rail, Clear Anodized, L = 1500 mm
XT95-200095 mm Construction Rail, Clear Anodized, L = 2000 mm
XT95-25095 mm Construction Rail, Clear Anodized, L = 250 mm
XT95-2500Syncrotron Flight Tube, 2.5m XT95 Rail
XT95-50095 mm Construction Rail, Clear Anodized, L = 500 mm
XT95-75095 mm Construction Rail, Clear Anodized, L = 750 mm
XT95-CUSTRAILCustom length XT95 rail, M6 tapped, clear anodized
XT95A6695 mm Optical Rail to 66 mm Optical Rail Adapter Carriage
XT95B-25095 mm Precision Construction Rail, Black Anodized, L = 250 mm
XT95B-30095 mm Precision Construction Rail, Black Anodized, L = 300 mm
XT95B-35095 mm Precision Construction Rail, Black Anodized, L = 350 mm
XT95B-40095 mm Precision Construction Rail, Black Anodized, L = 400 mm
XT95B-50095 mm Precision Construction Rail, Black Anodized, L = 500 mm
XT95B-60095 mm Precision Construction Rail, Black Anodized, L = 600 mm
XT95B-6695 mm Precision Construction Rail, Black Anodized, L = 66 mm
XT95B50Vacuum-Tight Instrumentation Box for 95 mm Rails
XT95C1Five-Way Corner Cube for 95 mm Rails
XT95EC1End Plate for 95 mm Construction Rails
XT95NRail Platform Positioner for 95 mm Rails, 1/4"-20 Locking Screw
XT95N/MRail Platform Positioner for 95 mm Rails, M6 Locking Screw
XT95N215 mm Long T-Nut, M6 Tapped Hole
XT95N315 mm Long T-Nut, M4 Tapped Hole
XT95N4Drop-In T-Nut for 95 mm Rails, M4 x 0.7 Tapped Hole, Qty: 10
XT95N6Low-Profile T-Nut for 95 mm Rails, M6 x 1.0 Tapped Hole, Qty: 10
XT95NRRail Platform Return Positioner for 95 mm Rails, 1/4"-20 Locking Screw
XT95NR/MRail Platform Return Positioner for 95 mm Rails, M6 Locking Screw
XT95P1XT95 Rail Plate with M6 Taps
XT95P10Midspan Dual Vertical Leveling Foot
XT95P11Drop-On Rail Carriage for 95 mm Rails, 3.74" Long, 1/4"-20 Tapped Holes
XT95P11/MDrop-On Rail Carriage for 95 mm Rails, 95.0 mm Long, M6 Tapped Holes
XT95P12Rail Plate for 95 mm Rails, 3.15" Long, 1/4"-20 Tapped Holes
XT95P12/MRail Plate for 95 mm Rails, 81.3 mm Long, M6 Tapped Holes
XT95P1395 mm Rail Construction Clamp, 1/4"-20 Locking Screw
XT95P13/M95 mm Rail Construction Clamp, M6 Locking Screw
XT95P2Drop-In Right Angle Carriage with M6 Taps
XT95P3Base Plate for 95 mm Rails
XT95P4Pivot Support for 95 mm Rails
XT95P5Single Vertical Leveling Foot for 95 mm Rails
XT95P6Dual Vertical Leveling Foot for 95 mm Rails
XT95P7Horizontal Leveling Foot for 95 mm Rails
XT95P9Midspan Vertical Leveling Foot
XT95R6695 mm Optical Rail to 66 mm Optical Rail Rotation Adapter
XT95RC1Drop-On Rail Carriage for 95 mm Rails, 1.00" Long, 1/4"-20 Tapped Holes
XT95RC1/MDrop-On Rail Carriage for 95 mm Rails, 25.0 mm Long, M6 Tapped Holes
XT95RC2Drop-On Rail Carriage for 95 mm Rails, 2.00" Long, 1/4"-20 Tapped Holes
XT95RC2/MDrop-On Rail Carriage for 95 mm Rails, 50.0 mm Long, M6 Tapped Holes
XT95RC3Drop-On Rail Carriage for 95 mm Rails, 3.00" Long, 1/4"-20 Tapped Holes
XT95RC3/MDrop-On Rail Carriage for 95 mm Rails, 75.0 mm Long, M6 Tapped Holes
XT95RC4Drop-On Rail Carriage for 95 mm Rails, 4.00" Long, 1/4"-20 Tapped Holes
XT95RC4/MDrop-On Rail Carriage for 95 mm Rails, 100.0 mm Long, M6 Tapped Holes
XT95RL295 mm Raw Rail Extrusion, Unanodized, L = 2 m
XT95SD-25095 mm One-Sided Construction Rail, Black Anodized, L = 250 mm
XT95SD-50095 mm One-Sided Construction Rail, Black Anodized, L = 500 mm
XT95SD-75095 mm One-Sided Construction Rail, Black Anodized, L = 750 mm
XT95SP-100095 mm One-Sided Construction Rail, Clear Anodized, L = 1000 mm
XT95SP-50095 mm One-Sided Construction Rail, Clear Anodized, L = 500 mm
XYA1XY Translation Adapter, 8-32 Threads and #8 Counterbores
XYA1/MXY Translation Adapter, M4 Threads and M4 Counterbores
XYF1XY Mount for 1/2" - 3" Rectangular Optics, 8-32 Taps
XYF1/MXY Mount for 1/2" - 3" Rectangular Optics, M4 Taps
XYF2XY Mount for 75.0 - 77.0 mm Wide, 25.0 - 77.0 mm Tall, 1.0 - 1.7 mm Thick Rectangular Optics, 8-32 Taps
XYF2/MXY Mount for 75.0 - 77.0 mm Wide, 25.0 - 77.0 mm Tall, 1.0 - 1.7 mm Thick Rectangular Optics, M4 Taps
XYFM1XY Mount for 1" - 3" Rectangular Optics, 8-32 Taps
XYFM1/MXY Mount for 1" - 3" Rectangular Optics, M4 Taps
XYR1XY Stage with Ø1" Hole, 1/2" Travel, 360° Rotation, Imperial Taps
XYR1/MXY Stage with Ø1" Hole, 13 mm Travel, 360° Rotation, Metric Taps
XYR1ASolid Sample Plate
XYT-APost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 350-700 nm, 8-32 Tap
XYT-BPost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 650-1050 nm, 8-32 Tap
XYT-CPost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 1050-1620 nm, 8-32 Tap
XYT/M-APost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 350-700 nm, M4 Tap
XYT/M-BPost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 650-1050 nm, M4 Tap
XYT/M-CPost-Mountable Tweaker Plate, 2.5 mm Thick, ARC: 1050-1620 nm, M4 Tap
XYT1XY Stage with Ø1" Hole, 1/2" Travel, Imperial Taps
XYT1/MXY Stage with Ø1" Hole, 13 mm Travel, Metric Taps
YB–COMPRESSORExternal Compressor for Pulse Length <100 fs, Transmission 80%
YB1200-10/125DCYtterbium-Doped LMA Double-Clad Fiber, 10 µm Core Diameter
YB1200-10/125DC-PM Ytterbium-Doped PM LMA Double-Clad Fiber, 10 µm Core Diameter
YB1200-20/125DCHighly Doped Yb Double Cladding Fiber, 20 µm Core Diameter
YB1200-20/400DCYtterbium-Doped LMA Double-Clad Fiber, 20 µm Core Diameter
YB1200-20/400DC-PMHighly Yb-Doped Fiber, 20um Core Dia, 0.07 NA
YB1200-25/250DCYtterbium-Doped LMA Double-Clad Fiber, 25 µm Core Diameter
YB1200-25/250DC-PMYtterbium-Doped PM LMA Double-Clad Fiber, 25 µm Core Diameter
YB1200-30/250DCYtterbium-Doped Fiber, 976 nm, 30 µm Core Diameter
YB1200-4/125Ytterbium Doped Single Mode Fiber, 4.4 µm MFD
YB1200-6/125DCYtterbium-Doped Single Mode Double-Clad Fiber, 7 µm MFD
YB1200-6/125DC-PMYtterbium-Doped PM Single Mode Double-Clad Fiber, 7 µm MFD
YB2000-10/125DCHighly Ytterbium-Doped LMA Double-Clad Fiber, 10 µm Core Diameter
YB2000-30/400DCYtterbium Doped MM Fiber, 2000dB/m @976nm
YB2000-4/125Ytterbium Doped Fiber, 2000dB/m @976nm
YB2000-6/125DCYtterbium Doped Fiber, 2000dB/m @976nm
YB2000-7/125DCYtterbium-Doped Fiber, 920nm, 7 µm Core Diameter
YB300-6/125-PMYtterbium-Doped PM Single Mode Single-Clad Fiber, 7.0 µm MFD
YB800-20/125DC-PMYtterbium-Doped PM LMA Double-Clad Fiber, 20 µm Core Diameter
YDFA100PYtterbium-Doped Fiber Amplifier, >19 dBm, Polarization Maintaining
YDFA100SYtterbium-Doped Fiber Amplifier, >19 dBm, Single Mode
YDFA300PYtterbium-Doped Fiber Amplifier, >25 dBm, Polarization Maintaining
YLMOOEM Femtosecond Fiber Laser, 1045 nm, >4 W, 100 MHz
YLMO-2WOEM Femtosecond Fiber Laser, 1030 nm, >2 W, 100 MHz
YLMO-HIGH-POWEROEM Femtosecond Fiber Laser, 1030 nm, >200 mW, 50 MHz
Z600-CAB2Z600 Motion Control Interface Cable
Z600-TCAB1Converter Cable for Legacy Z6 products to T-Cube Controller
Z6066mm Motorized Actuator, 1/4"-80 Thread
Z606V6 mm Vacuum-Rated Actuator, 1/4"-80 Thread
Z61212mm Travel Motorized Actuator, 1/4"-80
Z612B12mm Travel Motorized Actuator with 3/8" Barrel
Z612BV12 mm Travel Vacuum-Rated Actuator with 3/8" Barrel Fitting

Page  121 122 123 124 125 126 127 128 129 130