YB1200-25/250DC-PM - Ytterbium-Doped PM LMA Double-Clad Fiber, 25 µm Core Diameter 
YB1200-25/250DC-PM - Ytterbium-Doped PM LMA Double-Clad Fiber, 25 µm Core Diameter
Zoom
YB1200-25/250DC-PM
Ytterbium-Doped PM LMA Double-Clad Fiber, 25 µm Core Diameter

Part Number:YB1200-25/250DC-PM -Ask a technical question Ask a technical question.
Package Weight:0.11 lbs / Meter
Available:Today
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Meter$401.89
10Meter$341.61
Add To Cart:
Qty :  
Release Date:Jan 6, 2006

Drawings and Documents:
MFG SpecMFG Spec Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHSVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates