This product has been discontinued

WDM8-S-49C-20-NM - PRO8000 DWDM source, 200.825 THz/1492.8 nm, 20mW, 
Zoom
WDM8-S-49C-20-NM
PRO8000 DWDM source, 200.825 THz/1492.8 nm, 20mW,

Part Number:WDM8-S-49C-20-NM -Ask a technical question Ask a technical question.
Package Weight:2.10 lbs / Each

Drawings and Documents:
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Non-Compliant
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates