This product has been discontinued

VCSEL-980 - 980 nm, 1.85 mW, TO-46, VCSEL Laser Diode 
Zoom
VCSEL-980
980 nm, 1.85 mW, TO-46, VCSEL Laser Diode

Part Number:VCSEL-980 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Discontinued:Dec 2, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
MFG SpecMFG Spec Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates