VBB090 - Vertical Blackout Blind, 900 mm x 1700 mm (35.4" x 66.9") 
VBB090 - Vertical Blackout Blind, 900 mm x 1700 mm (35.4in x 66.9in)
Zoom
VBB090
Vertical Blackout Blind, 900 mm x 1700 mm (35.4in x 66.9in)

Part Number:VBB090 -Ask a technical question Ask a technical question.
Package Weight:4.42 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$180.51
Add To Cart:
Qty :  
Release Date:Apr 28, 2014

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates