TLK-H - Flexible Polyimide Foil Heater with 10 kΩ Thermistor and 6 Pin Hirose Connector 
TLK-H - Flexible Polyimide Foil Heater with 10 kΩ Thermistor and 6 Pin Hirose Connector
Zoom
TLK-H
Flexible Polyimide Foil Heater with 10 kΩ Thermistor and 6 Pin Hirose Connector

Part Number:TLK-H -Ask a technical question Ask a technical question.
Package Weight:0.58 lbs / Each
Available:Today
RoHS:RoHS Non-Compliant
Price:$148.98
Add To Cart:
Qty :  
Release Date:Jun 21, 2010

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates