This product has been superseded by part number TEL220C1

TELESTO-II - Spectral Domain OCT Imaging System, 1300 nm, 76 kHz 
Zoom
TELESTO-II
Spectral Domain OCT Imaging System, 1300 nm, 76 kHz

Part Number:TELESTO-II -Ask a technical question Ask a technical question.
Package Weight:130.51 lbs / Each
Discontinued:Nov 9, 2018

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Probe Auto CAD PDFProbe Auto CAD PDF Copy to clipboard Share Document by Email
Probe Auto CAD DXFProbe Auto CAD DXF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
Probe SolidworksProbe Solidworks Copy to clipboard Share Document by Email
Probe eDrawingProbe eDrawing Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Probe StepProbe Step Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
Software ManualOperating Manual Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates