T510WK - Nexus Optical Table with Sealed Holes, 4.8' x 10' x 12.2", with 600 mm Tall Active Isolator Legs 
T510WK - Nexus Optical Table with Sealed Holes, 4.8' x 10' x 12.2in, with 600 mm Tall Active Isolator Legs
Zoom
T510WK
Nexus Optical Table with Sealed Holes, 4.8' x 10' x 12.2in, with 600 mm Tall Active Isolator Legs

Part Number:T510WK -Ask a technical question Ask a technical question.
Package Weight:2,398.61 lbs / Each
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$15,518.70
Add To Cart:
Qty :  
Release Date:May 29, 2013

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Isolator Legs ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Component-specific warranties apply. The use, fit, or function of the assembled products is not covered by the limited warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates