This product has been discontinued

SJP1 - Soft Jaw Pliers, Up to Ø1" 
Zoom
SJP1
Soft Jaw Pliers, Up to Ø1in

Part Number:SJP1 -Ask a technical question Ask a technical question.
Package Weight:0.62 lbs / Each
Discontinued:Oct 14, 2022

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates