This product has been discontinued

SIR5-FC - 5 GHz InGaAs FC/PC-Coupled Photodetector, 900 - 1650 nm 
Zoom
SIR5-FC
5 GHz InGaAs FC/PC-Coupled Photodetector, 900 - 1650 nm

Part Number:SIR5-FC -Ask a technical question Ask a technical question.
Package Weight:0.58 lbs / Each
Discontinued:Dec 13, 2013

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates