SCV125 - Bottom Cleaver Insert for Ø113 µm - Ø137 µm Cladding 
SCV125 - Bottom Cleaver Insert for Ø113 µm - Ø137 µm Cladding
Zoom
SCV125
Bottom Cleaver Insert for Ø113 µm - Ø137 µm Cladding

Part Number:SCV125 -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$162.69
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product SCV125.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates