This product has been discontinued

S405-HP - Single Mode Optical Fiber, 400 - 550 nm, Ø125 µm Cladding 
Zoom
S405-HP
Single Mode Optical Fiber, 400 - 550 nm, Ø125 µm Cladding

Part Number:S405-HP -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:Jan 18, 2013

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates