This product has been superseded by part number PTA523

PTA513 - Air Compressor, 230 VAC Power Supply with UK Plug 
Zoom
PTA513
Air Compressor, 230 VAC Power Supply with UK Plug

Part Number:PTA513 -Ask a technical question Ask a technical question.
Package Weight:44.09 lbs / Each
Discontinued:Aug 3, 2021

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates