This product has been superseded by part number POLARIS-K1S3P

POLARIS-K1PZ - Polaris® Piezoelectric Ø1" Mirror Mount, 3 Adjusters with Lock Nuts, Cables Included 
Zoom
POLARIS-K1PZ
Polaris® Piezoelectric Ø1in Mirror Mount, 3 Adjusters with Lock Nuts, Cables Included

Part Number:POLARIS-K1PZ -Ask a technical question Ask a technical question.
Package Weight:0.87 lbs / Each

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead Titanium Zirconium Oxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty for electronics; five year warranty for protection against moisture infiltration into hermetically sealed chambers.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates