PN635R1F1 - 1x2 PM Coupler, 635 ± 15 nm, 99:1 Split, ≥16 dB PER, FC/PC Connectors 
PN635R1F1 - 1x2 PM Coupler, 635 ± 15 nm, 99:1 Split, ≥16 dB PER, FC/PC Connectors
Zoom
PN635R1F1
1x2 PM Coupler, 635 ± 15 nm, 99:1 Split, ≥16 dB PER, FC/PC Connectors

Part Number:PN635R1F1 -Ask a technical question Ask a technical question.
Package Weight:0.15 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$629.18
Add To Cart:
Qty :  
Release Date:Nov 30, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHSVHC > 0.1% Diphenyl(2, 4, 6, - trimethylbenzoyl)phosphine oxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates