| PN1310R2F2 - 2x2 PM Coupler, 1310 ± 15 nm, 90:10 Split, ≥20 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
  | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
 Product Feedback - Let us know what you think about our PN1310R2F2 product.  Click here to leave us your feedback.  | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PN1310R2F2 - 2x2 PM Coupler, 1310 ± 15 nm, 90:10 Split, ≥20 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
  | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
 Product Feedback - Let us know what you think about our PN1310R2F2 product.  Click here to leave us your feedback.  | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||