PM20CH - Fiber Optic Power Meter, 800 nm - 1700 nm, -50 to +23 dBm (10 nW - 200 mW) 
PM20CH - Fiber Optic Power Meter, 800 nm - 1700 nm, -50 to +23 dBm (10 nW - 200 mW)
Zoom
PM20CH
Fiber Optic Power Meter, 800 nm - 1700 nm, -50 to +23 dBm (10 nW - 200 mW)

 

Part Number:PM20CH -Ask a technical question Ask a technical question.
Package Weight:1.26 lbs / Each
Available:7-10 Days
RoHS:RoHS Exempt
Price:$774.53
Add To Cart:
Qty :  
Release Date:Jan 6, 2006

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates