PKIT1HK - Ø1/2" (12.7 mm) Stainless Steel Precision Pinhole Kit, Ø5 µm to Ø100 µm 
PKIT1HK - Ø1/2in (12.7 mm) Stainless Steel Precision Pinhole Kit, Ø5 µm to Ø100 µm
Zoom
PKIT1HK
Ø1/2in (12.7 mm) Stainless Steel Precision Pinhole Kit, Ø5 µm to Ø100 µm

Part Number:PKIT1HK -Ask a technical question Ask a technical question.
Package Weight:0.04 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$746.52
Add To Cart:
Qty :  
Release Date:Nov 28, 2023
There are no support documents available for this product PKIT1HK.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates