PGKP2 - 0.0065" to 0.0605" Pin Gage Kit, 0.001" Increments, 55 Pins, Plus Tolerance 
PGKP2 - 0.0065in to 0.0605in Pin Gage Kit, 0.001in Increments, 55 Pins, Plus Tolerance
Zoom
PGKP2
0.0065in to 0.0605in Pin Gage Kit, 0.001in Increments, 55 Pins, Plus Tolerance

Part Number:PGKP2 -Ask a technical question Ask a technical question.
Package Weight:1.54 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$155.00
Add To Cart:
Qty :  
Release Date:Nov 12, 2025
There are no support documents available for this product PGKP2.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates