PBG12115 - UltraLight Series II Breadboard, 48" x 48" x 2.2", 1/4"-20 Taps 
PBG12115 - UltraLight Series II Breadboard, 48in x 48in x 2.2in, 1/4"-20 Taps
Zoom
PBG12115
UltraLight Series II Breadboard, 48in x 48in x 2.2in, 1/4"-20 Taps

Part Number:PBG12115 -Ask a technical question Ask a technical question.
Package Weight:156.20 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Mar 31, 2004
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates